|
|
|
|
Special NoteCDCLVP110MVFR has non-standard pin 1 orientation in the 1st quadrant instead of the 2nd quadrant for VFR package
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The CDCLVP110 clock driver distributes one differential clock pair of either LVPECL or HSTL (selectable) input, (CLK0, CLK1) to ten pairs of differential LVPECL clock (Q0, Q9) outputs with minimum skew for clock distribution. The CDCLVP110 can accept two clock sources into an input multiplexer. The CLK0 input accepts either LVECL/LVPECL input signals, while CLK1 accepts an HSTL input signal when operated under LVPECL conditions. The CDCLVP110 is specifically designed for driving 50- The VBB reference voltage output is used if single-ended input operation is required. In this case the VBB pin should be connected to CLK0\ and bypassed to GND via a 10-nF capacitor. However, for high-speed performance up to 3. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| CDCLVP110MVFR | ACTIVE | -40 to 85 | 5.55 | 1ku | LQFP (VF) | 32 | View | 1000 | LARGE T&R | Purchase Samples | ||
| CDCLVP110MVFRG4 | ACTIVE | -40 to 85 | 5.55 | 1ku | LQFP (VF) | 32 | View | 1000 | LARGE T&R | Purchase Samples | ||
| CDCLVP110VF | ACTIVE | -40 to 85 | 6.05 | 1ku | LQFP (VF) | 32 | View | 250 | JEDEC TRAY (10+1) | |||
| CDCLVP110VFG4 | ACTIVE | -40 to 85 | 6.05 | 1ku | LQFP (VF) | 32 | View | 250 | JEDEC TRAY (10+1) | |||
| CDCLVP110VFR | ACTIVE | -40 to 85 | 5.55 | 1ku | LQFP (VF) | 32 | View | 1000 | LARGE T&R | Purchase Samples | ||
| CDCLVP110VFRG4 | ACTIVE | -40 to 85 | 5.55 | 1ku | LQFP (VF) | 32 | View | 1000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:04 PM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksCDCLVP110MVFR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksCDCLVP110MVFRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksCDCLVP110VF | |||
| Americas | Arrow | >1k | |
| Avnet | 204 | ||
| Newark | 254 | ||
| Rochester Electronics | 637 | ||
| Asia | WPI | 166 | |
| Europe | Compel | 250 | |
| Worldwide | DigiKey | 81 | |
| Mouser Electronics | 8 | ||
| TI Lead Time*: 20 WeeksCDCLVP110VFG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksCDCLVP110VFR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksCDCLVP110VFRG4 | |||
| Americas | Rochester Electronics | 1k | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CDCLVP110MVFR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCLVP110MVFRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCLVP110VF | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCLVP110VFG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCLVP110VFR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCLVP110VFRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CDCLVP110 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CDCLVP1204 | Low Jitter, 2-Input Selectable 1:4 Universal-to-LVPECL Buffer | NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) | TI customers also evaluated this product. |
| CDCLVP1212 | Low Jitter, 2-Input Selectable 1:12 Universal-to-LVPECL Buffer | NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) | TI customers also evaluated this product. |
| CDCLVP111 | 1:10 LVPECL Buffer with Selectable Input | NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) | TI customers also evaluated this product. |
| CDCLVP215 | Dual 1:5 High Speed LVPECL Fan Out Buffer | NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) | TI customers also evaluated this product. |
| CDCVF2310 | High Performance 1:10 Clock Buffer for General Purpose Applications | NON-PLL BUFFERS-SINGLE ENDED(NP) | TI customers also evaluated this product. |
| CDCE62002 | Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCL6010 | 1.8V 11-Outputs Clock Multiplier, Distributor, Jitter Cleaner and Buffer | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-EXTERNAL VCXO OUTPUT | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number