CDCLVP110 Status: ACTIVE

1:10 LVPECL/HSTL to LVPECL Clock Driver


      
         
Alert me about changes<br/>to this product


Special Note

CDCLVP110MVFR has non-standard pin 1 orientation in the 1st quadrant instead of the 2nd quadrant for VFR package

 CDCLVP110CDCLVP111 CDCLVP215 CDCP1803 CDCVF111 
Frequency(Max)(MHz)3500  3500  3500  800  650  
VCC(V)2.5, 3.3  2.5, 3.3  2.5, 3.3  3.3  3.3  
Input LevelHSTL, LVPECL  LVPECL,LVDS,CML,SSTL  LVPECL  LVPECL, LVDS, LVTTL, HSTL, VML, CML, SSTL-2  LVPECL  
No. of Outputs10  10  10  3  9  
tsk(o)(ns)   30   
Vcc range(V)2.375 - 3.8  2.375 - 3.8  2.375 - 3.8  3 - 3.6   
tsk(p)(ns)   150   
Output LevelLVPECL  LVPECL  LVPECL  LVPECL  LVPECL  
Pin/Package32LQFP  32LQFP, 32QFN  32QFN  24QFN, 24VQFN  28PLCC  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Tsk(o)(ps)  30    
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • CDCLVP1204: Low Jitter, 2-Input Selectable 1:4 Universal-to-LVPECL Buffer
  • CDCLVP1212: Low Jitter, 2-Input Selectable 1:12 Universal-to-LVPECL Buffer
  • CDCLVP111: 1:10 LVPECL Buffer with Selectable Input
  • CDCVF2310: High Performance 1:10 Clock Buffer for General Purpose Applications
  • CDCE62002: Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs
  • CDCL6010: 1.8V 11-Outputs Clock Multiplier, Distributor, Jitter Cleaner and Buffer

More Related Products

Product Information

Features

  • Distributes One Differential Clock Input Pair LVPECL/HSTL to Ten Differential LVPECL Clock Outputs
  • Fully Compatible With LVECL/LVPECL/HSTL
  • Single Supply Voltage Required, ±3.3-V or ±2.5-V Supply
  • Selectable Clock Input Through CLK_SEL
  • Low-Output Skew (typ 15 ps) for Clock-Distribution Applications
  • VBB Reference Voltage Output for Single-Ended Clocking
  • Available in a 32-Pin LQFP Package
  • Frequency Range From DC to 3.5 GHz
  • Pin-to-Pin Compatible With MC100 Series EP111, ES6111, LVEP111, PTN1111

Description

The CDCLVP110 clock driver distributes one differential clock pair of either LVPECL or HSTL (selectable) input, (CLK0, CLK1) to ten pairs of differential LVPECL clock (Q0, Q9) outputs with minimum skew for clock distribution. The CDCLVP110 can accept two clock sources into an input multiplexer. The CLK0 input accepts either LVECL/LVPECL input signals, while CLK1 accepts an HSTL input signal when operated under LVPECL conditions. The CDCLVP110 is specifically designed for driving 50- transmission lines.

The VBB reference voltage output is used if single-ended input operation is required. In this case the VBB pin should be connected to CLK0\ and bypassed to GND via a 10-nF capacitor.

However, for high-speed performance up to 3.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
CDCLVP110MVFRACTIVE-40 to 855.55 | 1kuLQFP (VF) | 32 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
CDCLVP110MVFRG4ACTIVE-40 to 855.55 | 1kuLQFP (VF) | 32 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
CDCLVP110VFACTIVE-40 to 856.05 | 1kuLQFP (VF) | 32 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
CDCLVP110VFG4ACTIVE-40 to 856.05 | 1kuLQFP (VF) | 32 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
CDCLVP110VFRACTIVE-40 to 855.55 | 1kuLQFP (VF) | 32 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
CDCLVP110VFRG4ACTIVE-40 to 855.55 | 1kuLQFP (VF) | 32 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:01 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCDCLVP110MVFR
None Reported
View Distributors
TI Lead Time*: 20 WeeksCDCLVP110MVFRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksCDCLVP110VF
AmericasArrow >1k
Avnet 204
Newark 254
Rochester Electronics 637
AsiaWPI 166
EuropeCompel 250
WorldwideDigiKey 81
Mouser Electronics 8
TI Lead Time*: 20 WeeksCDCLVP110VFG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCDCLVP110VFR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCDCLVP110VFRG4
AmericasRochester Electronics 1k
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CDCLVP110MVFR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CDCLVP110MVFRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CDCLVP110VF RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CDCLVP110VFG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CDCLVP110VFR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CDCLVP110VFRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CDCLVP110 Help

Datasheet

Application Notes

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CDCLVP1204 Low Jitter, 2-Input Selectable 1:4 Universal-to-LVPECL Buffer NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDCLVP1212 Low Jitter, 2-Input Selectable 1:12 Universal-to-LVPECL Buffer NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDCLVP111 1:10 LVPECL Buffer with Selectable Input NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDCLVP215 Dual 1:5 High Speed LVPECL Fan Out Buffer NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDCVF2310 High Performance 1:10 Clock Buffer for General Purpose Applications NON-PLL BUFFERS-SINGLE ENDED(NP) TI customers also evaluated this product.
CDCE62002 Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCL6010 1.8V 11-Outputs Clock Multiplier, Distributor, Jitter Cleaner and Buffer ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCM7005 High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-EXTERNAL VCXO OUTPUT TI customers also evaluated this product.
PTH08T220W 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here