CDCLVP1102 Status: ACTIVE

Low Jitter 1:2 Universal-to-LVPECL Buffer


      
         
Alert me about changes<br/>to this product

See Also

  • CDCP1803 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  3 outputs LVPECL buffer
  • CDCLVP1204 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  4 output LVPECL buffer with selectable input

Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 CDCLVP1102CDCLVP1204 CDCP1803 
Frequency(Max)(MHz)2000  2000  800  
VCC(V)2.5, 3.3  2.5, 3.3  3.3  
Input LevelLVPECL, LVDS, LVCMOS  LVPECL, LVDS, LVCMOS  LVPECL, LVDS, LVTTL, HSTL, VML, CML, SSTL-2  
No. of Outputs2  4  3  
tsk(o)(ns)  30  
Vcc range(V)2.375 - 3.6  2.375 - 3.6  3 - 3.6  
tsk(p)(ns)  150  
Output LevelLVPECL  LVPECL  LVPECL  
Pin/Package16QFN  16QFN  24QFN, 24VQFN  
Operating Temp Range(Celsius)-40 to 85   -40 to 85  
Tsk(o)(ps)10  20   
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • CDCLVP1204: Low Jitter, 2-Input Selectable 1:4 Universal-to-LVPECL Buffer
  • CDCLVP2102: Low Jitter, Dual 1:2 Universal-to-LVPECL Buffer
  • CDCLVP1208: Low Jitter, 2-Input Selectable 1:8 Universal-to-LVPECL Buffer
  • CDCE62002: Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs
  • CDCE62005: 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO
  • CDCE18005: 5/10 Outputs Clock Buffer with Divider

More Related Products

Product Information

Features

  • 1:2 Differential Buffer
  • Single Clock Input
  • Universal Inputs Can Accept LVPECL, LVDS, LVCMOS/LVTTL
  • Two LVPECL Outputs
  • Maximum Clock Frequency: 2 GHz
  • Maximum Core Current Consumption: 33 mA
  • Very Low Additive Jitter: <100 fs,rms in 10-kHz to 20-MHz Offset Range
  • 2.375 V to 3.6 V Device Power Supply
  • Maximum Propagation Delay: 450 ps
  • Maximum Output Skew: 10 ps
  • LVPECL Reference Voltage, VAC_REF, Available for Capacitive-Coupled Inputs
  • Industrial Temperature Range: –40°C to +85°C
  • Available in 3-mm × 3-mm QFN-16 (RGT) Package
  • ESD Protection Exceeds 2 kV (HBM)
  • APPLICATIONS
    • Wireless Communications
    • Telecommunications/Networking
    • Medical Imaging
    • Test and Measurement Equipment

All trademarks are the property of their respective owners.

Description

The CDCLVP1102 is a highly versatile, low additive jitter buffer that can generate two copies of LVPECL clock outputs from one LVPECL, LVDS, or LVCMOS input for a variety of communication applications. It has a maximum clock frequency up to 2 GHz. The overall additive jitter performance is less than 0.1 ps, RMS from 10 kHz to 20 MHz, and overall output skew is as low as 10 ps, making the device a perfect choice for use in demanding applications.

The CDCLVP1102 clock buffer distributes a single clock input (IN) to two pairs of differential LVPECL clock outputs (OUT0, OUT1) with minimum skew for clock distribution. The inputs can be LVPECL, LVDS, or LVCMOS/LVTTL.

The CDCLVP1102 is specifically designed for driving 50- transmission lines.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
CDCLVP1102RGTRACTIVE-40 to 852.50 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&RPurchase Samples
CDCLVP1102RGTTACTIVE-40 to 852.75 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:01 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCDCLVP1102RGTR
None Reported
View Distributors
TI Lead Time*: 20 WeeksCDCLVP1102RGTT
WorldwideDigiKey 549
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CDCLVP1102RGTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
CDCLVP1102RGTT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CDCLVP1102 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
CDCLVP1102 Evaluation ModuleCDCLVP1102EVMTexas InstrumentsCompilers/Assemblers/Linkers

Simulation Models

Part # Name Product Family Comments
CDCP1803   1:3 LVPECL Clock Buffer with Programable Divider   NON-PLL BUFFERS - DIFFERENTIAL ENDED(NP)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  3 outputs LVPECL buffer  
CDCLVP1204   Low Jitter, 2-Input Selectable 1:4 Universal-to-LVPECL Buffer   NON-PLL BUFFERS - DIFFERENTIAL ENDED(NP)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  4 output LVPECL buffer with selectable input  
CDCE62005   5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO   ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT   Clock Generation    
CDCM61004   1:4 Ultra Low Jitter Crystal-In Clock Generator   ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT   Clock Generation    
CDCE72010   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner   WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS   Clock Generation    
Customers Who Evaluated This Product Also Evaluated...
CDCLVP1204 Low Jitter, 2-Input Selectable 1:4 Universal-to-LVPECL Buffer NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDCLVP2102 Low Jitter, Dual 1:2 Universal-to-LVPECL Buffer NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDCLVP1208 Low Jitter, 2-Input Selectable 1:8 Universal-to-LVPECL Buffer NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDCLVP2104 Low Jitter, Dual 1:4 Universal-to-LVPECL Buffer NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDCLVP1212 Low Jitter, 2-Input Selectable 1:12 Universal-to-LVPECL Buffer NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDCP1803 1:3 LVPECL Clock Buffer with Programable Divider NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDCE62002 Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCE62005 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCE18005 5/10 Outputs Clock Buffer with Divider NON-PLL BUFFERS-MIXED SINGLE AND DIFFERENTIAL ENDED TI customers also evaluated this product.
CDCM61004 1:4 Ultra Low Jitter Crystal-In Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCM7005 High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-EXTERNAL VCXO OUTPUT TI customers also evaluated this product.
CDCM1802 Clock Buffer w/Programmable Divider, LVPECL I/O + addl LVCMOS output NON-PLL BUFFERS-MIXED SINGLE AND DIFFERENTIAL ENDED TI customers also evaluated this product.
CDCM1804 1:3 LVPECL Clock Buffer & Addl LVCMOS Output & Programmable Divider NON-PLL BUFFERS-MIXED SINGLE AND DIFFERENTIAL ENDED TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here