CDCLVP111 Status: ACTIVE

1:10 LVPECL Buffer with Selectable Input


      
         
Alert me about changes<br/>to this product

See Also

  • CDCLVP110 - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  CDCLVP110 does not have pull-up/pull down resistor integrated
  • CDCLVP215 - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  CDCLVP215 is a dual 1:5 buffer
 CDCLVP110 CDCLVP111CDCLVP215 CDCVF111 
Frequency(Max)(MHz)3500  3500  3500  650  
VCC(V)2.5, 3.3  2.5, 3.3  2.5, 3.3  3.3  
Input LevelHSTL, LVPECL  LVPECL,LVDS,CML,SSTL  LVPECL  LVPECL  
No. of Outputs10  10  10  9  
Vcc range(V)2.375 - 3.8  2.375 - 3.8  2.375 - 3.8   
Output LevelLVPECL  LVPECL  LVPECL  LVPECL  
Pin/Package32LQFP  32LQFP, 32QFN  32QFN  28PLCC  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Tsk(o)(ps)  30   
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • CDCLVD110A: 1-to-10 LVDS Clock Buffer up to 1100MHz with Minimum Skew for Clock Distribution
  • CDCLVP110: 1:10 LVPECL/HSTL to LVPECL Clock Driver
  • CDCLVP215: Dual 1:5 High Speed LVPECL Fan Out Buffer
  • CDCE62002: Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs
  • CDCE18005: 5/10 Outputs Clock Buffer with Divider
  • TPS74801: Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start

Product Information

Features

  • Distributes One Differential Clock Input Pair LVPECL to 10 Differential LVPECL
  • Fully Compatible With LVECL/LVPECL
  • Supports a Wide Supply Voltage Range From 2.375 V to 3.8 V
  • Selectable Clock Input Through CLK_SEL
  • Low-Output Skew (Typ 15 ps) for Clock-Distribution Applications
    • Additive Jitter Less Than 1 ps
    • Propagation Delay Less Than 350 ps
    • Open Input Default State
    • LVDS, CML, SSTL input compatible
  • VBB Reference Voltage Output for Single-Ended Clocking
  • Available in a 32-Pin LQFP and QFN Package
  • Frequency Range From DC to 3.5 GHz
  • Pin-to-Pin Compatible With MC100 Series EP111, ES6111, LVEP111, PTN1111
  • APPLICATIONS
    • Designed for Driving 50 Transmission Lines
    • High Performance Clock Distribution

Description

The CDCLVP111 clock driver distributes one differential clock pair of LVPECL input, (CLK0, CLK1) to ten pairs of differential LVPECL clock (Q0, Q9) outputs with minimum skew for clock distribution. The CDCLVP111 can accept two clock sources into an input multiplexer. The CDCLVP111 is specifically designed for driving 50- transmission lines. When an output pin is not used, leaving it open is recommended to reduce power consumption. If only one of the output pins from a differential pair is used, the other output pin must be identically terminated to 50 .

The VBB reference voltage output is used if single-ended input operation is required. In this case, the VBB pin should be connected to CLK0 and bypassed to GND via a 10-nF capacitor.

However, for high-speed performance up to 3.5 GHz, the differential mode is strongly recommended.

The CDCLVP111 is characterized for operation from –40°C to 85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
CDCLVP111RHBRACTIVE-40 to 855.55 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R
CDCLVP111RHBTACTIVE-40 to 856.15 | 1kuQFN (RHB) | 32 View 250 | SMALL T&RPurchase Samples
CDCLVP111VFACTIVE-40 to 855.55 | 1kuLQFP (VF) | 32 View 250 | JEDEC TRAY (10+1)
CDCLVP111VFRACTIVE-40 to 855.55 | 1kuLQFP (VF) | 32 View 1000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:55 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksCDCLVP111RHBR
WorldwideDigiKey 150
TI Lead Time*: 20 WeeksCDCLVP111RHBT
None Reported
View Distributors
TI Lead Time*: 4 WeeksCDCLVP111VF
AmericasArrow 250
Newark 250
AsiaFarnell Asia 249
EuropeArrow Northern Europe 250
Avnet-SILICA 250
EBV Elektronik 125
Farnell 249
WorldwideDigiKey 241
Mouser Electronics 250
TI Lead Time*: 20 WeeksCDCLVP111VFR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CDCLVP111RHBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
CDCLVP111RHBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
CDCLVP111VF RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CDCLVP111VFR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CDCLVP111 Help

Datasheet

Simulation Models

Part # Name Product Family Comments
CDCLVP110   1:10 LVPECL/HSTL to LVPECL Clock Driver   NON-PLL BUFFERS - DIFFERENTIAL ENDED(NP)   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  CDCLVP110 does not have pull-up/pull down resistor integrated  
CDCLVP215   Dual 1:5 High Speed LVPECL Fan Out Buffer   NON-PLL BUFFERS - DIFFERENTIAL ENDED(NP)   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  CDCLVP215 is a dual 1:5 buffer  
Customers Who Evaluated This Product Also Evaluated...
CDCLVD110A 1-to-10 LVDS Clock Buffer up to 1100MHz with Minimum Skew for Clock Distribution NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDCLVP110 1:10 LVPECL/HSTL to LVPECL Clock Driver NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDCLVP215 Dual 1:5 High Speed LVPECL Fan Out Buffer NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDCE62002 Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCE18005 5/10 Outputs Clock Buffer with Divider NON-PLL BUFFERS-MIXED SINGLE AND DIFFERENTIAL ENDED TI customers also evaluated this product.
TPS74801 Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
CDCM61001 1:1 Ultra Low Jitter Crystal-In Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCE62005 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
UC2843A Current Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
SN74LVT162245A 3.3-V ABT 16-Bit Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here