|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The CDCLVP1212 is a highly versatile, low additive jitter buffer that can generate 12 copies of LVPECL clock outputs from one of two selectable LVPECL, LVDS, or LVCMOS inputs for a variety of communication applications. It has a maximum clock frequency up to 2 GHz. The CDCLVP1212 features an on-chip multiplexer (MUX) for selecting one of two inputs that can be easily configured solely through a control pin. The overall additive jitter performance is less than 0.1 ps, RMS from 10 kHz to 20 MHz, and overall output skew is as low as 25 ps, making the device a perfect choice for use in demanding applications. The CDCLVP1212 clock buffer distributes one of two selectable clock inputs (IN0, IN1) to 12 pairs of differential LVPECL clock outputs (OUT0, OUT11) with minimum skew for clock distribution. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| CDCLVP1212RHAR | ACTIVE | 6.50 | 1ku | QFN (RHA) | 40 | View | 2500 | LARGE T&R | Purchase Samples |
| CDCLVP1212RHAT | ACTIVE | 7.15 | 1ku | QFN (RHA) | 40 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:01 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksCDCLVP1212RHAR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksCDCLVP1212RHAT | |||
| Worldwide | DigiKey | 575 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CDCLVP1212RHAR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CDCLVP1212RHAT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CDCLVP1212 
| Name | Part # | Company | Tool / Software Type |
| CDCLVP1212 Evaluation Module | CDCLVP1212EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| CDCLVP111 | 1:10 LVPECL Buffer with Selectable Input | NON-PLL BUFFERS - DIFFERENTIAL ENDED(NP) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 10 output LVPECL buffer |
| CDCE62005 | 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT | Clock Generation |
| CDCM61004 | 1:4 Ultra Low Jitter Crystal-In Clock Generator | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT | Clock Generation |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | Clock Generation |
| Customers Who Evaluated This Product Also Evaluated... | |||
| CDCLVP1204 | Low Jitter, 2-Input Selectable 1:4 Universal-to-LVPECL Buffer | NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) | TI customers also evaluated this product. |
| CDCLVP2102 | Low Jitter, Dual 1:2 Universal-to-LVPECL Buffer | NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) | TI customers also evaluated this product. |
| CDCLVP1102 | Low Jitter 1:2 Universal-to-LVPECL Buffer | NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) | TI customers also evaluated this product. |
| CDCLVP2106 | Low Jitter, Dual 1:6 Universal-to-LVPECL Buffer | NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) | TI customers also evaluated this product. |
| CDCLVP1208 | Low Jitter, 2-Input Selectable 1:8 Universal-to-LVPECL Buffer | NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) | TI customers also evaluated this product. |
| CDCLVP2104 | Low Jitter, Dual 1:4 Universal-to-LVPECL Buffer | NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) | TI customers also evaluated this product. |
| CDCE62002 | Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCM61004 | 1:4 Ultra Low Jitter Crystal-In Clock Generator | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCM1804 | 1:3 LVPECL Clock Buffer & Addl LVCMOS Output & Programmable Divider | NON-PLL BUFFERS-MIXED SINGLE AND DIFFERENTIAL ENDED | TI customers also evaluated this product. |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS-TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | TI customers also evaluated this product. |
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-EXTERNAL VCXO OUTPUT | TI customers also evaluated this product. |

No Tags are Available for this Part Number