|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The CDCLVP215 clock driver distributes two times one differential clock pair of LVPECL, (CLKA, CLKB) to 5 pairs of differential LVPECL clock (QA0..QA4, QB0..QB4) outputs with minimum skew for clock distribution. The CDCLVP215 specifies low output-to-output skew. The CDCLVP215 is specifically designed for driving 50- The VBB reference voltage output is used if single-ended input operation is required. In this case, the VBB pin should be connected to CLKA or CLKB and bypassed to GND via a 10-nF capacitor. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| CDCLVP215RHBR | ACTIVE | -40 to 85 | 5.55 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples |
| CDCLVP215RHBT | ACTIVE | -40 to 85 | 6.15 | 1ku | QFN (RHB) | 32 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:02 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksCDCLVP215RHBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksCDCLVP215RHBT | |||
| Americas | Arrow | 250 | |
| Avnet | 250 | ||
| Asia | Farnell Asia | 246 | |
| WPI | 250 | ||
| Europe | Arrow Northern Europe | 250 | |
| Arrow Southern Europe | 250 | ||
| EBV Elektronik | 125 | ||
| Farnell | 246 | ||
| Worldwide | DigiKey | 705 | |
| Mouser Electronics | 225 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CDCLVP215RHBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| CDCLVP215RHBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CDCLVP215 
| Part # | Name | Product Family | Comments |
| CDCLVP110 | 1:10 LVPECL/HSTL to LVPECL Clock Driver | NON-PLL BUFFERS - DIFFERENTIAL ENDED(NP) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 1:10 LVPECL Buffer |
| CDCLVD110A | 1-to-10 LVDS Clock Buffer up to 1100MHz with Minimum Skew for Clock Distribution | NON-PLL BUFFERS - DIFFERENTIAL ENDED(NP) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 1:10 LVDS Buffer |
| Customers Who Evaluated This Product Also Evaluated... | |||
| CDCLVP110 | 1:10 LVPECL/HSTL to LVPECL Clock Driver | NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) | TI customers also evaluated this product. |
| CDCLVD110A | 1-to-10 LVDS Clock Buffer up to 1100MHz with Minimum Skew for Clock Distribution | NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) | TI customers also evaluated this product. |
| CDCLVP111 | 1:10 LVPECL Buffer with Selectable Input | NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) | TI customers also evaluated this product. |
| CDCE421A | Fully Integrated Wide Range Low-Jitter Crystal Oscillator Clock Generator | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-EXTERNAL VCXO OUTPUT | TI customers also evaluated this product. |
| CDCE62005 | 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |

No Tags are Available for this Part Number