CDCLVP215 Status: ACTIVE

Dual 1:5 High Speed LVPECL Fan Out Buffer


      
         
Alert me about changes<br/>to this product

See Also

  • CDCLVP110 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  1:10 LVPECL Buffer
  • CDCLVD110A - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  1:10 LVDS Buffer
 CDCLVP110 CDCLVP111 CDCLVP215CDCP1803 CDCVF111 
Frequency(Max)(MHz)3500  3500  3500  800  650  
VCC(V)2.5, 3.3  2.5, 3.3  2.5, 3.3  3.3  3.3  
Input LevelHSTL, LVPECL  LVPECL,LVDS,CML,SSTL  LVPECL  LVPECL, LVDS, LVTTL, HSTL, VML, CML, SSTL-2  LVPECL  
No. of Outputs10  10  10  3  9  
tsk(o)(ns)   30   
Vcc range(V)2.375 - 3.8  2.375 - 3.8  2.375 - 3.8  3 - 3.6   
tsk(p)(ns)   150   
Output LevelLVPECL  LVPECL  LVPECL  LVPECL  LVPECL  
Pin/Package32LQFP  32LQFP, 32QFN  32QFN  24QFN, 24VQFN  28PLCC  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Tsk(o)(ps)  30    
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • CDCLVP110: 1:10 LVPECL/HSTL to LVPECL Clock Driver
  • CDCLVD110A: 1-to-10 LVDS Clock Buffer up to 1100MHz with Minimum Skew for Clock Distribution
  • CDCLVP111: 1:10 LVPECL Buffer with Selectable Input
  • CDCE421A: Fully Integrated Wide Range Low-Jitter Crystal Oscillator Clock Generator
  • CDCM7005: High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO
  • CDCE62005: 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO

Product Information

Features

  • 2× One Differential Clock Input Pair LVPECL to 5 Differential LVPECL Clock Outputs
  • Fully Compatible With LVPECL/LVECL
  • Supports a Wide Supply Voltage Range From 2.375 V to 3.8 V
  • Open Input Default State
  • Low-Output Skew (Typ 15 ps) for Clock-Distribution Applications
  • VBB Reference Voltage Output for Single-Ended Clocking
  • Available in the QFN32 Package
  • Frequency Range From DC to 3.5 GHz
  • Pin-to-Pin Compatible With the MC100 Series EP111, LVEP210, ES6111, LVEP111
  • APPLICATIONS
    • Designed for Driving 50- Transmission Lines High Performance Clock Distribution

Description

The CDCLVP215 clock driver distributes two times one differential clock pair of LVPECL, (CLKA, CLKB) to 5 pairs of differential LVPECL clock (QA0..QA4, QB0..QB4) outputs with minimum skew for clock distribution. The CDCLVP215 specifies low output-to-output skew. The CDCLVP215 is specifically designed for driving 50- transmission lines. When an output pair is not used, leaving it open is recommended to reduce power consumption. If only one of the output pairs is used, the other output pair must be identically terminated to 50 .

The VBB reference voltage output is used if single-ended input operation is required. In this case, the VBB pin should be connected to CLKA or CLKB and bypassed to GND via a 10-nF capacitor.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
CDCLVP215RHBRACTIVE-40 to 855.55 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&RPurchase Samples
CDCLVP215RHBTACTIVE-40 to 856.15 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:01 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksCDCLVP215RHBR
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksCDCLVP215RHBT
AmericasArrow 250
Avnet 250
AsiaFarnell Asia 246
WPI 250
EuropeArrow Northern Europe 250
Arrow Southern Europe 250
EBV Elektronik 125
Farnell 246
WorldwideDigiKey 705
Mouser Electronics 225
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CDCLVP215RHBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
CDCLVP215RHBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CDCLVP215 Help

Datasheet

Part # Name Product Family Comments
CDCLVP110   1:10 LVPECL/HSTL to LVPECL Clock Driver   NON-PLL BUFFERS - DIFFERENTIAL ENDED(NP)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  1:10 LVPECL Buffer  
CDCLVD110A   1-to-10 LVDS Clock Buffer up to 1100MHz with Minimum Skew for Clock Distribution   NON-PLL BUFFERS - DIFFERENTIAL ENDED(NP)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  1:10 LVDS Buffer  
Customers Who Evaluated This Product Also Evaluated...
CDCLVP110 1:10 LVPECL/HSTL to LVPECL Clock Driver NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDCLVD110A 1-to-10 LVDS Clock Buffer up to 1100MHz with Minimum Skew for Clock Distribution NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDCLVP111 1:10 LVPECL Buffer with Selectable Input NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDCE421A Fully Integrated Wide Range Low-Jitter Crystal Oscillator Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCM7005 High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-EXTERNAL VCXO OUTPUT TI customers also evaluated this product.
CDCE62005 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here