CDCM1802 Status: ACTIVE

Clock Buffer w/Programmable Divider, LVPECL I/O + addl LVCMOS output


      
         
Alert me about changes<br/>to this product

 CDCM1802
Frequency(Max)(MHz)800  
Input LevelLVPECL, LVDS, LVTTL  
No. of Outputs2  
VCC(V)3.3  
Output Drive(mA)14  
Output LevelLVPECL, LVCMOS  
Pin/Package16QFN  
Vcc range(V)2.5 and 3.3  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CDCM1804: 1:3 LVPECL Clock Buffer & Addl LVCMOS Output & Programmable Divider
  • CDCE18005: 5/10 Outputs Clock Buffer with Divider
  • CDCV304: General Purpose and PCI-X 1:4 Clock Buffer
  • CDCM61001: 1:1 Ultra Low Jitter Crystal-In Clock Generator
  • CDCE62005: 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO

Product Information

Features

  • Distributes One Differential Clock Input to One LVPECL Differential Clock Output and One LVCMOS Single-Ended Output
  • Programmable Output Divider for Both LVPECL and LVCMOS Outputs
  • 1.6-ns Output Skew Between LVCMOS and LVPECL Transitions Minimizing Noise
  • 3.3-V Power Supply (2.5-V Functional)
  • Signaling Rate Up to 800-MHz LVPECL and 200-MHz LVCMOS
  • Differential Input Stage for Wide Common-Mode Range Also Provides VBB Bias Voltage Output for Single-Ended Input Signals
  • Receiver Input Threshold ±75 mV
  • 16-Pin QFN Package (3 mm x 3 mm)

Description

The CDCM1802 clock driver distributes one pair of differential clock input to one LVPECL differential clock output pair Y0 and Y0\ and one single-ended LVCMOS output Y1. It is specifically designed for driving 50- transmission lines. The LVCMOS output is delayed by 1.6 ns over the PECL output stage to minimize noise impact during signal transitions.

The CDCM1802 has two control pins, S0 and S1, to select different output mode settings. The S[1:0] pins are 3-level inputs. Additionally, an enable pin EN is provided to disable or enable all outputs simultaneously. The CDCM1802 is characterized for operation from –40°C to 85°C.

For single-ended driver applications, the CDCM1802 provides a VBB output pin that can be directly connected to the unused input as a common-mode voltage reference.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
CDCM1802RGTRACTIVE-40 to 854.70 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
CDCM1802RGTRG4ACTIVE-40 to 854.70 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
CDCM1802RGTTACTIVE-40 to 855.20 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol
CDCM1802RGTTG4ACTIVE-40 to 855.20 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:02 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksCDCM1802RGTR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksCDCM1802RGTRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksCDCM1802RGTT
AmericasArrow 230
Rochester Electronics 190
AsiaWPI 165
WorldwideDigiKey 235
Mouser Electronics 203
TI Lead Time*: 16 WeeksCDCM1802RGTTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CDCM1802RGTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
CDCM1802RGTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
CDCM1802RGTT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
CDCM1802RGTTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CDCM1802 Help

Datasheet

Application Notes

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CDCM1804 1:3 LVPECL Clock Buffer & Addl LVCMOS Output & Programmable Divider NON-PLL BUFFERS-MIXED SINGLE AND DIFFERENTIAL ENDED TI customers also evaluated this product.
CDCE18005 5/10 Outputs Clock Buffer with Divider NON-PLL BUFFERS-MIXED SINGLE AND DIFFERENTIAL ENDED TI customers also evaluated this product.
CDCV304 General Purpose and PCI-X 1:4 Clock Buffer NON-PLL BUFFERS-SINGLE ENDED(NP) TI customers also evaluated this product.
CDCM61001 1:1 Ultra Low Jitter Crystal-In Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCE62005 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCM61002 1:2 Ultra Low Jitter Crystal-In Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
SN65LVDS104 1:4 LVDS Clock Fanout Buffer NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDCP1803 1:3 LVPECL Clock Buffer with Programable Divider NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDCLVP1102 Low Jitter 1:2 Universal-to-LVPECL Buffer NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDCF5801A Low Jitter PLL Based Multiplier/Divider with programmable delay lines down to sub 10ps PLL BUFFERS-PHASE ALIGNER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here