| Part # |
Name |
Product Family |
Comments |
|
CDCM61002
|
1:2 Ultra Low Jitter Crystal-In Clock Generator
|
ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER
- INTERNAL VCO OUTPUT
|
The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.
The same pin-pin compatible family with different number of outputs
|
|
CDCM61004
|
1:4 Ultra Low Jitter Crystal-In Clock Generator
|
ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER
- INTERNAL VCO OUTPUT
|
The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.
The same pin-pin compatible family with different number of outputs
|
|
CDCE62005
|
5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO
|
ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER
- INTERNAL VCO OUTPUT
|
The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
CDCSM6100x performs a subset function of CDCE62005 with more easy to use feature
|
| Customers Who Evaluated This Product Also Evaluated... |
|
CDCE62005
|
5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO
|
ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT
|
TI customers also evaluated this product.
|
|
CDCE421A
|
Fully Integrated Wide Range Low-Jitter Crystal Oscillator Clock Generator
|
ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT
|
TI customers also evaluated this product.
|
|
CDCE62002
|
Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs
|
ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT
|
TI customers also evaluated this product.
|
|
CDCM61004
|
1:4 Ultra Low Jitter Crystal-In Clock Generator
|
ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT
|
TI customers also evaluated this product.
|
|
CDCL6010
|
1.8V 11-Outputs Clock Multiplier, Distributor, Jitter Cleaner and Buffer
|
ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT
|
TI customers also evaluated this product.
|
|
CDCM61002
|
1:2 Ultra Low Jitter Crystal-In Clock Generator
|
ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT
|
TI customers also evaluated this product.
|
|
CDC421A100
|
Fully Integrated Fixed Frequency Low-Jitter Crystal Oscillator Clock Generator
|
ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT
|
TI customers also evaluated this product.
|
|
CDCE913
|
Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
|
General Purpose Synthesizer with optional SSC-VCXO INPUT
|
TI customers also evaluated this product.
|
|
CDCE72010
|
10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner
|
WIRELESS BASE STATION CLOCKS-TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS
|
TI customers also evaluated this product.
|
|
CDCM7005
|
High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO
|
ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-EXTERNAL VCXO OUTPUT
|
TI customers also evaluated this product.
|
|
CDCS502
|
Crystal Oscillator / Clock Generator with optional SSC
|
General Purpose Synthesizer with optional SSC-NON-VCXO INPUT
|
TI customers also evaluated this product.
|
|
CDCE949
|
Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs
|
General Purpose Synthesizer with optional SSC-VCXO INPUT
|
TI customers also evaluated this product.
|
|
CDC7005
|
High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO
|
ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-EXTERNAL VCXO OUTPUT
|
TI customers also evaluated this product.
|
|
CDCE706
|
Programmable 3-PLL Clock Synthesizer / Multiplier / Divider
|
General Purpose Synthesizer with optional SSC-NON-VCXO INPUT
|
TI customers also evaluated this product.
|
|
CDCS503
|
Clock Buffer / Clock Multiplier with optional SSC
|
General Purpose Synthesizer with optional SSC-NON-VCXO INPUT
|
TI customers also evaluated this product.
|
|
TMS320F2808
|
32-Bit Digital Signal Controller with Flash
|
C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES
|
TI customers also evaluated this product.
|
|
TPS54331
|
3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
|
DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS
|
TI customers also evaluated this product.
|