|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The CDCS501 is a spread spectrum capable, LVCMOS Input Clock Buffer for EMI reduction. The device is designed to counter common EMI problems in modern electronic designs. It accepts a 3.3V LVCMOS signal at the input and spread this signal by a small amount, centered around the input frequency. The amount of spread can be selected via 3 control pins. The Functional Table contains detailed information on the amount of spread. A 4th control pin can be used to activate or deactivate the Spread Spectrum Clock Generator. Selecting SSC_ON = off will turn the Spread Spectrum Clock Generator off only. The device will still pass the LVCMOS signal that’s presented at its input trough to its output. This pin is low active. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| CDCS501PW | ACTIVE | -40 to 85 | 0.50 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | Purchase Samples |
| CDCS501PWR | ACTIVE | -40 to 85 | 0.45 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:02 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksCDCS501PW | |||
| Worldwide | DigiKey | 450 | |
| TI Lead Time*: 20 WeeksCDCS501PWR | |||
| Worldwide | DigiKey | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CDCS501PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCS501PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CDCS501 
| Part # | Name | Product Family | Comments |
| CDCS502 | Crystal Oscillator / Clock Generator with optional SSC | General Purpose Synthesizer with optional SSC - NON-VCXO INPUT | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. CDCS502 is a clock buffer that takes Xtal input |
| CDCS503 | Clock Buffer / Clock Multiplier with optional SSC | General Purpose Synthesizer with optional SSC - NON-VCXO INPUT | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. CDCS503 is a clock buffer with SSC that also be used as a x4 frequency multiplier |
| CDCE913 | Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs | General Purpose Synthesizer with optional SSC - VCXO INPUT | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. CDCE913 is a full featured device with frequency synthesis, EEPROM and 3 fanouts |
| CDCE949 | Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs | General Purpose Synthesizer with optional SSC - VCXO INPUT | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. CDCE949 is full featured 4-PLL device with frequency synthesis, EEPROM and 9 fanouts |
| Customers Who Evaluated This Product Also Evaluated... | |||
| CDCS503 | Clock Buffer / Clock Multiplier with optional SSC | General Purpose Synthesizer with optional SSC-NON-VCXO INPUT | TI customers also evaluated this product. |
| CDCE706 | Programmable 3-PLL Clock Synthesizer / Multiplier / Divider | General Purpose Synthesizer with optional SSC-NON-VCXO INPUT | TI customers also evaluated this product. |
| CDCS502 | Crystal Oscillator / Clock Generator with optional SSC | General Purpose Synthesizer with optional SSC-NON-VCXO INPUT | TI customers also evaluated this product. |
| CDCE906 | Programmable 3-PLL Clock Synthesizer / Multiplier / Divider | General Purpose Synthesizer with optional SSC-NON-VCXO INPUT | TI customers also evaluated this product. |
| CDCE913 | Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs | General Purpose Synthesizer with optional SSC-VCXO INPUT | TI customers also evaluated this product. |
| CDCE949 | Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs | General Purpose Synthesizer with optional SSC-VCXO INPUT | TI customers also evaluated this product. |
| CDCE925 | Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs | General Purpose Synthesizer with optional SSC-VCXO INPUT | TI customers also evaluated this product. |
| CDCE421A | Fully Integrated Wide Range Low-Jitter Crystal Oscillator Clock Generator | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCVF25084 | 3.3V x4 Clock Multiplier With 8 Outputs | PLL BUFFERS-Multiplier / Divider | TI customers also evaluated this product. |
| CDCE62002 | Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCM61001 | 1:1 Ultra Low Jitter Crystal-In Clock Generator | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |

No Tags are Available for this Part Number