CDCS501 Status: ACTIVE

Clock Driver with Optional Spread-Spectrum Clocking


      
         
Alert me about changes<br/>to this product

See Also

  • CDCS502 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  CDCS502 is a clock buffer that takes Xtal input
  • CDCS503 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  CDCS503 is a clock buffer with SSC that also be used as a x4 frequency multiplier
  • CDCE913 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  CDCE913 is a full featured device with frequency synthesis, EEPROM and 3 fanouts

View all related products


Datasheet

Download - PDF Icon

 CDCS501CDCS502 CDCS503 
VCC(V)3.3  3.3  3.3  
Input LevelLVCMOS  Crystal  LVCMOS  
Output LevelLVCMOS  LVCMOS  LVCMOS  
Pin/Package8TSSOP  8TSSOP  8TSSOP  
Output Frequency(Min)(Mhz)40  8  8  
Output Frequency(Max)(Mhz)108  108  108  
Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)110ps  100ps  110ps  
Multiplier Ratio1  1,4  1,4  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • CDCS503: Clock Buffer / Clock Multiplier with optional SSC
  • CDCE706: Programmable 3-PLL Clock Synthesizer / Multiplier / Divider
  • CDCS502: Crystal Oscillator / Clock Generator with optional SSC
  • CDCE913: Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
  • CDCE949: Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs
  • CDCE925: Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs

More Related Products

Product Information

Features

  • Part of a Family of Easy to use Clock Generator Devices With Optional SSC
  • SSC Capable Clock Generator / Buffer
  • SSC Controllable via 3 External Pins
    • ±0% to ±1.5% Center Spread
  • 1 External Control Pin for SSC ON / OFF Selection
  • 40 MHz to 108 MHz Single-Ended LVCMOS Input
  • Single 3.3V Device Power Supply
  • Wide Temperature Range -40°C to 85°C
  • Low Space Consumption by 8 Pin TSSOP Package
  • APPLICATIONS
    • Consumer and Industrial Applications Requiring EMI Reduction through Spread Spectrum Clocking

Description

The CDCS501 is a spread spectrum capable, LVCMOS Input Clock Buffer for EMI reduction.

The device is designed to counter common EMI problems in modern electronic designs.

It accepts a 3.3V LVCMOS signal at the input and spread this signal by a small amount, centered around the input frequency. The amount of spread can be selected via 3 control pins. The Functional Table contains detailed information on the amount of spread. A 4th control pin can be used to activate or deactivate the Spread Spectrum Clock Generator.

Selecting SSC_ON = off will turn the Spread Spectrum Clock Generator off only. The device will still pass the LVCMOS signal that’s presented at its input trough to its output. This pin is low active.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
CDCS501PWACTIVE-40 to 850.50 | 1kuTSSOP (PW) | 8 View 150 | TUBEPurchase Samples
CDCS501PWRACTIVE-40 to 850.45 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:05 PM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCDCS501PW
WorldwideDigiKey 450
TI Lead Time*: 20 WeeksCDCS501PWR
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CDCS501PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CDCS501PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CDCS501 Help

Datasheet

Part # Name Product Family Comments
CDCS502   Crystal Oscillator / Clock Generator with optional SSC   General Purpose Synthesizer with optional SSC - NON-VCXO INPUT   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  CDCS502 is a clock buffer that takes Xtal input  
CDCS503   Clock Buffer / Clock Multiplier with optional SSC   General Purpose Synthesizer with optional SSC - NON-VCXO INPUT   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  CDCS503 is a clock buffer with SSC that also be used as a x4 frequency multiplier  
CDCE913   Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs   General Purpose Synthesizer with optional SSC - VCXO INPUT   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  CDCE913 is a full featured device with frequency synthesis, EEPROM and 3 fanouts  
CDCE949   Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs   General Purpose Synthesizer with optional SSC - VCXO INPUT   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  CDCE949 is full featured 4-PLL device with frequency synthesis, EEPROM and 9 fanouts  
Customers Who Evaluated This Product Also Evaluated...
CDCS503 Clock Buffer / Clock Multiplier with optional SSC General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
CDCE706 Programmable 3-PLL Clock Synthesizer / Multiplier / Divider General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
CDCS502 Crystal Oscillator / Clock Generator with optional SSC General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
CDCE906 Programmable 3-PLL Clock Synthesizer / Multiplier / Divider General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
CDCE913 Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
CDCE949 Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
CDCE925 Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
CDCE421A Fully Integrated Wide Range Low-Jitter Crystal Oscillator Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCVF25084 3.3V x4 Clock Multiplier With 8 Outputs PLL BUFFERS-Multiplier / Divider TI customers also evaluated this product.
CDCE62002 Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCM61001 1:1 Ultra Low Jitter Crystal-In Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here