CDCS502 Status: ACTIVE

Crystal Oscillator / Clock Generator with optional SSC


      
         
Alert me about changes<br/>to this product

See Also

  • CDCE913 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  CDCS502 is a clock buffer with SSC. CDCE913 has similar functionality but provides frequency synthesis with 3 fan outs and integrated EEPROM
  • CDCEL913 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  CDCS502 is a clock buffer with SSC. CDCEL913 has similar functionality but provides frequency synthesis with 3 fan outs and integrated EEPROM working at 1.8V.
 CDCS501 CDCS502CDCS503 
VCC(V)3.3  3.3  3.3  
Input LevelLVCMOS  Crystal  LVCMOS  
Output LevelLVCMOS  LVCMOS  LVCMOS  
Pin/Package8TSSOP  8TSSOP  8TSSOP  
Output Frequency(Min)(Mhz)40  8  8  
Output Frequency(Max)(Mhz)108  108  108  
Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)110ps  100ps  110ps  
Multiplier Ratio1  1,4  1,4  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • CDCE906: Programmable 3-PLL Clock Synthesizer / Multiplier / Divider
  • CDCS501: Clock Driver with Optional Spread-Spectrum Clocking
  • CDCS503: Clock Buffer / Clock Multiplier with optional SSC
  • CDCE913: Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
  • CDCE925: Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
  • CDCM61001: 1:1 Ultra Low Jitter Crystal-In Clock Generator

More Related Products

Product Information

Features

  • Part of a Family of Easy to use Clock Generator Devices With Optional SSC
  • Crystal Oscillator With Integrated Crystal Capacitors, Selectable Output Frequency and Selectable SSC
  • SSC Controllable via 2 External Pins
    • ±0%, ±0.5%, ±1%, ±2% Center Spread
  • Frequency Multiplication Selectable Between x1 or x4 With one External Control Pin
  • Single 3.3V Device Power Supply
  • Wide Temperature Range -40°C to 85°C
  • Low space Consumption by 8 pin TSSOP Package
  • APPLICATIONS
    • Consumer and Industrial Applications requiring Crystal Oscillator with the possibility of EMI reduction through Spread Spectrum Clocking

Description

The CDCS502 is a spread spectrum capable, fundamental mode crystal oscillator with selectable frequency multiplication.

It features an advanced gain controlled fundamental mode crystal oscillator stage with a built-in load capacitance of 10pF. This oscillator stage accepts crystals from 8MHz to 32MHz with an ESR of up to 180Ω. The stage can be used with crystals with power dissipation of 50µW and up.

The input signal is processed by a PLL, whose output frequency is either equal to the input frequency or multiplied by the factor of 4.

The PLL is also able to spread the clock signal by ±0%, ±0.5%, ±1% or ±2% centered around the output clock frequency with an triangular modulation.

By this, the device can generate output frequencies between 8MHz and 108MHz with or without SSC from a fundamental mode crystal.

In x1 Mode with an SSC amount of 0%, the device works as a standard crystal oscillator and does not make use of the built in PLL.

The CDCS502 operates in 3.3V environment.

It is characterized for operation from -40°C to 85°C. It is offered in an 8 Pin TSSOP package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
CDCS502PWACTIVE-40 to 851.05 | 1kuTSSOP (PW) | 8 View 150 | TUBEPurchase Samples
CDCS502PWRACTIVE-40 to 850.95 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:55 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCDCS502PW
AmericasArrow 450
Avnet 150
Newark 298
AsiaFarnell Asia 271
EuropeArrow Northern Europe 450
Farnell 271
WorldwideDigiKey  Available
Mouser Electronics 276
TI Lead Time*: 20 WeeksCDCS502PWR
WorldwideDigiKey 485
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CDCS502PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CDCS502PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CDCS502 Help

Datasheet

Application Notes

User Guides

Part # Name Product Family Comments
CDCE913   Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs   General Purpose Synthesizer with optional SSC - VCXO INPUT   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  CDCS502 is a clock buffer with SSC. CDCE913 has similar functionality but provides frequency synthesis with 3 fan outs and integrated EEPROM  
CDCEL913   Programmable 1-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs   DIGITAL MEDIA SYSTEMS CLOCKS - PORTABLE CLOCKS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  CDCS502 is a clock buffer with SSC. CDCEL913 has similar functionality but provides frequency synthesis with 3 fan outs and integrated EEPROM working at 1.8V.  
Customers Who Evaluated This Product Also Evaluated...
CDCE906 Programmable 3-PLL Clock Synthesizer / Multiplier / Divider General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
CDCS501 Clock Driver with Optional Spread-Spectrum Clocking General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
CDCS503 Clock Buffer / Clock Multiplier with optional SSC General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
CDCE706 Programmable 3-PLL Clock Synthesizer / Multiplier / Divider General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
CDCE913 Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
CDCE925 Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
CDCM61001 1:1 Ultra Low Jitter Crystal-In Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCE421A Fully Integrated Wide Range Low-Jitter Crystal Oscillator Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCE949 Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
CDCE62005 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCE62002 Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCM61004 1:4 Ultra Low Jitter Crystal-In Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
BQ24103 Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1- or 2-cell BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here