|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The CDCS502 is a spread spectrum capable, fundamental mode crystal oscillator with selectable frequency multiplication. It features an advanced gain controlled fundamental mode crystal oscillator stage with a built-in load capacitance of 10pF. This oscillator stage accepts crystals from 8MHz to 32MHz with an ESR of up to 180Ω. The stage can be used with crystals with power dissipation of 50µW and up. The input signal is processed by a PLL, whose output frequency is either equal to the input frequency or multiplied by the factor of 4. The PLL is also able to spread the clock signal by ±0%, ±0.5%, ±1% or ±2% centered around the output clock frequency with an triangular modulation. By this, the device can generate output frequencies between 8MHz and 108MHz with or without SSC from a fundamental mode crystal. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| CDCS502PW | ACTIVE | -40 to 85 | 1.05 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | Purchase Samples |
| CDCS502PWR | ACTIVE | -40 to 85 | 0.95 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:01 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksCDCS502PW | |||
| Americas | Arrow | 450 | |
| Avnet | 150 | ||
| Newark | 298 | ||
| Asia | Farnell Asia | 270 | |
| Europe | Arrow Northern Europe | 450 | |
| Farnell | 270 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 276 | ||
| TI Lead Time*: 20 WeeksCDCS502PWR | |||
| Worldwide | DigiKey | 466 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CDCS502PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCS502PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CDCS502 
| Part # | Name | Product Family | Comments |
| CDCE913 | Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs | General Purpose Synthesizer with optional SSC - VCXO INPUT | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. CDCS502 is a clock buffer with SSC. CDCE913 has similar functionality but provides frequency synthesis with 3 fan outs and integrated EEPROM |
| CDCEL913 | Programmable 1-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs | DIGITAL MEDIA SYSTEMS CLOCKS - PORTABLE CLOCKS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. CDCS502 is a clock buffer with SSC. CDCEL913 has similar functionality but provides frequency synthesis with 3 fan outs and integrated EEPROM working at 1.8V. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| CDCE906 | Programmable 3-PLL Clock Synthesizer / Multiplier / Divider | General Purpose Synthesizer with optional SSC-NON-VCXO INPUT | TI customers also evaluated this product. |
| CDCS501 | Clock Driver with Optional Spread-Spectrum Clocking | General Purpose Synthesizer with optional SSC-NON-VCXO INPUT | TI customers also evaluated this product. |
| CDCS503 | Clock Buffer / Clock Multiplier with optional SSC | General Purpose Synthesizer with optional SSC-NON-VCXO INPUT | TI customers also evaluated this product. |
| CDCE706 | Programmable 3-PLL Clock Synthesizer / Multiplier / Divider | General Purpose Synthesizer with optional SSC-NON-VCXO INPUT | TI customers also evaluated this product. |
| CDCE913 | Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs | General Purpose Synthesizer with optional SSC-VCXO INPUT | TI customers also evaluated this product. |
| CDCE925 | Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs | General Purpose Synthesizer with optional SSC-VCXO INPUT | TI customers also evaluated this product. |
| CDCM61001 | 1:1 Ultra Low Jitter Crystal-In Clock Generator | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCE421A | Fully Integrated Wide Range Low-Jitter Crystal Oscillator Clock Generator | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCE949 | Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs | General Purpose Synthesizer with optional SSC-VCXO INPUT | TI customers also evaluated this product. |
| CDCE62005 | 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCE62002 | Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCM61004 | 1:4 Ultra Low Jitter Crystal-In Clock Generator | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CC2500 | Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| BQ24103 | Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1- or 2-cell | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |

No Tags are Available for this Part Number