|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The CDCS503 is a spread spectrum capable, LVCMOS Input Clock Buffer with selectable frequency multiplication. It shares major functionality with the CDCS502 but utilizes a LVCMOS input stage instead of the crystal input stage of the CDCS502. Also an Output Enable pin has been added to the CDCS503. The device accepts a 3.3V LVCMOS signal at the input. The input signal is processed by a PLL, whose output frequency is either equal to the input frequency or multiplied by the factor of 4. The PLL is also able to spread the clock signal by ±0%, ±0.5%, ±1% or ±2% centered around the output clock frequency with a triangular modulation. By this, the device can generate output frequencies between 8MHz and 108MHz with or without SSC. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| CDCS503PW | ACTIVE | -40 to 85 | 0.55 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | Purchase Samples |
| CDCS503PWR | ACTIVE | -40 to 85 | 0.50 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:04 PM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksCDCS503PW | |||
| Americas | Arrow | 600 | |
| Newark | 598 | ||
| Asia | Farnell Asia | 340 | |
| Europe | Avnet-SILICA | 600 | |
| Farnell | 340 | ||
| Worldwide | DigiKey | 425 | |
| TI Lead Time*: 20 WeeksCDCS503PWR | |||
| Worldwide | DigiKey | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CDCS503PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCS503PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CDCS503 
| Part # | Name | Product Family | Comments |
| CDCS502 | Crystal Oscillator / Clock Generator with optional SSC | General Purpose Synthesizer with optional SSC - NON-VCXO INPUT | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. CDCS502 is a clock buffer that takes Xtal input |
| CDCS501 | Clock Driver with Optional Spread-Spectrum Clocking | General Purpose Synthesizer with optional SSC - NON-VCXO INPUT | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. CDCS501 is a clock buffer with SSC that has no multiplication function |
| CDCE913 | Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs | General Purpose Synthesizer with optional SSC - VCXO INPUT | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. CDCE913 is a full featured device with frequency synthesis, EEPROM and 3 fanouts |
| CDCE949 | Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs | General Purpose Synthesizer with optional SSC - VCXO INPUT | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. CDCE949 is full featured 4-PLL device with frequency synthesis, EEPROM and 9 fanouts |
| Customers Who Evaluated This Product Also Evaluated... | |||
| CDCS501 | Clock Driver with Optional Spread-Spectrum Clocking | General Purpose Synthesizer with optional SSC-NON-VCXO INPUT | TI customers also evaluated this product. |
| CDCE906 | Programmable 3-PLL Clock Synthesizer / Multiplier / Divider | General Purpose Synthesizer with optional SSC-NON-VCXO INPUT | TI customers also evaluated this product. |
| CDCS502 | Crystal Oscillator / Clock Generator with optional SSC | General Purpose Synthesizer with optional SSC-NON-VCXO INPUT | TI customers also evaluated this product. |
| CDCE706 | Programmable 3-PLL Clock Synthesizer / Multiplier / Divider | General Purpose Synthesizer with optional SSC-NON-VCXO INPUT | TI customers also evaluated this product. |
| CDCDLP223 | 3.3V Clock Synthesizer for DLP Systems | General Purpose Synthesizer with optional SSC-NON-VCXO INPUT | TI customers also evaluated this product. |
| CDCE913 | Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs | General Purpose Synthesizer with optional SSC-VCXO INPUT | TI customers also evaluated this product. |
| CDCE949 | Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs | General Purpose Synthesizer with optional SSC-VCXO INPUT | TI customers also evaluated this product. |
| CDCM61001 | 1:1 Ultra Low Jitter Crystal-In Clock Generator | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCVF25084 | 3.3V x4 Clock Multiplier With 8 Outputs | PLL BUFFERS-Multiplier / Divider | TI customers also evaluated this product. |
| CDCE421A | Fully Integrated Wide Range Low-Jitter Crystal Oscillator Clock Generator | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCM61004 | 1:4 Ultra Low Jitter Crystal-In Clock Generator | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCE925 | Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs | General Purpose Synthesizer with optional SSC-VCXO INPUT | TI customers also evaluated this product. |

No Tags are Available for this Part Number