CDCS503 Status: ACTIVE

Clock Buffer / Clock Multiplier with optional SSC


      
         
Alert me about changes<br/>to this product

See Also

  • CDCS502 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  CDCS502 is a clock buffer that takes Xtal input
  • CDCS501 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  CDCS501 is a clock buffer with SSC that has no multiplication function
  • CDCE913 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  CDCE913 is a full featured device with frequency synthesis, EEPROM and 3 fanouts

View all related products


Datasheet

Download - PDF Icon

 CDCS501 CDCS502 CDCS503
VCC(V)3.3  3.3  3.3  
Input LevelLVCMOS  Crystal  LVCMOS  
Output LevelLVCMOS  LVCMOS  LVCMOS  
Pin/Package8TSSOP  8TSSOP  8TSSOP  
Output Frequency(Min)(Mhz)40  8  8  
Output Frequency(Max)(Mhz)108  108  108  
Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)110ps  100ps  110ps  
Multiplier Ratio1  1,4  1,4  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • CDCS501: Clock Driver with Optional Spread-Spectrum Clocking
  • CDCE906: Programmable 3-PLL Clock Synthesizer / Multiplier / Divider
  • CDCS502: Crystal Oscillator / Clock Generator with optional SSC
  • CDCE913: Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
  • CDCE949: Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs
  • CDCM61001: 1:1 Ultra Low Jitter Crystal-In Clock Generator

More Related Products

Product Information

Features

  • Part of a Family of Easy to use Clock Generator Devices
    With Optional SSC
  • Clock Multiplier With Selectable Output Frequency and
    Selectable SSC
  • SSC Controllable via 2 External Pins
    • ±0%, ±0.5%, ±1%, ±2% Center Spread
  • Frequency Multiplication Selectable Between x1 or x4
    With One External Control Pin
  • Output Disable via Control Pin
  • Single 3.3V Device Power Supply
  • Wide Temperature Range –40°C to 85°C
  • Low Space Consumption by 8 Pin TSSOP Package
  • APPLICATIONS
    • Consumer and Industrial Applications requiring
      EMI reduction through Spread Spectrum Clocking
      and/or Clock Multiplication

Description

The CDCS503 is a spread spectrum capable, LVCMOS Input Clock Buffer with selectable frequency multiplication.

It shares major functionality with the CDCS502 but utilizes a LVCMOS input stage instead of the crystal input stage of the CDCS502. Also an Output Enable pin has been added to the CDCS503.

The device accepts a 3.3V LVCMOS signal at the input.

The input signal is processed by a PLL, whose output frequency is either equal to the input frequency or multiplied by the factor of 4.

The PLL is also able to spread the clock signal by ±0%, ±0.5%, ±1% or ±2% centered around the output clock frequency with a triangular modulation.

By this, the device can generate output frequencies between 8MHz and 108MHz with or without SSC.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
CDCS503PWACTIVE-40 to 850.55 | 1kuTSSOP (PW) | 8 View 150 | TUBEPurchase Samples
CDCS503PWRACTIVE-40 to 850.50 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:01 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCDCS503PW
AmericasArrow 600
Newark 598
AsiaFarnell Asia 340
EuropeAvnet-SILICA 600
Farnell 340
WorldwideDigiKey 425
TI Lead Time*: 20 WeeksCDCS503PWR
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CDCS503PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CDCS503PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CDCS503 Help

Datasheet

Application Notes

Part # Name Product Family Comments
CDCS502   Crystal Oscillator / Clock Generator with optional SSC   General Purpose Synthesizer with optional SSC - NON-VCXO INPUT   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  CDCS502 is a clock buffer that takes Xtal input  
CDCS501   Clock Driver with Optional Spread-Spectrum Clocking   General Purpose Synthesizer with optional SSC - NON-VCXO INPUT   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  CDCS501 is a clock buffer with SSC that has no multiplication function  
CDCE913   Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs   General Purpose Synthesizer with optional SSC - VCXO INPUT   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  CDCE913 is a full featured device with frequency synthesis, EEPROM and 3 fanouts  
CDCE949   Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs   General Purpose Synthesizer with optional SSC - VCXO INPUT   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  CDCE949 is full featured 4-PLL device with frequency synthesis, EEPROM and 9 fanouts  
Customers Who Evaluated This Product Also Evaluated...
CDCS501 Clock Driver with Optional Spread-Spectrum Clocking General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
CDCE906 Programmable 3-PLL Clock Synthesizer / Multiplier / Divider General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
CDCS502 Crystal Oscillator / Clock Generator with optional SSC General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
CDCE706 Programmable 3-PLL Clock Synthesizer / Multiplier / Divider General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
CDCDLP223 3.3V Clock Synthesizer for DLP Systems General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
CDCE913 Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
CDCE949 Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
CDCM61001 1:1 Ultra Low Jitter Crystal-In Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCVF25084 3.3V x4 Clock Multiplier With 8 Outputs PLL BUFFERS-Multiplier / Divider TI customers also evaluated this product.
CDCE421A Fully Integrated Wide Range Low-Jitter Crystal Oscillator Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCM61004 1:4 Ultra Low Jitter Crystal-In Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCE925 Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
UCC28600 8-Pin Quasi Resonant Flyback Green Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here