|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
MicroStar is a trademark of Texas Instruments. Description
The CDCU877 is a high-performance, low-jitter, low-skew, zero-delay buffer that distributes a differential clock inputpair (CK, CK) to ten differential pairs of clock outputs (Yn, Yn) and to one differential pair of feedback clock outputs (FBOUT, FBOUT). The clock outputs are controlled by the input clocks (CK, CK), the feedback clocks (FBIN, FBIN), the LVCMOS control pins (OE, OS), and the analog power input (AVDD). When OE is low, the clock outputs, except FBOUT/FBOUT, are disabled while the internal PLL continues to maintain its locked-in frequency. OS (output select) is a program pin that must be tied to GND or VDD. When OS is high, OE functions as previously described. When OS and OE are both low, OE has no affect on Y7/Y7, they are free running. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| CDCU877GQLR | ACTIVE | -40 to 85 | 3.05 | 1ku | BGA MICROSTAR JUNIOR (GQL) | 52 | View | 1000 | LARGE T&R | |||
| CDCU877GQLT | ACTIVE | -40 to 85 | 3.40 | 1ku | BGA MICROSTAR JUNIOR (GQL) | 52 | View | 250 | SMALL T&R | |||
| CDCU877RHAR | ACTIVE | -40 to 85 | 3.05 | 1ku | QFN (RHA) | 40 | View | 2500 | LARGE T&R | Purchase Samples | ||
| CDCU877RHARG4 | ACTIVE | -40 to 85 | 3.05 | 1ku | QFN (RHA) | 40 | View | 2500 | LARGE T&R | Purchase Samples | ||
| CDCU877RHAT | ACTIVE | -40 to 85 | 3.40 | 1ku | QFN (RHA) | 40 | View | 250 | SMALL T&R | |||
| CDCU877RHATG4 | ACTIVE | -40 to 85 | 3.40 | 1ku | QFN (RHA) | 40 | View | 250 | SMALL T&R | |||
| CDCU877RTBR | ACTIVE | -40 to 85 | 3.05 | 1ku | QFN (RHA) | 40 | View | 2500 | LARGE T&R | |||
| CDCU877RTBT | ACTIVE | -40 to 85 | 3.40 | 1ku | QFN (RTB) | 40 | View | 250 | SMALL T&R | |||
| CDCU877ZQLR | ACTIVE | -40 to 85 | 3.05 | 1ku | BGA MICROSTAR JUNIOR (ZQL) | 52 | View | 1000 | LARGE T&R | |||
| CDCU877ZQLT | ACTIVE | -40 to 85 | 3.40 | 1ku | BGA MICROSTAR JUNIOR (ZQL) | 52 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:01 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 6 WeeksCDCU877GQLR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 6 WeeksCDCU877GQLT | |||
| Worldwide | DigiKey | 760 | |
| Mouser Electronics | 250 | ||
| TI Lead Time*: 16 WeeksCDCU877RHAR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksCDCU877RHARG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksCDCU877RHAT | |||
| Asia | WPI | 219 | |
| Europe | Avnet-SILICA | 234 | |
| Worldwide | DigiKey | 318 | |
| TI Lead Time*: 16 WeeksCDCU877RHATG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksCDCU877RTBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksCDCU877RTBT | |||
| Americas | Arrow | 205 | |
| Asia | WPI | 204 | |
| Worldwide | DigiKey | 244 | |
| TI Lead Time*: 12 WeeksCDCU877ZQLR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksCDCU877ZQLT | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 43 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CDCU877GQLR | TBD | SNPB | Level-2-235C-1 YEAR | View | View |
| CDCU877GQLT | TBD | SNPB | Level-2-235C-1 YEAR | View | View |
| CDCU877RHAR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CDCU877RHARG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CDCU877RHAT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CDCU877RHATG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CDCU877RTBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CDCU877RTBT | TBD | CU SNPB | Level-3-235C-168 HR | View | View |
| CDCU877ZQLR | Green (RoHS & no Sb/Br) | SNAGCU | Level-2-260C-1 YEAR | View | View |
| CDCU877ZQLT | Green (RoHS & no Sb/Br) | SNAGCU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CDCU877 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CDCU2A877 | 1.8V Phase-Lock Loop Clock Driver with high output drive for DDR2 SDRAM Applications | 0 DELAY PLL-DIFFERENTIAL ENDED | TI customers also evaluated this product. |
| CDCV304 | General Purpose and PCI-X 1:4 Clock Buffer | NON-PLL BUFFERS-SINGLE ENDED(NP) | TI customers also evaluated this product. |
| CDCU877A | 1.8V Phase-Lock Loop Clock Driver for DDR2 SDRAM Applications | 0 DELAY PLL-DIFFERENTIAL ENDED | TI customers also evaluated this product. |

No Tags are Available for this Part Number