CDCU877A Status: ACTIVE

1.8V Phase-Lock Loop Clock Driver for DDR2 SDRAM Applications


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CDCU877A
VCC(V)1.8  
Operating Frequency Range(Min)(MHz)10  
Operating Frequency Range(Max)(MHz)400  
Absolute Jitter (cycle-to-cycle)(ps)30  
t(phase error)(Min)(ps)-50  
t(phase error)(Max)(ps)50  
Input LevelSSTL-18  
No. of Outputs10  
Output Drive(mA)9  
tsk(o)(ns)0.035  
Output LevelSSTL-18  
Pin/Package40QFN, 52BGA MICROSTAR JUNIOR  
Static Current(mA)0.5  
Operating Temp Range(Celsius)-40 to 85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CDCU2A877: 1.8V Phase-Lock Loop Clock Driver with high output drive for DDR2 SDRAM Applications
  • SN74LVC2G125: Dual Bus Buffer Gate with 3-State Outputs
  • CDCU877: 1.8V Phase-Lock Loop Clock Driver for DDR2 SDRAM Applications
  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™

Product Information

Features

  • 1.8-V Phase Lock Loop Clock Driver for Double Data Rate (DDR II) Applications
  • Spread Spectrum Clock Compatible
  • Operating Frequency: 10 MHz to 400 MHz
  • Low Current Consumption: <135 mA
  • Low Jitter (Cycle-Cycle): ±30 ps
  • Low Output Skew: 35 ps
  • Low Period Jitter: ±20 ps
  • Low Dynamic Phase Offset: ±15 ps
  • Low Static Phase Offset: ±50 ps
  • Distributes One Differential Clock Input toTen Differential Outputs
  • 52-Ball µBGA (MicroStar™ Junior BGA, 0,65-mm pitch) and 40-Pin MLF
  • External Feedback Pins (FBIN, FBIN) are Used to Synchronize the Outputs to the Input Clocks
  • Meets or Exceeds JESD82-8 PLL Standard for PC2-3200/4300
  • Fail-Safe Inputs

MicroStar is a trademark of Texas Instruments.

Description

The CDCU877 is a high-performance, low-jitter, low-skew, zero-delay buffer that distributes a differential clock inputpair (CK, CK) to ten differential pairs of clock outputs (Yn, Yn) and to one differential pair of feedback clock outputs (FBOUT, FBOUT). The clock outputs are controlled by the input clocks (CK, CK), the feedback clocks (FBIN, FBIN), the LVCMOS control pins (OE, OS), and the analog power input (AVDD). When OE is low, the clock outputs, except FBOUT/FBOUT, are disabled while the internal PLL continues to maintain its locked-in frequency. OS (output select) is a program pin that must be tied to GND or VDD. When OS is high, OE functions as previously described. When OS and OE are both low, OE has no affect on Y7/Y7, they are free running.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
CDCU877AGQLRACTIVE-40 to 853.05 | 1kuBGA MICROSTAR JUNIOR (GQL) | 52 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
CDCU877AGQLTACTIVE-40 to 853.40 | 1kuBGA MICROSTAR JUNIOR (GQL) | 52 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
CDCU877ARHARACTIVE-40 to 853.05 | 1kuQFN (RHA) | 40 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
CDCU877ARHARG4ACTIVE-40 to 853.05 | 1kuQFN (RHA) | 40 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
CDCU877ARHATACTIVE-40 to 853.40 | 1kuQFN (RHA) | 40 View 250 | SMALL T&R Download CAD Format for this Symbol 
CDCU877ARHATG4ACTIVE-40 to 853.40 | 1kuQFN (RHA) | 40 View 250 | SMALL T&R Download CAD Format for this Symbol 
CDCU877ARTBRACTIVE-40 to 853.05 | 1kuQFN (RTB) | 40 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
CDCU877ARTBTACTIVE-40 to 853.40 | 1kuQFN (RTB) | 40 View 250 | SMALL T&R Download CAD Format for this Symbol 
CDCU877AZQLRACTIVE-40 to 853.05 | 1kuBGA MICROSTAR JUNIOR (ZQL) | 52 View 1000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
CDCU877AZQLTACTIVE-40 to 853.40 | 1kuBGA MICROSTAR JUNIOR (ZQL) | 52 View 250 | SMALL T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:01 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksCDCU877AGQLR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 6 WeeksCDCU877AGQLT
AmericasRochester Electronics >1k
AsiaWPI 242
WorldwideDigiKey 12
TI Lead Time*: 16 WeeksCDCU877ARHAR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksCDCU877ARHARG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksCDCU877ARHAT
AmericasRochester Electronics 250
AsiaWPI 305
WorldwideDigiKey 64
TI Lead Time*: 16 WeeksCDCU877ARHATG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksCDCU877ARTBR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCDCU877ARTBT
AmericasArrow >1k
Rochester Electronics 250
AsiaWPI 160
WorldwideDigiKey 213
Mouser Electronics 70
TI Lead Time*: 12 WeeksCDCU877AZQLR
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksCDCU877AZQLT
AmericasRochester Electronics >1k
AsiaWPI 250
WorldwideDigiKey 253
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CDCU877AGQLR  TBD SNPB Level-2-235C-1 YEARViewView
CDCU877AGQLT  TBD SNPB Level-2-235C-1 YEARViewView
CDCU877ARHAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CDCU877ARHARG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CDCU877ARHAT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CDCU877ARHATG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CDCU877ARTBR  TBD CU SNPB Level-3-235C-168 HRViewView
CDCU877ARTBT  TBD CU SNPB Level-3-235C-168 HRViewView
CDCU877AZQLR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-2-260C-1 YEARViewView
CDCU877AZQLT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CDCU877A Help

Datasheet

Application Notes

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CDCU2A877 1.8V Phase-Lock Loop Clock Driver with high output drive for DDR2 SDRAM Applications 0 DELAY PLL-DIFFERENTIAL ENDED TI customers also evaluated this product.
SN74LVC2G125 Dual Bus Buffer Gate with 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
CDCU877 1.8V Phase-Lock Loop Clock Driver for DDR2 SDRAM Applications MEMORY INTERFACE CLOCKS AND REGISTERS-DDR2 PLL TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here