CDCUA877 Status: ACTIVE

1.8V Phase-Lock Loop Clock Driver for DDR2 SDRAM Applications


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CDCUA877
VCC(V)1.8  
Operating Frequency Range(Min)(MHz)125  
Operating Frequency Range(Max)(MHz)410  
Absolute Jitter (cycle-to-cycle)(ps)30  
t(phase error)(Min)(ps)-35  
t(phase error)(Max)(ps)35  
Input LevelSSTL-18  
No. of Outputs10  
Output Drive(mA)9  
tsk(o)(ns)0.03  
Output LevelSSTL-18  
Pin/Package52BGA MICROSTAR JUNIOR  
Static Current(mA)0.5  
Operating Temp Range(Celsius)-40 to 85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CDCU2A877: 1.8V Phase-Lock Loop Clock Driver with high output drive for DDR2 SDRAM Applications
  • TPS61160: White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package
  • TPA6205A1: 1.25-W Mono, Fully Differential, Class-AB Audio Amp w/ 1.8V Compatible Shutdown Voltage (TPA6205)
  • CDCU877: 1.8V Phase-Lock Loop Clock Driver for DDR2 SDRAM Applications

Product Information

Features

  • 1.8-V/1.9-V Phase Lock Loop Clock Driver for Double Data Rate (DDR II) Applications
  • Spread Spectrum Clock Compatible
  • Operating Frequency: 125 MHz to 410 MHz
  • Application Frequency: 160 MHz to 410 MHz
  • Low Current Consumption: <200 mA Typ
  • Low Jitter (Cycle-Cycle): ±40 ps
  • Low Output Skew: 35 ps
  • Stabilization Time <6 µs
  • Distributes One Differential Clock Input to Ten Differential Outputs
  • 52-Ball µBGA (MicroStar Junior™ BGA, 0,65-mm pitch)
  • External Feedback Pins (FBIN, FBIN) are Used to Synchronize the Outputs to theInput Clockst
  • Meets or Exceeds CUA877/CAU878 Specification PLL Standard for PC2-3200/4300/5300/6400o
  • Fail-Safe Inputs

MicroStar Junior is a trademark of Texas Instruments.

Description

The CDCUA877 is a high-performance, low-jitter, low-skew, zero-delay buffer that distributes a differential clock input pair (CK, CK) to ten differential pairs of clock outputs (Yn, Yn) and to one differential pair of feedback clock outputs (FBOUT, FBOUT). The clock outputs are controlled by the input clocks (CK, CK), the feedback clocks (FBIN, FBIN), the LVCMOS control pins (OE, OS), and the analog power input (AVDD). When OE is low, the clock outputs, except FBOUT/FBOUT, are disabled while the internal PLL continues to maintain its locked-in frequency. OS (output select) is a program pin that must be tied to GND or VDD. When OS is high, OE functions as previously described. When OS and OE are both low, OE has no affect on Y7/Y7, they are free running.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
CDCUA877ZQLRACTIVE-40 to 853.35 | 1kuBGA MICROSTAR JUNIOR (ZQL) | 52 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
CDCUA877ZQLTACTIVE-40 to 853.65 | 1kuBGA MICROSTAR JUNIOR (ZQL) | 52 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:01 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksCDCUA877ZQLR
None Reported
View Distributors
TI Lead Time*: 6 WeeksCDCUA877ZQLT
AmericasAvnet >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CDCUA877ZQLR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-2-260C-1 YEARViewView
CDCUA877ZQLT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CDCUA877 Help

Datasheet

Application Notes

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CDCU2A877 1.8V Phase-Lock Loop Clock Driver with high output drive for DDR2 SDRAM Applications 0 DELAY PLL-DIFFERENTIAL ENDED TI customers also evaluated this product.
TPS61160 White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPA6205A1 1.25-W Mono, Fully Differential, Class-AB Audio Amp w/ 1.8V Compatible Shutdown Voltage (TPA6205) AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.
CDCU877 1.8V Phase-Lock Loop Clock Driver for DDR2 SDRAM Applications MEMORY INTERFACE CLOCKS AND REGISTERS-DDR2 PLL TI customers also evaluated this product.
BQ78PL114 PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
TPS3808G50 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
SN74SSQE32882 JEDEC SSTE32882 Compliant 28-Bit to 56-Bit Registered Buffer with Address-Parity Test MEMORY INTERFACE CLOCKS AND REGISTERS-DDR3 REGISTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for CDCUA877:

View All Tags

Other Support



Click Here