CDCVF111 Status: ACTIVE

1:9 Differential LVPECL Clock Driver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CDCLVP110 CDCLVP111 CDCLVP215 CDCP1803 CDCVF111
Frequency(Max)(MHz)3500  3500  3500  800  650  
VCC(V)2.5, 3.3  2.5, 3.3  2.5, 3.3  3.3  3.3  
Input LevelHSTL, LVPECL  LVPECL,LVDS,CML,SSTL  LVPECL  LVPECL, LVDS, LVTTL, HSTL, VML, CML, SSTL-2  LVPECL  
No. of Outputs10  10  10  3  9  
tsk(o)(ns)   30   
Vcc range(V)2.375 - 3.8  2.375 - 3.8  2.375 - 3.8  3 - 3.6   
tsk(p)(ns)   150   
Output LevelLVPECL  LVPECL  LVPECL  LVPECL  LVPECL  
Pin/Package32LQFP  32LQFP, 32QFN  32QFN  24QFN, 24VQFN  28PLCC  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Tsk(o)(ps)  30    
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • CDCLVP111: 1:10 LVPECL Buffer with Selectable Input
  • CDC111: 3.3V LVPECL Differential Clock Driver
  • OPA2357: 250MHz, Rail-to-Rail I/O, Dual CMOS Operational Amplifier w/Shutdown
  • PCA9306: Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator
  • CDCE401: Oscillator IC with Electronic Calibration

Product Information

Features

  • Low-Output Skew for Clock-Distribution Applications
  • Differential Low-Voltage Pseudo-ECL (LVPECL) Compatible Inputs and Outputs
  • Distributes Differential Clock Inputs to Nine Differential Clock Outputs
  • Output Reference Voltage (VREF) Allows Distribution From a Single-Ended Clock Input
  • Packaged In a 28-Pin Plastic Chip Carrier

Description

The differential LVPECL clock-driver circuit distributes one pair of differential LVPECL clock inputs (CLKIN, CLKIN)\ to nine pairs of differential clock (Y, Y)\ outputs with minimum skew for clock distribution. It is specifically designed for driving 50- transmission lines.

The VREF output can be strapped to the CLKIN\ input for a single-ended CLKIN input.

The CDCVF111 is characterized for operation from –40°C to 85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
CDCVF111FNACTIVE-40 to 8510.15 | 1kuPLCC (FN) | 28 View 37 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
CDCVF111FNG4ACTIVE-40 to 8510.15 | 1kuPLCC (FN) | 28 View 37 | TUBE  
CDCVF111FNRACTIVE-40 to 859.20 | 1kuPLCC (FN) | 28 View 750 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
CDCVF111FNRG4ACTIVE-40 to 859.20 | 1kuPLCC (FN) | 28 View 750 | LARGE T&R  Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:55 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksCDCVF111FN
AmericasRochester Electronics >1k
AsiaWPI 68
WorldwideDigiKey 66
TI Lead Time*: 4 WeeksCDCVF111FNG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksCDCVF111FNR
AmericasRochester Electronics 750
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksCDCVF111FNRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CDCVF111FN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CDCVF111FNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CDCVF111FNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CDCVF111FNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CDCVF111 Help

Datasheet

Application Notes

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CDCLVP111 1:10 LVPECL Buffer with Selectable Input NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDC111 3.3V LVPECL Differential Clock Driver NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
OPA2357 250MHz, Rail-to-Rail I/O, Dual CMOS Operational Amplifier w/Shutdown HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.
CDCE401 Oscillator IC with Electronic Calibration NON-PLL BUFFERS-SINGLE ENDED(NP) TI customers also evaluated this product.
INA115 Precision Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
CDCM1802 Clock Buffer w/Programmable Divider, LVPECL I/O + addl LVCMOS output NON-PLL BUFFERS-MIXED SINGLE AND DIFFERENTIAL ENDED TI customers also evaluated this product.
DAC8871 16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
OPA602 High-Speed Precision Difet(R) Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
CDCE925 Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
DCP012405B Miniature, 1W Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DAC7617 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here