|
|
|
|
Other qualified versions of CDCVF2505
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The CDCVF2505 is a high-performance, low-skew, low-jitter, phase-lock loop (PLL) clock driver. It uses a PLL to precisely align, in both frequency and phase, the output clocks (1Y[03] and CLKOUT) to the input clock signal (CLKIN). The CDCVF2505 operates at 3.3 V. It also provides integrated series-damping resistors that make it ideal for driving point-to-point loads. One bank of five outputs provides low-skew, low-jitter copies of CLKIN. Output duty cycles are adjusted to 50 percent, independent of duty cycle at CLKIN. The device automatically goes in power-down mode when no input signal is applied to CLKIN. Unlike many products containing PLLs, the CDCVF2505 does not require an external RC network. The loop filter for the PLLs is included on-chip, minimizing component count, space, and cost. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| CDCVF2505D | ACTIVE | -40 to 85 | 0.90 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| CDCVF2505DG4 | ACTIVE | -40 to 85 | 0.90 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| CDCVF2505DR | ACTIVE | -40 to 85 | 0.85 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| CDCVF2505DRG4 | ACTIVE | -40 to 85 | 0.85 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| CDCVF2505PW | ACTIVE | -40 to 85 | 0.90 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | |||
| CDCVF2505PWR | ACTIVE | -40 to 85 | 0.85 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | Purchase Samples | ||
| CDCVF2505PWRG4 | ACTIVE | -40 to 85 | 0.85 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:01 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksCDCVF2505D | |||
| Americas | Avnet | >1k | |
| Rochester Electronics | >1k | ||
| Europe | EBV Elektronik | 375 | |
| Worldwide | Mouser Electronics | 1 | |
| TI Lead Time*: 20 WeeksCDCVF2505DG4 | |||
| Americas | Avnet | 152 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 779 | |
| Europe | EBV Elektronik | 675 | |
| Farnell | 79 | ||
| TI Lead Time*: 20 WeeksCDCVF2505DR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksCDCVF2505DRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksCDCVF2505PW | |||
| Americas | Arrow | 1 | |
| Avnet | 8 | ||
| Rochester Electronics | 323 | ||
| Asia | WPI | 187 | |
| TI Lead Time*: 20 WeeksCDCVF2505PWR | |||
| Americas | Arrow | 7 | |
| TI Lead Time*: 20 WeeksCDCVF2505PWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CDCVF2505D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCVF2505DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCVF2505DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCVF2505DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCVF2505PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCVF2505PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCVF2505PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CDCVF2505 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CDCV304 | General Purpose and PCI-X 1:4 Clock Buffer | NON-PLL BUFFERS-SINGLE ENDED(NP) | TI customers also evaluated this product. |
| TPS54331 | 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN74LVC1G240 | Single Buffer/Driver With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| PCA9306 | Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator | I2C (SL)-I2C SPECIAL FUNCTIONS | TI customers also evaluated this product. |
| SN74LVC16373A | 16-Bit Transparent D-Type Latch With 3-State Outputs | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS3808G01 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| SN74AHC1G00 | Single 2-Input Positive-NAND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| MAX3232 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| ADS8321 | 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number