CDCVF25084 Status: ACTIVE

3.3V x4 Clock Multiplier With 8 Outputs


      
         
Alert me about changes<br/>to this product

 CDCVF25084
VCC(V)3.3  
Input LevelLVTTL  
Output LevelLVTTL  
Pin/Package16TSSOP  
Temp Range(C)S(-40 to 85)  
Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)C-C +/-100ps (66 to 180 Mhz)  
Output Skew(ps)150  
Divider Ratio4  
Operating Temp Range(Celsius)-40 to 85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CDC5806: 6 Output PLL Frequency Generator
  • CDCE913: Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
  • CDCE906: Programmable 3-PLL Clock Synthesizer / Multiplier / Divider
  • CDCVF2505: PLL Clock Driver for Synch. DRAM & Gen. Purp. Apps W/Spread Spectrum Compatibility, Power Down Mode

Product Information

Features

  • Phase-Locked Loop-Based Multiplier by Four
  • Input Frequency Range: 2.5 MHz to 45 MHz
  • Output Frequency Range: 10 MHz to 180 MHz
  • LVCMOS/LVTT I/O Compatible
  • Low Jitter (Cycle-Cycle): ±120 ps Over the Range 75 MHz to 180 MHz
  • Distributes One Clock Input to Two Banks of Four Outputs
  • Auto Frequency Detection to Disable Device (Power-Down Mode)
  • Operates From Single 3.3-V Supply
  • Industrial Temperature Range –40°C to 85°C
  • 25- On-Chip Series Damping Resistors
  • No External RC Network Required
  • Spread Spectrum Clock Compatible (SSC)
  • Available in 16-Pin TSSOP Package

Description

The CDCVF25084 is a high-performance, low-skew, low-jitter, phase-lock loop clock multiplier. It uses a PLL to precisely align, in both frequency and phase, the output clocks to the input clock signal including a multiplication factor of four. The CDCVF25084 operates from a nominal supply voltage of 3.3 V. The device also includes integrated series-damping resistors in the output drivers that make it ideal for driving point-to-point loads.

Two banks of four outputs each provide low-skew, low-jitter copies of CLKIN x four. All outputs operate at the same frequency. Output duty cycles are adjusted to 50%, independent of duty cycle at CLKIN. The device automatically goes into power-down mode when no input signal is applied to CLKIN and the outputs go into a low state.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
CDCVF25084PWACTIVE-40 to 854.00 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
CDCVF25084PWG4ACTIVE-40 to 854.00 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
CDCVF25084PWRACTIVE-40 to 853.60 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
CDCVF25084PWRG4ACTIVE-40 to 853.60 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:04 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCDCVF25084PW
AmericasArrow 70
Avnet 335
Rochester Electronics >1k
AsiaWPI 126
EuropeAvnet-SILICA 112
WorldwideDigiKey 55
Mouser Electronics 51
TI Lead Time*: 20 WeeksCDCVF25084PWG4
AmericasAvnet 90
WorldwideDigiKey  Available
Mouser Electronics 155
TI Lead Time*: 20 WeeksCDCVF25084PWR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCDCVF25084PWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CDCVF25084PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CDCVF25084PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CDCVF25084PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CDCVF25084PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CDCVF25084 Help

Datasheet

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CDC5806 6 Output PLL Frequency Generator PLL BUFFERS-Multiplier / Divider TI customers also evaluated this product.
CDCE913 Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
CDCE906 Programmable 3-PLL Clock Synthesizer / Multiplier / Divider General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
CDCVF2505 PLL Clock Driver for Synch. DRAM & Gen. Purp. Apps W/Spread Spectrum Compatibility, Power Down Mode 0 DELAY PLL-SINGLE ENDED TI customers also evaluated this product.
CDCE62002 Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCS503 Clock Buffer / Clock Multiplier with optional SSC General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
CDCE421A Fully Integrated Wide Range Low-Jitter Crystal Oscillator Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDC5801A Low Jitter Clock Multiplier & Divider w/Programmable Delay & Phase Alignment PLL BUFFERS-PHASE ALIGNER TI customers also evaluated this product.
CDCF5801A Low Jitter PLL Based Multiplier/Divider with programmable delay lines down to sub 10ps PLL BUFFERS-PHASE ALIGNER TI customers also evaluated this product.
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here