CSD16301Q2 Status: ACTIVE

N-Channel NexFET™ Power MOSFET


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CSD16301Q2
VDS(V)25  
VGS(V)10  
VGSTH(V)1.1  
RDS(on)(mOhm)23.0@VGS=4.5V  
QGD(nC)0.4  
QGS(nC)0.6  
QG(nC)2.0  
Operating Temp Range(Celsius)-50 to 150  
Pin/Package6SON  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CSD16321Q5: N-Channel NexFET&#153; Power MOSFET
  • CSD16325Q5: N-Channel NexFET™ Power MOSFET
  • CSD16322Q5: N-Channel NexFET&#153; Power MOSFETs
  • TLV70033: 200mA, Low IQ, Low Dropout Regulator for Portables
  • UCC28610: 12-65W Green-mode Flyback Power Supply Controller
  • SN74AUP1G125: Low-Power Single Bus Buffer Gate with 3-State Output

More Related Products

Product Information

Features

  • Ultralow Qg and Qgd
  • Low Thermal Resistance
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 2-mm × 2-mm Plastic Package
  • APPLICATIONS
    • DC-DC Converters
    • Battery and Load Management Applications

Description

The NexFET power MOSFET has been designed to minimize losses in power conversion and load management applications. The SON 2x2 offers excellent thermal performance for the size of the package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
CSD16301Q2ACTIVE-50 to 1500.36 | 1kuSON (DQK) | 6 3000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:03 PM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
Call**CSD16301Q2
AmericasArrow >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CSD16301Q2 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CSD16301Q2 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CSD16321Q5 N-Channel NexFET&#153; Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD16325Q5 N-Channel NexFET™ Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD16322Q5 N-Channel NexFET&#153; Power MOSFETs POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD16323Q3 N-Channel NexFET™ Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD25401Q3 P-Channel NexFET&#153; Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
TLV70033 200mA, Low IQ, Low Dropout Regulator for Portables LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
UCC28610 12-65W Green-mode Flyback Power Supply Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
SN74AUP1G125 Low-Power Single Bus Buffer Gate with 3-State Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS79533 Single Output LDO, 500mA, Fixed(3.3V), Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74ACT14 Hex Schmitt-Trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC3G17 TRIPLE SCHMITT-TRIGGER BUFFER LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
ADS62P45 Dual 14-bit 125MSPS ADC with selectable DDR LVDS or CMOS outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
OPA337 MicroSIZE, Single-Supply CMOS Operational Amplifier MicroAmplifier(TM) Series PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.
ADS8341 16-Bit, 4-Channel Serial Output Sampling Analog-To-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
DAC5688 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here