CSD16325Q5 Status: ACTIVE

N-Channel NexFET™ Power MOSFET


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CSD16321Q5 CSD16325Q5
VDS(V)25  25  
VGS(V)10  10  
VGSTH(V)1.1  1.1  
RDS(on)(mOhm)2.1@VGS=4.5V  1.7@VGS=4.5V  
QGD(nC)2.5  3.5  
QGS(nC)4  6.6  
QG(nC)14  18  
Operating Temp Range(Celsius)-55 to 150  -55 to 150  
Pin/Package8SON  8SON  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • CSD16321Q5: N-Channel NexFET&#153; Power MOSFET
  • CSD16323Q3: N-Channel NexFET™ Power MOSFET
  • CSD16322Q5: N-Channel NexFET&#153; Power MOSFETs
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter
  • SN74LVC1G32: Single 2-Input Positive-OR Gate
  • TPS3809K33: 3-Pin Supply Voltage Supervisor

More Related Products

Product Information

Features

  • Optimized for 5V Gate Drive
  • Ultralow Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package
  • APPLICATIONS
    • Point-of-Load Synchronous Buck in Networking, Telecom and Computing Systems
    • Optimized for Synchronous FET Applications

Description

The NexFET power MOSFET has been designed to minimize losses in power conversion applications and optimized for 5V gate drive applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
CSD16325Q5ACTIVE-55 to 1502.30 | 100uSON (DQH) | 8 2500

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:02 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
Call**CSD16325Q5
AmericasArrow >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CSD16325Q5 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CSD16325Q5 Help

Datasheet

Selection Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CSD16321Q5 N-Channel NexFET&#153; Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD16323Q3 N-Channel NexFET™ Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD16322Q5 N-Channel NexFET&#153; Power MOSFETs POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD25401Q3 P-Channel NexFET&#153; Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD16301Q2 N-Channel NexFET™ Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD16409Q3 N-Channel NexFET&#153; Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD16410Q5A N-Channel NexFET&#153; Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD16404Q5A N-Channel NexFET&#153; Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD16407Q5 N-Channel NexFET&#153; Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD16401Q5 N-Channel NexFET&#153; Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPS3809K33 3-Pin Supply Voltage Supervisor POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
UCC28061 Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here