CSD16404Q5A Status: ACTIVE

N-Channel NexFET™ Power MOSFET


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CSD16404Q5A
VDS(V)25  
VGS(V)16  
VGSTH(V)1.8  
RDS(on)(mOhm)4.1@VGS=10V, 5.7@VGS=4.5V  
QGD(nC)1.7  
QGS(nC)3  
QG(nC)6.5  
Operating Temp Range(Celsius)-55 to 150  
Pin/Package8SON  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CSD16321Q5: N-Channel NexFET&#153; Power MOSFET
  • CSD16301Q2: N-Channel NexFET™ Power MOSFET
  • CSD16410Q5A: N-Channel NexFET&#153; Power MOSFET
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
  • SN75LVDS82: FlatLink(TM) Receiver
  • TPS54386: Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz

More Related Products

Product Information

Features

  • Ultralow Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package
  • APPLICATIONS
    • Point-of-Load Synchronous Buck Converter for Applications in Networking, Telecom and Computing Systems
    • Optimized for Control FET Applications

Description

The NexFET power MOSFET has been designed to minimize losses in power conversion applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
CSD16404Q5AACTIVE-55 to 1500.65 | 1kuSON (DQJ) | 8 2500 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:00 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
Call**CSD16404Q5A
AmericasAvnet >1k
AsiaFarnell Asia >1k
WPI 625
EuropeAvnet-SILICA >1k
EBV Elektronik >1k
Farnell >1k
WorldwideMouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CSD16404Q5A  Pb-Free (RoHS Exempt) Call TI Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CSD16404Q5A Help

Datasheet

Application Notes

View Application Notes for MOSFET

Selection Guides

More Literature

View More Literature for MOSFET

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CSD16321Q5 N-Channel NexFET&#153; Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD16301Q2 N-Channel NexFET™ Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD16410Q5A N-Channel NexFET&#153; Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD16406Q3 N-Channel NexFET&#153; Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD16325Q5 N-Channel NexFET™ Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD16407Q5 N-Channel NexFET&#153; Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD16322Q5 N-Channel NexFET&#153; Power MOSFETs POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD16403Q5A N-Channel NexFET&#153; Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD16412Q5A N-Channel NexFET&#153; Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CSD16401Q5 N-Channel NexFET&#153; Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN75LVDS82 FlatLink(TM) Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
TPS54386 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TFP410 PanelBus DVI Transmitter 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
LM2904 Dual Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
NE555 Single Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
LM358A Dual Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here