DAC5652-EP Status: ACTIVE

Enhanced Product 10 Bit 275 Msps Dual Digital To Analog Converter


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 DAC5652-EP
Resolution(Bits)10  
DAC: Channels2  
Settling Time(µs)0.02  
Sample / Update Rate(MSPS)275  
InterfaceParallel  
Output TypeCurrent  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)0.5  
Monotonicity10  
SNR(Typ)(dB)63  
SFDR(Typ)(dB)80  
Power Consumption(Typ)(mW)290  
ArchitectureI-steering  
Reference: TypeInt/Ext  
Analog Voltage AV/DD(Min)(V)3.0  
Analog Voltage AV/DD(Max)(V)3.6  
Logic Voltage DV/DD(Min)(V)3.0  
Logic Voltage DV/DD(Max)(V)3.6  
No. of Supplies (Unipolar)1  
RatingHiRel Enhanced Product  
Pin/Package48TQFP  
Approx. Price (US$) 18.48 | 100u  
Thermal ShutdownNo  
 Samples
 Inventory

Other qualified versions of DAC5652-EP

Version Part Number Definition
Catalog DAC5652 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • DAC8580: 16-Bit, High Speed, Low Noise, Voltage Output, Digital to Analog Converter
  • LM239A-EP: Enhanced Product Quad Differential Comparator
  • SN65HVD10-EP: Enhanced Product 3.3-V Rs-485 Transceiver
  • SN74ACT244-EP: Enhanced Product Octal Buffers/Drivers With 3-State Outputs

Product Information

Features

  • Controlled Baseline
    • One Assembly
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 10-Bit Dual TransmitDigital-to-Analog Converter (DAC)
  • 200-MSPS Update Rate
  • Single Supply: 3 V to 3.6 V
  • High Spurious-Free Dynamic Range (SFDR): 80 dBc at 5 MHz
  • High Third-Order Two-Tone Intermodulation (IMD3): 78 dBc at 15.1 MHz and 16.1 MHz
  • Independent or Single Resistor Gain Control
  • Dual or Interleaved Data
  • On-Chip 1.2-V Reference
  • Low Power: 290 mW
  • Power-Down Mode: 9 mW
  • Package: 48-Pin Thin Quad Flat Pack (TQFP)
  • APPLICATIONS

View All Features in Datasheet

Description

The DAC5652 is a monolithic, dual-channel, 10-bit, high-speeddigital-to-analog converter (DAC) with on-chip voltage reference.

Operating with update rates of up to 200 MSPS, the DAC5652 offers exceptional dynamic performance, tight gain, and offset matching characteristics that make it suitable in either I/Q baseband or direct IF communication applications.

Each DAC has a high-impedance differential-current output, suitable for single-ended or differential analog-output configurations. External resistors allow scaling of the full-scale output current for each DAC separately or together, typically between 2 mA and 20 mA. An accurate on-chip voltage reference is temperature-compensated and delivers a stable 1.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC5652MPFBEPACTIVE-55 to 125V62/06638-02XE18.48 | 100uTQFP (PFB) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC5652MPFBREPACTIVE-55 to 125V62/06638-01XE18.48 | 100uTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/06638-01XEACTIVE-55 to 125 18.48 | 100uTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/06638-02XEACTIVE-55 to 125 18.48 | 100uTQFP (PFB) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:59 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC5652MPFBEP
WorldwideDigiKey 344
TI Lead Time*: 20 WeeksDAC5652MPFBREP
AmericasAvnet 1k
WorldwideDigiKey 873
TI Lead Time*: 20 WeeksV62/06638-01XE
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/06638-02XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC5652MPFBEP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC5652MPFBREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
V62/06638-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
V62/06638-02XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC5652-EP Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
DAC8580 16-Bit, High Speed, Low Noise, Voltage Output, Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
LM239A-EP Enhanced Product Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
SN65HVD10-EP Enhanced Product 3.3-V Rs-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
SN74ACT244-EP Enhanced Product Octal Buffers/Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LV244A-EP Enhanced Product Octal Buffers/Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC07A-EP Enhanced Product Hex Buffer/Driver With Open-Drain Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
AM26C31-EP Enhanced Product Quadruple Differential Line Driver INTERFACE-RS-422 TI customers also evaluated this product.
AM26LV32E-EP Enhanced Product Low-Voltage High-Speed Quad Differential Line Receiver, +/-15-kV IEC ESD INTERFACE-RS-422 TI customers also evaluated this product.
TMP100-EP Enhanced Product Digital Temperature Sensor With I2C Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TL1431-EP Enhanced Product Precision Adjustable (Programmable) Shunt Reference VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS5120-Q1 Automotive Catalog Dual Output Two-Phase Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here