DAC5652A Status: ACTIVE

10 bit 275 MSPS Dual Digital to Analog Converter  


      
         
Alert me about changes<br/>to this product


Special Note

Maximum voltage between AVDD and DVDD for the DAC5652, DAC5662 and DAC5672 is -0.5V to 0.5V. Maximum voltage between AVDD and DVDD for the DAC5652A, DAC5662A and DAC5672A is -4.0V to 4.0V


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 DAC5652 DAC5652ADAC5662 DAC5662A DAC5672 DAC5672A 
Resolution(Bits)10  10  12  12  14  14  
DAC: Channels2  2  2  2  2  2  
Settling Time(µs)0.02  0.02  0.02  0.02  0.02  0.02  
Sample / Update Rate(MSPS)275  275  275  275  275  275  
InterfaceParallel  Parallel  Parallel  Parallel  Parallel  Parallel  
Output TypeCurrent  Current  Current  Current  Current  Current  
Output Range Min.(V or mA)2  2  2  0  2  2  
Output Range Max.(V or mA)20  20  20  5.5  20  20  
DNL(Max)(+/-LSB)1  1  2  2  3  3  
INL(Max)(+/-LSB)0.5  0.5  2  2  4  4  
Monotonicity10   12   14   
SNR(Typ)(dB)63  63  73  73  77  77  
SFDR(Typ)(dB)80  80  81  81  84  84  
Power Consumption(Typ)(mW)290  290  330  330  330  330  
ArchitectureI-steering  I-steering  I-steering  I-steering  I-steering  I-steering  
Reference: TypeInt/Ext  Int/Ext  Ext  Ext  Int  Int  
Analog Voltage AV/DD(Min)(V)3.0  3.0  3.0  3.0  3.0  3.0  
Analog Voltage AV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  
Logic Voltage DV/DD(Min)(V)3  3.0  3  3  3.0  3  
Logic Voltage DV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  
No. of Supplies (Unipolar)1  1  1  1  1  1  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package48TQFP  48TQFP  48TQFP  48TQFP  48TQFP  48TQFP  
Approx. Price (US$) 7.60 | 1ku   7.60 | 1ku   10.50 | 1ku   10.50 | 1ku   13.25 | 1ku   13.25 | 1ku  
Thermal ShutdownNo  No  No  No  No  No  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC5652: 10 bit 275 MSPS Dual Digital to Analog Converter
  • XTR111: Precision Voltage-to-Current Converter/Transmitter

Product Information

Features

  • 10-Bit Dual TransmitDigital-to-Analog Converter (DAC)
  • 275 MSPS Update Rate
  • Single Supply: 3.0 V to 3.6 V
  • High Spurious-Free Dynamic Range (SFDR): 80 dBc at 5 MHz
  • High Third-Order Two-Tone Intermodulation (IMD3): 78 dBc at 15.1 MHz and 16.1 MHz
  • Independent or Single Resistor Gain Control
  • Dual or Interleaved Data
  • On-Chip 1.2-V Reference
  • Low Power: 290 mW
  • Power-Down Mode: 9 mW
  • Package: 48-Pin Thin-Quad Flat Pack (TQFP)
  • APPLICATIONS
    • Cellular Base Transceiver Station Transmit Channel
      • CDMA: W-CDMA, CDMA2000, IS-95
      • TDMA: GSM, IS-136, EDGE/UWC-136
    • Medical/Test Instrumentation
    • Arbitrary Waveform Generators (ARB)
    • Direct Digital Synthesis (DDS)
    • Cable Modem Termination System (CMTS)

Description

The DAC5652A is a monolithic, dual-channel, 10-bit, high-speed DAC with on-chip voltage reference.

Operating with update rates of up to 275 MSPS, the DAC5652A offers exceptional dynamic performance, tight-gain, and offset matching characteristics that make it suitable in either I/Q baseband or direct IF communication applications.

Each DAC has a high-impedance, differential-current output, suitable for single-ended or differential analog-output configurations. External resistors allow scaling of the full-scale output current for each DAC separately or together, typically between 2 mA and 20 mA. An accurate on-chip voltage reference is temperature-compensated and delivers a stable 1.2-V reference voltage. Optionally, an external reference may be used.

The DAC5652A has two, 10-bit, parallel input ports with separate clocks and data latches. For flexibility, the DAC5652A also supports multiplexed data for each DAC on one port when operating in the interleaved mode.

The DAC5652A has been specifically designed for a differential transformer-coupled output with a 50- doubly-terminated load. For a 20-mA full-scale output current, both a 4:1 impedance ratio (resulting in an output power of 4 dBm) and 1:1 impedance ratio transformer (-2 dBm output power) are supported.

The DAC5652A is available in a 48-pin TQFP package. Pin compatibility between family members provides 10-bit (DAC5652A), 12-bit (DAC5662), and 14-bit (DAC5672) resolution. Furthermore, the DAC5652A is pin compatible to the DAC2900 and AD9763 dual DACs. The device is characterized for operation over the industrial temperature range of -40°C to 85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC5652AIPFBACTIVE-40 to 858.40 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC5652AIPFBG4ACTIVE-40 to 858.40 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC5652AIPFBRACTIVE-40 to 857.60 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC5652AIPFBRG4ACTIVE-40 to 857.60 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:53 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksDAC5652AIPFB
AmericasArrow 500
AsiaWPI 173
WorldwideDigiKey 216
TI Lead Time*: 4 WeeksDAC5652AIPFBG4
AmericasAvnet 115
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC5652AIPFBR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC5652AIPFBRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC5652AIPFB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC5652AIPFBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC5652AIPFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC5652AIPFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC5652A Help

Datasheet

Application Notes

Tools & Software

NamePart # CompanySoftware/Tool Type

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
DAC5652 10 bit 275 MSPS Dual Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
XTR111 Precision Voltage-to-Current Converter/Transmitter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for DAC5652A:

View All Tags

Other Support



Click Here