DAC5662 Status: ACTIVE

12 bit 275 MSPS Dual Digital to Analog Converter


      
         
Alert me about changes<br/>to this product


Special Note

Maximum voltage between AVDD and DVDD for the DAC5652, DAC5662 and DAC5672 is -0.5V to 0.5V. Maximum voltage between AVDD and DVDD for the DAC5652A, DAC5662A and DAC5672A is -4.0V to 4.0V


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 DAC5652 DAC5652A DAC5662DAC5662A DAC5672 DAC5672A 
Resolution(Bits)10  10  12  12  14  14  
DAC: Channels2  2  2  2  2  2  
Settling Time(µs)0.02  0.02  0.02  0.02  0.02  0.02  
Sample / Update Rate(MSPS)275  275  275  275  275  275  
InterfaceParallel  Parallel  Parallel  Parallel  Parallel  Parallel  
Output TypeCurrent  Current  Current  Current  Current  Current  
Output Range Min.(V or mA)2  2  2  0  2  2  
Output Range Max.(V or mA)20  20  20  5.5  20  20  
DNL(Max)(+/-LSB)1  1  2  2  3  3  
INL(Max)(+/-LSB)0.5  0.5  2  2  4  4  
Monotonicity10   12   14   
SNR(Typ)(dB)63  63  73  73  77  77  
SFDR(Typ)(dB)80  80  81  81  84  84  
Power Consumption(Typ)(mW)290  290  330  330  330  330  
ArchitectureI-steering  I-steering  I-steering  I-steering  I-steering  I-steering  
Reference: TypeInt/Ext  Int/Ext  Ext  Ext  Int  Int  
Analog Voltage AV/DD(Min)(V)3.0  3.0  3.0  3.0  3.0  3.0  
Analog Voltage AV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  
Logic Voltage DV/DD(Min)(V)3  3.0  3  3  3.0  3  
Logic Voltage DV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  
No. of Supplies (Unipolar)1  1  1  1  1  1  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package48TQFP  48TQFP  48TQFP  48TQFP  48TQFP  48TQFP  
Approx. Price (US$) 7.60 | 1ku   7.60 | 1ku   10.50 | 1ku   10.50 | 1ku   13.25 | 1ku   13.25 | 1ku  
Thermal ShutdownNo  No  No  No  No  No  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of DAC5662

Version Part Number Definition
Enhanced Product DAC5662-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • DAC902: 12-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA
  • TLV5638: 12-Bit, 1 or 3.5 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time, Pwr Consumption
  • DAC5672: 14 bit 275 MSPS Dual Digital to Analog Converter
  • THS4521: Very low power rail-to-rail output fully differential amplifier
  • CD4052B: CMOS Differential 4-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion
  • INA333: Low Power, Precision Instrumentation Amplifier

More Related Products

Product Information

Features

  • 12-Bit Dual Transmit DAC
  • 275 MSPS Update Rate
  • Single Supply: 3 V to 3.6 V
  • High SFDR: 85 dBc at 5 MHz
  • High IMD3: 78 dBc at 15.1 and 16.1 MHz
  • WCDMA ACLR: 70 dB at 30.72 MHz
  • Independent or Single Resistor Gain Control
  • Dual or Interleaved Data
  • On-Chip 1.2-V Reference
  • Low Power: 330 mW
  • Power-Down Mode: 15 mW
  • Package: 48-Pin TQFP
  • APPLICATIONS
    • Cellular Base Transceiver Station Transmit Channel
      • CDMA: W-CDMA, CDMA2000, IS-95
      • TDMA: GSM, IS-136, EDGE/UWC-136
    • Medical/Test Instrumentation
    • Arbitrary Waveform Generators (ARB)
    • Direct Digital Synthesis (DDS)
    • Cable Modem Termination System (CMTS)

View All Features in Datasheet

Description

The DAC5662 is a monolithic, dual-channel 12-bit high-speed digital-to-analog converter (DAC) with on-chip voltage reference.

Operating with update rates of up to 275 MSPS, the DAC5662 offers exceptional dynamic performance and tight-gain and offset matching, characteristics that make it suitable in either I/Q baseband or direct IF communication applications.

Each DAC has a high-impedance differential current output, suitable for single-ended or differential analog-output configurations. External resistors allow scaling the full-scale output current for each DAC separately or together, typically between 2 mA and 20 mA. An accurate on-chip voltage reference is temperature compensated and delivers a stable 1.2-V reference voltage.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC5662IPFBACTIVE-40 to 8511.55 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC5662IPFBG4ACTIVE-40 to 8511.55 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC5662IPFBRACTIVE-40 to 8510.50 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC5662IPFBRG4ACTIVE-40 to 8510.50 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:00 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC5662IPFB
AmericasArrow 272
Avnet 17
Newark 250
Rochester Electronics >1k
AsiaWPI 728
WorldwideDigiKey 76
Mouser Electronics 216
TI Lead Time*: 20 WeeksDAC5662IPFBG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC5662IPFBR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC5662IPFBRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC5662IPFB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC5662IPFBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC5662IPFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC5662IPFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC5662 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Wideband Comp Current Output DAC to SE Interface: Impr Matching for Gain & Compliance Volt SwingMATCHGAIN-CALCTexas InstrumentsCalculation Utilities
DAC5652 evaluation moduleDAC5652EVMTexas InstrumentsDevelopment Boards/EVMs
DAC5662 Evaluation ModuleDAC5662EVMTexas InstrumentsDevelopment Boards/EVMs
TRF3701 Evaluation ModuleTRF3701EVMTexas InstrumentsDevelopment Boards/EVMs
TRF3702 Evaluation ModuleTRF3702EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
DAC902 12-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5638 12-Bit, 1 or 3.5 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time, Pwr Consumption DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5672 14 bit 275 MSPS Dual Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8831 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
THS4521 Very low power rail-to-rail output fully differential amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
CD4052B CMOS Differential 4-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
INA333 Low Power, Precision Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
ADS7886 2.35V-5.25V, 12 bit, 1MSPS, Serial ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
OPA2356 2.5V, 200MHz GBW, CMOS Dual Op Amp HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
TPS54386 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
OPA657 1.6GHz, Low Noise, Fet -Input Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
TPS70302 1A/2A Dual-Output LDO Voltage Regulator W/Power Up Seq. For Split Vo, Adjust. Outputs 1.22V - 5.5V LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
OPA695 Ultra-Wideband, Current-Feedback Operational Amplifier with Disable HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
TPS5430-Q1 Automotive Catalog 3-A Wide-Input-Range Step-Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for DAC5662:

View All Tags

Other Support



Click Here