DAC5662A Status: ACTIVE

12 bit 275 MSPS Dual Digital to Analog Converter


      
         
Alert me about changes<br/>to this product


Special Note

Maximum voltage between AVDD and DVDD for the DAC5652, DAC5662 and DAC5672 is -0.5V to 0.5V. Maximum voltage between AVDD and DVDD for the DAC5652A, DAC5662A and DAC5672A is -4.0V to 4.0V


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 DAC5652 DAC5652A DAC5662 DAC5662ADAC5672 DAC5672A 
Resolution(Bits)10  10  12  12  14  14  
DAC: Channels2  2  2  2  2  2  
Settling Time(µs)0.02  0.02  0.02  0.02  0.02  0.02  
Sample / Update Rate(MSPS)275  275  275  275  275  275  
InterfaceParallel  Parallel  Parallel  Parallel  Parallel  Parallel  
Output TypeCurrent  Current  Current  Current  Current  Current  
Output Range Min.(V or mA)2  2  2  0  2  2  
Output Range Max.(V or mA)20  20  20  5.5  20  20  
DNL(Max)(+/-LSB)1  1  2  2  3  3  
INL(Max)(+/-LSB)0.5  0.5  2  2  4  4  
Monotonicity10   12   14   
SNR(Typ)(dB)63  63  73  73  77  77  
SFDR(Typ)(dB)80  80  81  81  84  84  
Power Consumption(Typ)(mW)290  290  330  330  330  330  
ArchitectureI-steering  I-steering  I-steering  I-steering  I-steering  I-steering  
Reference: TypeInt/Ext  Int/Ext  Ext  Ext  Int  Int  
Analog Voltage AV/DD(Min)(V)3.0  3.0  3.0  3.0  3.0  3.0  
Analog Voltage AV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  
Logic Voltage DV/DD(Min)(V)3  3.0  3  3  3.0  3  
Logic Voltage DV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  
No. of Supplies (Unipolar)1  1  1  1  1  1  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package48TQFP  48TQFP  48TQFP  48TQFP  48TQFP  48TQFP  
Approx. Price (US$) 7.60 | 1ku   7.60 | 1ku   10.50 | 1ku   10.50 | 1ku   13.25 | 1ku   13.25 | 1ku  
Thermal ShutdownNo  No  No  No  No  No  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC5675A: 14-Bit, 400-MSPS Digital-to-Analog Converter
  • DAC5681Z: 16-Bit, 1.0 GSPS 2x-4x Interpolating Digital-To-Analog Converter (DAC)
  • DAC5672A: 14 bit 275 MSPS Dual Digital to Analog Converter

More Related Products

Product Information

Features

  • 12-Bit Dual TransmitDAC
  • 275 MSPS Update Rate
  • Single Supply: 3 V - 3.6 V
  • High SFDR: 85 dBc at 5 MHz
  • High IMD3: 78 dBc at 15.1 and 16.1 MHz
  • WCDMA ACLR: 70 dB at 30.72 MHz
  • Independent or Single Resistor Gain Control
  • Dual or Interleaved Data
  • On-Chip 1.2-V Reference
  • Low Power: 330 mW
  • Power-Down Mode: 15 mW
  • Package: 48-Pin TQFP
  • APPLICATIONS
    • Cellular Base Transceiver Station Transmit Channel
      • CDMA: W-CDMA, CDMA2000, IS-95
      • TDMA: GSM, IS-136, EDGE/UWC-136
    • Medical/Test Instrumentation
    • Arbitrary Waveform Generators (ARB)
    • Direct Digital Synthesis (DDS)
    • Cable Modem Termination System (CMTS)

View All Features in Datasheet

Description

The DAC5662A is a monolithic, dual-channel 12-bit high-speed digital-to-analog converter (DAC) with on-chip voltage reference.

Operating with update rates of up to 275 MSPS, the DAC5662A offers exceptional dynamic performance and tight-gain and offset matching, characteristics that make it suitable in either I/Q baseband or direct IF communication applications.

Each DAC has a high-impedance differential current output, suitable for single-ended or differential analog-output configurations. External resistors allow scaling the full-scale output current for each DAC separately or together, typically between 2 mA and 20 mA. An accurate on-chip voltage reference is temperature compensated and delivers a stable 1.2-V reference voltage.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC5662AIPFBACTIVE-40 to 8511.55 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC5662AIPFBG4ACTIVE-40 to 8511.55 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC5662AIPFBRACTIVE-40 to 8510.50 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC5662AIPFBRG4ACTIVE-40 to 8510.50 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:00 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC5662AIPFB
AmericasArrow 500
AsiaWPI 154
WorldwideDigiKey 208
TI Lead Time*: 20 WeeksDAC5662AIPFBG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC5662AIPFBR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC5662AIPFBRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC5662AIPFB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC5662AIPFBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC5662AIPFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC5662AIPFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC5662A Help

Datasheet

Application Notes

Tools & Software

NamePart # CompanySoftware/Tool Type

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
DAC5675A 14-Bit, 400-MSPS Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5681Z 16-Bit, 1.0 GSPS 2x-4x Interpolating Digital-To-Analog Converter (DAC) DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5672A 14 bit 275 MSPS Dual Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5689 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5662 12 bit 275 MSPS Dual Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5652A 10 bit 275 MSPS Dual Digital to Analog Converter   DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here