|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The DAC5670 is a 14-bit 2.4-GSPS digital-to-analog converter (DAC) with dual demultiplexed differential input ports. The DAC5670 is clocked at the DAC sample rate and the two input ports run at a maximum of 1.2 GSPS. An additional reference bit input sequence is used to adjust the output clock delay to the data source, optimizing the internal data latching clock relative to this reference bit with a delay lock loop (DLL). The DAC5670 also can accept data up to 1.2 GSPS on one input port the same clock configuration. In the single port mode, repeating the input sample (A_ONLY mode), 2 times interpolation by zero stuff (A_ONLY_ZS mode), or 2 times interpolation by repeating and inverting the input sample (A_ONLY_INV) are used to double the input sample rate up to 2. View All Description in Datasheet |
| Packaging | Samples | ||||
| Device | Status | Temp (oC) | Package | Pins | Package QTY | Package Carrier | Samples |
| 5962-0724701VXA | ACTIVE | -55 to 125 | CBGA (GEM) | 192 | 1 | Contact TI Distributor or Sales Office |
| Reported Distributor Inventory as of 11:59 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 26 Weeks5962-0724701VXA | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 5962-0724701VXA | TBD | Call TI | Call TI | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC5670-SP 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| DAC5682Z | 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC) | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC5681Z | 16-Bit, 1.0 GSPS 2x-4x Interpolating Digital-To-Analog Converter (DAC) | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC5675A | 14-Bit, 400-MSPS Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC5681 | 16-Bit, 1.0 GSPS Digital-To-Aanalog Converter (DAC) | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| ADS5400 | 12-bit, 1000 MSPS ADC with analog input buffer | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number