|
|
|
|
Special NoteMaximum voltage between AVDD and DVDD for the DAC5652, DAC5662 and DAC5672 is -0.5V to 0.5V. Maximum voltage between AVDD and DVDD for the DAC5652A, DAC5662A and DAC5672A is -4.0V to 4.0V
Other qualified versions of DAC5672
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The DAC5672 is a monolithic, dual-channel, 14-bit, high-speed DAC with on-chip voltage reference. Operating with update rates of up to 275 MSPS, the DAC5672 offers exceptional dynamic performance, tight-gain, and offset matching characteristics that make it suitable in either I/Q baseband or direct IF communication applications. Each DAC has a high-impedance, differential-current output, suitable for single-ended or differential analog-output configurations. External resistors allow scaling the full-scale output current for each DAC separately or together, typically between 2 mA and 20 mA. An accurate on-chip voltage reference is temperature-compensated and delivers a stable 1.2-V reference voltage. Optionally, an external reference may be used. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC5672IPFB | ACTIVE | -40 to 85 | 14.25 | 1ku | TQFP (PFB) | 48 | View | 250 | JEDEC TRAY (10+1) | |||
| DAC5672IPFBG4 | ACTIVE | -40 to 85 | 14.25 | 1ku | TQFP (PFB) | 48 | View | 250 | JEDEC TRAY (10+1) | |||
| DAC5672IPFBR | ACTIVE | -40 to 85 | 13.25 | 1ku | TQFP (PFB) | 48 | View | 1000 | LARGE T&R | Purchase Samples | ||
| DAC5672IPFBRG4 | ACTIVE | -40 to 85 | 13.25 | 1ku | TQFP (PFB) | 48 | View | 1000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:00 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDAC5672IPFB | |||
| Americas | Avnet | 48 | |
| Newark | 30 | ||
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 235 | |
| Mouser Electronics | 15 | ||
| TI Lead Time*: 20 WeeksDAC5672IPFBG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC5672IPFBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDAC5672IPFBRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC5672IPFB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC5672IPFBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC5672IPFBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC5672IPFBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC5672 
View Application Notes for Digital to Analog Converter
| Name | Part # | Company | Tool / Software Type |
| Wideband Comp Current Output DAC to SE Interface: Impr Matching for Gain & Compliance Volt Swing | MATCHGAIN-CALC | Texas Instruments | Calculation Utilities |
| DAC5652 evaluation module | DAC5652EVM | Texas Instruments | Development Boards/EVMs |
| DAC5672 Evaluation Module | DAC5672EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| DAC5672A | 14 bit 275 MSPS Dual Digital to Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| MSP430F2012 | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| MAX3232E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |

Most Popular Tags for DAC5672: