DAC5672 Status: ACTIVE

14 bit 275 MSPS Dual Digital to Analog Converter


      
         
Alert me about changes<br/>to this product


Special Note

Maximum voltage between AVDD and DVDD for the DAC5652, DAC5662 and DAC5672 is -0.5V to 0.5V. Maximum voltage between AVDD and DVDD for the DAC5652A, DAC5662A and DAC5672A is -4.0V to 4.0V


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 DAC5652 DAC5652A DAC5662 DAC5662A DAC5672DAC5672A 
Resolution(Bits)10  10  12  12  14  14  
DAC: Channels2  2  2  2  2  2  
Settling Time(µs)0.02  0.02  0.02  0.02  0.02  0.02  
Sample / Update Rate(MSPS)275  275  275  275  275  275  
InterfaceParallel  Parallel  Parallel  Parallel  Parallel  Parallel  
Output TypeCurrent  Current  Current  Current  Current  Current  
Output Range Min.(V or mA)2  2  2  0  2  2  
Output Range Max.(V or mA)20  20  20  5.5  20  20  
DNL(Max)(+/-LSB)1  1  2  2  3  3  
INL(Max)(+/-LSB)0.5  0.5  2  2  4  4  
Monotonicity10   12   14   
SNR(Typ)(dB)63  63  73  73  77  77  
SFDR(Typ)(dB)80  80  81  81  84  84  
Power Consumption(Typ)(mW)290  290  330  330  330  330  
ArchitectureI-steering  I-steering  I-steering  I-steering  I-steering  I-steering  
Reference: TypeInt/Ext  Int/Ext  Ext  Ext  Int  Int  
Analog Voltage AV/DD(Min)(V)3.0  3.0  3.0  3.0  3.0  3.0  
Analog Voltage AV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  
Logic Voltage DV/DD(Min)(V)3  3.0  3  3  3.0  3  
Logic Voltage DV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  
No. of Supplies (Unipolar)1  1  1  1  1  1  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package48TQFP  48TQFP  48TQFP  48TQFP  48TQFP  48TQFP  
Approx. Price (US$) 7.60 | 1ku   7.60 | 1ku   10.50 | 1ku   10.50 | 1ku   13.25 | 1ku   13.25 | 1ku  
Thermal ShutdownNo  No  No  No  No  No  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of DAC5672

Version Part Number Definition
Enhanced Product DAC5672-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • DAC5672A: 14 bit 275 MSPS Dual Digital to Analog Converter
  • TPD2E001: Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces
  • ADS8320: 16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter
  • PCI2050B: PCI-to-PCI Bridge

Product Information

Features

  • 14-Bit Dual Transmit Digital-to-Analog Converter (DAC)
  • 275 MSPS Update Rate
  • Single Supply: 3 V to 3.6 V
  • High Spurious-Free Dynamic Range (SFDR): 84 dBc at 5 MHz
  • High Third-Order Two-Tone Intermodulation (IMD3): 79 dBc at 15.1 MHz and 16.1 MHz
  • WCDMA Adjacent Channel Leakage Ratio (ACLR): 78 dB at Baseband
  • WCDMA ACLR: 73 dB at 30.72 MHz
  • Independent or Single Resistor Gain Control
  • Dual or Interleaved Data
  • On-Chip 1.2-V Reference
  • Low Power: 330 mW
  • Power-Down Mode: 9 mW
  • Package: 48-Pin Thin-Quad Flat Pack (TQFP)
  • APPLICATIONS
    • Cellular Base TransceiverStation Transmit Channel
      • CDMA: W-CDMA, CDMA2000, IS-95
      • TDMA: GSM, IS-136, EDGE/UWC-136
    • Medical/Test Instrumentation
    • Arbitrary Waveform Generators (ARB)
    • Direct Digital Synthesis (DDS)

View All Features in Datasheet

Description

The DAC5672 is a monolithic, dual-channel, 14-bit, high-speed DAC with on-chip voltage reference.

Operating with update rates of up to 275 MSPS, the DAC5672 offers exceptional dynamic performance, tight-gain, and offset matching characteristics that make it suitable in either I/Q baseband or direct IF communication applications.

Each DAC has a high-impedance, differential-current output, suitable for single-ended or differential analog-output configurations. External resistors allow scaling the full-scale output current for each DAC separately or together, typically between 2 mA and 20 mA. An accurate on-chip voltage reference is temperature-compensated and delivers a stable 1.2-V reference voltage. Optionally, an external reference may be used.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC5672IPFBACTIVE-40 to 8514.25 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC5672IPFBG4ACTIVE-40 to 8514.25 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC5672IPFBRACTIVE-40 to 8513.25 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC5672IPFBRG4ACTIVE-40 to 8513.25 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:02 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC5672IPFB
AmericasAvnet 48
Newark 30
Rochester Electronics >1k
WorldwideDigiKey 220
Mouser Electronics 15
TI Lead Time*: 20 WeeksDAC5672IPFBG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC5672IPFBR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC5672IPFBRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC5672IPFB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC5672IPFBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC5672IPFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC5672IPFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC5672 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Wideband Comp Current Output DAC to SE Interface: Impr Matching for Gain & Compliance Volt SwingMATCHGAIN-CALCTexas InstrumentsCalculation Utilities
DAC5652 evaluation moduleDAC5652EVMTexas InstrumentsDevelopment Boards/EVMs
DAC5672 Evaluation ModuleDAC5672EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
DAC5672A 14 bit 275 MSPS Dual Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
ADS8320 16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
PCI2050B PCI-to-PCI Bridge PCI-PCI BRIDGES TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
ISO7221C Dual Channel, 1/1, 25Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
TPS79633 Single Output LDO, 1.0A, Fixed(3.3V), Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
DRV591 High-Efficiency PWM Power Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
TLV2556 12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC with Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for DAC5672:

View All Tags

Other Support



Click Here