DAC5675-EP Status: ACTIVE

Enhanced Product 14-Bit 400-Msps Digital-To-Analog Converter

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • DAC5675-EP (Rev. A) (dac5675-ep.pdf, 1079 KB)
    24 Oct 2006 Download

 DAC5675-EP
Resolution(Bits)14  
DAC: Channels1  
Settling Time(µs)0.012  
Sample / Update Rate(MSPS)400  
InterfaceParallel LVDS  
Output TypeCurrent  
Voltage RangeVDD  
Current Range(mA)2 to 20  
DNL(Max)(+/-LSB)2  
INL(Max)(+/-LSB)4  
SFDR(Typ)(dB)77  
Power Consumption(Typ)(mW)820  
ArchitectureI-steering  
Reference: TypeInt  
Analog Voltage AV/DD(Min)(V)3.15  
Analog Voltage AV/DD(Max)(V)3.6  
Logic Voltage DV/DD(Min)(V)3.15  
Logic Voltage DV/DD(Max)(V)3.6  
No. of Supplies (Unipolar)2  
RatingHiRel Enhanced Product  
Pin/Package48HTQFP  
Approx. Price (US$) 60.78 | 100u  
 Samples
 Inventory

Other qualified versions of DAC5675-EP

Version Part Number Definition
Catalog DAC5675 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • DAC5675A: 14-Bit, 400-MSPS Digital-to-Analog Converter
  • DAC5672-EP: Enhanced Product Dual 14-Bit 200-Msps Digital-To-Analog Converter
  • THS5671A: 14-Bit, 125 MSPS, CommsDAC, Diff. Scalable Current Outputs between 2mA to 20mA

Product Information

Features

  • 400-MSPS Update Rate
  • Controlled Baseline
    • One Assembly
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • LVDS-Compatible Input Interface
  • Spurious-Free Dynamic Range (SFDR) to Nyquist
    • 69 dBc at 70 MHz IF, 400 MSPS
  • W-CDMA Adjacent Channel Power Ratio (ACPR)
    • 73 dBc at 30.72-MHz IF, 122.88 MSPS
    • 71 dBc at 61.44-MHz IF, 245.76 MSPS
  • Differential Scalable Current Outputs: 2 mA to 20 mA
  • On-Chip 1.2-V Reference
  • Single 3.3-V Supply Operation
  • Power Dissipation: 660 mW at fCLK = 400 MSPS, fOUT = 20 MHz
  • Package: 48-Pin PowerPAD Thermally-Enhanced Thin Quad Flat Pack (HTQFP) TJA = 29.1°C/W
  • APPLICATIONS
    • Cellular Base Transceiver Station Transmit Channel:
      • CDMA: WCDMA, CDMA2000, IS-95
      • TDMA: GSM, IS-136, EDGE/GPRS
      • Supports Single-Carrier and Multicarrier Applications
    • Test and Measurement: Arbitrary Waveform Generation
    • Military Communications

PowerPAD is a trademark of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

The DAC5675 is a 14-bit resolution high-speed digital-to-analog converter (DAC). The DAC5675 is designed for high-speed digital data transmission in wired and wireless communication systems, high-frequency direct-digital synthesis (DDS), and waveform reconstruction in test and measurement applications. The DAC5675 has excellent spurious-free dynamic range (SFDR) at high intermediate frequencies, which makes it well-suited for multicarrier transmission in TDMA- and CDMA-based cellular base transceiver stations (BTSs).

The DAC5675 operates from a single-supply voltage of 3.3 V. Power dissipation is 660 mW at fCLK = 400 MSPS, fOUT = 70 MHz. The DAC5675 provides a nominal full-scale differential current output of 20 mA, supporting both single-ended and differential applications. The output current can be directly fed to the load with no additional external output buffer required. The output is referred to the analog supply voltage AVDD.

The DAC5675 comprises a low-voltage differential signaling (LVDS) interface for high-speed digital data input. LVDS features a low differential voltage swing with a low constant power consumption across frequency, allowing for high-speed data transmission with low noise levels; that is, with low electromagnetic interference (EMI). LVDS is typically implemented in low-voltage digital CMOS processes, making it the ideal technology for high-speed interfacing between the DAC5675 and high-speed low-voltage CMOS ASICs or FPGAs. The DAC5675 current-source-array architecture supports update rates of up to 400 MSPS. On-chip edge-triggered input latches provide for minimum setup and hold times, thereby relaxing interface timing.

The DAC5675 has been specifically designed for a differential transformer-coupled output with a 50- doubly-terminated load. With the 20-mA full-scale output current, both a 4:1 impedance ratio (resulting in an output power of 4 dBm) and 1:1 impedance ratio transformer (-2 dBm) is supported. The last configuration is preferred for optimum performance at high output frequencies and update rates. The outputs are terminated to AVDD and have voltage compliance ranges from AVDD - 1 to AVDD + 0.3 V.

An accurate on-chip 1.2-V temperature-compensated bandgap reference and control amplifier allows the user to adjust this output current from 20 mA down to 2 mA. This provides 20-dB gain range control capabilities. Alternatively, an external reference voltage may be applied. The DAC5675 features a SLEEP mode, which reduces the standby power to approximately 18 mW.

The DAC5675 is available in a 48-pin PowerPAD™ thermally-enhanced thin quad flat pack (HTQFP). This package increases thermal efficiency in a standard size IC package. The device is specified for operation over the military temperature range of -55°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
DAC5675MPHPEPACTIVE-55 to 125V62/05619-02XE80.02 | 100uHTQFP (PHP) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this SymbolContact TI Distributor or Sales Office
DAC5675MPHPREPACTIVE-55 to 125V62/05619-01XE60.78 | 100uHTQFP (PHP) | 48 View 1000 | LARGE T&R Download CAD Format for this SymbolContact TI Distributor or Sales Office
V62/05619-01XEACTIVE-55 to 125 60.78 | 100uHTQFP (PHP) | 48 View 1000 | LARGE T&R Download CAD Format for this SymbolContact TI Distributor or Sales Office
V62/05619-02XEACTIVE-55 to 125 80.02 | 100uHTQFP (PHP) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this SymbolContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
DAC5675MPHPEPAs of 10:04 AM GMT, 04 Dec 2008As of 10:04 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 270* 2586 | 13 Jan 8 Weeks AmericasDigiKey 166
 >10k | 21 Jan Rochester Electronics 215
DAC5675MPHPREPAs of 10:04 AM GMT, 04 Dec 2008As of 10:04 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 4000* 2319 | 19 Jan 8 Weeks AmericasDigiKey 489
 >10k | 23 Jan     
V62/05619-01XEAs of 10:04 AM GMT, 04 Dec 2008As of 10:04 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 4000* 2319 | 19 Jan 8 Weeks None Reported
View Distributors
   
 >10k | 23 Jan     
V62/05619-02XEAs of 10:04 AM GMT, 04 Dec 2008As of 10:04 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 270* 2586 | 13 Jan 8 Weeks None Reported
View Distributors
   
 >10k | 21 Jan     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC5675MPHPEP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC5675MPHPREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
V62/05619-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
V62/05619-02XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • DAC5675-EP (Rev. A) (dac5675-ep.pdf, 1079 KB)
    24 Oct 2006 Download

Application Notes

  • CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters (scaa092.htm, 9 KB)
    08 Jun 2008 Abstract
  • Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 (scaa091.htm, 8 KB)
    02 Jun 2008 Abstract
  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    24 May 2004 Abstract
  • Thermal and Electrical Properties of Selected Packaging Materials (sbfa010.htm, 8 KB)
    04 Oct 2000 Abstract
  • Superposition: The Hidden DAC Linearity Error (sbaa047.htm, 8 KB)
    02 Oct 2000 Abstract
  • What Designers Should Know About Data Converter Drift (sbaa046.htm, 8 KB)
    02 Oct 2000 Abstract
  • High Speed Data Conversion (sbaa045.htm, 8 KB)
    02 Oct 2000 Abstract

View Application Notes for Digital to Analog Converters

User Guides

View User Guides for Digital to Analog Converters

More Literature

View More Literature for Digital to Analog Converters

 Alternative Products - Are similar to DAC5675-EP
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
DAC5675A14-Bit, 400-MSPS Digital-to-Analog ConverterTI customers also evaluated this product.
DAC5672-EPEnhanced Product Dual 14-Bit 200-Msps Digital-To-Analog ConverterTI customers also evaluated this product.
THS5671A14-Bit, 125 MSPS, CommsDAC, Diff. Scalable Current Outputs between 2mA to 20mATI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support