DAC5675A-SP Status: ACTIVE

Class V, 14 Bit, 400 MSPS Digital-to-Analog Converter


      
         
Alert me about changes<br/>to this product

Other qualified versions of DAC5675A-SP

Version Part Number Definition
Catalog DAC5675A TI's standard catalog product

Product Information

Features

  • 400-MSPS Update Rate
  • LVDS-Compatible Input Interface
  • Spurious-Free Dynamic Range (SFDR) to Nyquist
    • 69 dBc at 70 MHz IF, 400 MSPS
  • W-CDMA Adjacent Channel Power Ratio (ACPR)
    • 73 dBc at 30.72 MHz IF, 122.88 MSPS
    • 71 dBc at 61.44 MHz IF, 245.76 MSPS
  • Differential Scalable Current Outputs:
    2 mA to 20 mA
  • On-Chip 1.2-V Reference
  • Single 3.3-V Supply Operation
  • Power Dissipation: 660 mW at
    fCLK = 400 MSPS, fOUT = 20 MHz
  • High-Performance 52-Pin Ceramic Quad Flat Pack (HFG)
  • QML-V Qualified, SMD 5962-07204
  • Military Temperature Range (–55°C to 125°C)
  • APPLICATIONS
    • Cellular Base Transceiver Station Transmit Channel:
      • CDMA: WCDMA, CDMA2000, IS-95
      • TDMA: GSM, IS-136, EDGE/GPRS
      • Supports Single-Carrier and Multicarrier
        Applications
    • Test and Measurement: Arbitrary Waveform Generation

View All Features in Datasheet

    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC5675A-SP Help

Datasheet

Application Notes

Simulation Models

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here