PTH08T240W: 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans
Product Information
Features
400MSPS Update Rate
LVDS-Compatible Input Interface
Spurious-Free Dynamic Range (SFDR) to Nyquist: 69dBc at 70MHz IF, 400MSPS
W-CDMA Adjacent Channel Power Ratio (ACPR): 73dBc at 30.72MHz IF, 122.88MSPS 71dBc at 61.44MHz IF, 245.76MSPS
Differential Scalable Current Sink Outputs: 2mA to 20mA
On-Chip 1.2V Reference
Single 3.3V Supply Operation
Power Dissipation: 660mW at fCLK = 400MSPS, fOUT = 20MHz
Package: 48-Pin HTQFP PowerPad™, TJA = 28.8°C/W
APPLICATIONS
Cellular Base Transceiver Station Transmit Channel: CDMA: WCDMA, CDMA2000, IS-95 TDMA: GSM, IS-136, EDGE/GPRS Supports Single-Carrier and Multicarrier Applications
Test and Measurement: Arbitrary Waveform Generation
Direct Digital Synthesis (DDS)
Cable Modem Headend
PowerPad is a trademark of Texas Instruments. All trademarks are the property of their respective owners.
Description
The DAC5675A is a 14-bit resolution high-speed digital-to-analog converter. The DAC5675A is designed for high-speed digital data transmission in wired and wireless communication systems, high-frequency direct-digital synthesis (DDS), and waveform reconstruction in test and measurement applications. The DAC5675A has excellent spurious-free dynamic range (SFDR) at high intermediate frequencies, which makes the DAC5675A well-suited for multicarrier transmission in TDMA- and CDMA-based cellular base transceiver stations (BTSs).
The DAC5675A operates from a single-supply voltage of 3.3V. Power dissipation is 660mW at fCLK = 400MSPS, fOUT = 70MHz. The DAC5675A provides a nominal full-scale differential current output of 20mA, supporting both single-ended and differential applications.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 12:00 PM GMT, 20 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.