DAC5681 Status: ACTIVE

16-Bit, 1.0 GSPS Digital-To-Aanalog Converter (DAC)


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 DAC5681DAC5681Z DAC5682Z 
Resolution(Bits)16  16  16  
DAC: Channels1  1  2  
Settling Time(µs)0.0104  0.0104  0.0104  
Sample / Update Rate(MSPS)1000  1000  1000  
InterfaceParallel LVDS  Parallel LVDS  Parallel LVDS  
Output TypeCurrent  Current  Current  
Output Range Min.(V or mA)2  2  2  
Output Range Max.(V or mA)20  20  20  
Single/Dual Analog SupplySingle  Single  Single  
DNL(Max)(+/-LSB)2  2  2  
INL(Max)(+/-LSB)4  4  4  
SNR(Typ)(dB)79  79  79  
SFDR(Typ)(dB)81  81  81  
Power Consumption(Typ)(mW)650  800  1300  
ArchitectureI-steering  I-steering  I-steering  
Reference: TypeInt  Int  Int  
Analog Voltage AV/DD(Min)(V)3.0  3.0  3.0  
Analog Voltage AV/DD(Max)(V)3.6  3.6  3.6  
Logic Voltage DV/DD(Min)(V)1.71  1.71  1.71  
Logic Voltage DV/DD(Max)(V)2.15  2.15  2.15  
No. of Supplies (Unipolar)2  2  2  
RatingCatalog  Catalog  Catalog  
Pin/Package64VQFN  64VQFN  64VQFN  
Approx. Price (US$) 34.40 | 100u   38.70 | 100u   39.95 | 100u  
Thermal ShutdownNo  No  No  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC5682Z: 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC)
  • DAC5681Z: 16-Bit, 1.0 GSPS 2x-4x Interpolating Digital-To-Analog Converter (DAC)
  • DAC5688: 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL
  • SN74AVC16T245: 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • TPA2005D1: 1.4-W Mono Class-D Audio Amplifier (TPA2005)
  • MSP430F2111: 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator

More Related Products

Product Information

Features

  • 16-Bit Digital-to-Analog Converter (DAC)
  • 1.0 GSPS Update Rate
  • 16-Bit Wideband Input LVDS Data Bus
    • 8 Sample Input FIFO
    • On-Chip Delay Lock Loop
  • High Performance
    • 73 dBc ACLR WCDMA TM1 at 180 MHz
  • On Chip 1.2 V Reference
  • Differential Scalable Output: 2 to 20 mA
  • Package: 64-Pin 9 × 9 mm QFN
  • APPLICATIONS
    • Cellular Base Stations
    • Broadband Wireless Access (BWA)
    • WiMAX 802.16
    • Fixed Wireless Backhaul
    • Cable Modem Termination System (CMTS)
    • Medical / Test Instrumentation
    • Radar Systems

DESCRIPTION

The DAC5681 is a 16-bit 1.0 GSPS digital-to-analog converter (DAC) with wideband LVDS data input and internal voltage reference. The DAC5681 offers superior linearity and noise performance.

The DAC5681 integrates a wideband LVDS port with on-chip termination, providing full 1.0 GSPS data transfer into the DAC and lower EMI than traditional CMOS data interfaces. An on-chip delay lock loop (DLL) simplifies LVDS interfacing by providing skew control for the LVDS input data clock.

The current-steering architecture of the DAC5681 consists of a segmented array of current sinking switches directing up to 20mA of full-scale current to complementary output nodes. An accurate on-chip voltage reference is temperature-compensated and delivers a stable 1.2-V reference voltage. Optionally, an external reference may be used.

The DAC5681 is characterized for operation overthe industrial temperature range of –40°C to 85°C

Description

The DAC5681 is a 16-bit 1.0 GSPS digital-to-analog converter (DAC) with wideband LVDS data input and internal voltage reference. The DAC5681 offers superior linearity and noise performance.

The DAC5681 integrates a wideband LVDS port with on-chip termination, providing full 1.0 GSPS data transfer into the DAC and lower EMI than traditional CMOS data interfaces. An on-chip delay lock loop (DLL) simplifies LVDS interfacing by providing skew control for the LVDS input data clock.

The current-steering architecture of the DAC5681 consists of a segmented array of current sinking switches directing up to 20mA of full-scale current to complementary output nodes. An accurate on-chip voltage reference is temperature-compensated and delivers a stable 1.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
DAC5681IRGC25PREVIEW-40 to 85 VQFN (RGC) | 64 View 25Not Available
DAC5681IRGCRACTIVE-40 to 8534.40 | 100uVQFN (RGC) | 64 View 2000 | LARGE T&RPurchase Samples
DAC5681IRGCTACTIVE-40 to 8534.40 | 100uVQFN (RGC) | 64 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:00 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksDAC5681IRGCR
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC5681IRGCT
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC5681IRGC25      View
DAC5681IRGCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC5681IRGCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC5681 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
DAC5681 Evaluation ModuleDAC5681EVMTexas InstrumentsDevelopment Boards/EVMs
DAC5681Z Evaluation ModuleDAC5681ZEVMTexas InstrumentsDevelopment Boards/EVMs
DAC5682Z Evaluation ModuleDAC5682ZEVMTexas InstrumentsDevelopment Boards/EVMs
TSW3100 Pattern Generator ModuleTSW3100EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
CDCE72010   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner   WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner    
CDCE62005   5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO   ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT   5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO    
OPA695   Ultra-Wideband, Current-Feedback Operational Amplifier with Disable   HIGH SPEED AMPLIFIER - CURRENT FEEDBACK   Ultra-Wideband, Current-Feedback Operational Amplifier with Disable    
THS3095   Single- High-Voltage, Low Distortion, Current-Feedback Operational Amplifier with Power-down   HIGH SPEED AMPLIFIER - CURRENT FEEDBACK   Single- High-Voltage, Low Distortion, Current-Feedback Operational Amplifier with Power-down    
Customers Who Evaluated This Product Also Evaluated...
DAC5682Z 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC) DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5681Z 16-Bit, 1.0 GSPS 2x-4x Interpolating Digital-To-Analog Converter (DAC) DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5688 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5687 16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5686 16 Bit 500 MSPS Dual DAC, 16x interpolation, high-performance DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5670-SP 14-Bit, 2.4 GSPS Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5689 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
SN74AVC16T245 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPA2005D1 1.4-W Mono Class-D Audio Amplifier (TPA2005) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
MSP430F2111 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
SN74AHC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
THS7319 3-Channel Very Low Power, Low Profile EDTV Video Amplifiers with 6-dB Gain VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
ADS5444 13 Bit, 250MSPS ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPS71533 Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for DAC5681:

View All Tags

Other Support



Click Here