DAC5681Z Status: PREVIEW

16-Bit, 1.0 GSPS 2x-4x Interpolating Digital-To-Aanalog Converter (DAC)

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • 16-BIT, 1.0 GSPS 2x-4x INTERPOLATING DAC (Rev. A) (dac5681z.pdf, 1975 KB)
    29 Aug 2008 Download

 DAC5681 DAC5681ZDAC5682Z 
Resolution(Bits)16  16  16  
DAC: Channels1  1  2  
Settling Time(µs)0.0104  0.0104  0.0104  
Sample / Update Rate(MSPS)1000  1000  1000  
InterfaceParallel LVDS  Parallel LVDS  Parallel LVDS  
Output TypeCurrent  Current  Current  
Voltage RangeVDD  VDD  VDD  
Current Range(mA)2 to 20  2 to 20  2 to 20  
DNL(Max)(+/-LSB)2  2  2  
INL(Max)(+/-LSB)4  4  4  
SNR(Typ)(dB)79  79  79  
SFDR(Typ)(dB)81  81  81  
Power Consumption(Typ)(mW)650  800  1300  
ArchitectureI-steering  I-steering  I-steering  
Reference: TypeInt  Int  Int  
Analog Voltage AV/DD(Min)(V)3.0  3.0  3.0  
Analog Voltage AV/DD(Max)(V)3.6  3.6  3.6  
Logic Voltage DV/DD(Min)(V)1.71  1.71  1.71  
Logic Voltage DV/DD(Max)(V)2.15  2.15  2.15  
No. of Supplies (Unipolar)2  2  2  
RatingCatalog  Catalog  Catalog  
Pin/Package64VQFN  64VQFN  64VQFN  
Approx. Price (US$)   39.95 | 100u  
 SamplesSamplesSamples
 Inventory Not AvailableInventory Not AvailableInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC5681: 16-Bit, 1.0 GSPS Digital-To-Aanalog Converter (DAC)
  • DAC5682Z: 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC)
  • DAC5688: 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC)

More Related Products

Product Information

Features

  • 16-Bit Digital-to-Analog Converter (DAC)
  • 1.0 GSPS Update Rate
  • 16-Bit Wideband Input LVDS Data Bus
    • 8 Sample Input FIFO
  • High Performance
    • 73 dBc ACLR WCDMA TM1 at 180 MHz
  • 2x-32x Clock Multiplying PLL/VCO
  • 2x or 4x Interpolation Filters
    • Stopband Transition 0.4–0.6 Fdata
    • Filters Configurable in Either Low-Pass or High-Pass Mode
      • Allows Selection of Higher Order Image
  • On Chip 1.2 V Reference
  • Differential Scalable Output: 2 to 20 mA
  • Package: 64-Pin 9 × 9 mm QFN
  • APPLICATIONS
    • Cellular Base Stations
    • Broadband Wireless Access (BWA)
    • WiMAX 802.16
    • Fixed Wireless Backhaul
    • Cable Modem Termination System (CMTS)

Description

The DAC5681Z is a 16-bit 1.0 GSPS digital-to-analog converter (DAC) with wideband LVDS data input, integrated 2x/4x interpolation filters, on-board clock multiplier and internal voltage reference. The DAC5681Z offers superior linearity, noise, crosstalk and PLL phase noise performance.

The DAC5681Z integrates a wideband LVDS port with on-chip termination. Full-rate input data can be transferred to a single DAC channel, or half-rate and 1/4-rate input data can be interpolated by on-board 2x or 4x FIR filters. Each interpolation FIR is configurable in either Low-Pass or High-Pass mode, allowing selection of a higher order output spectral image. An on-chip delay lock loop (DLL) simplifies LVDS interfacing by providing skew control for the LVDS input data clock.

The DAC5681Z is characterized for operation over the industrial temperature range of –40°C to 85°C and is available in a 64-pin QFN package. Other single-channel members of the family include the interpolating DAC5681Z and non-interpolating DAC5681.

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingSamples
DeviceStatusTemp (oC)Package | PinsTop Side MarkingPackage QTY | Package CarrierSamples
DAC5681ZIRGCRPREVIEW-40 to 85VQFN (RGC) | 64 View 2000Call Local Sales Office
DAC5681ZIRGCTPREVIEW-40 to 85VQFN (RGC) | 64 View 250Call Local Sales Office

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC5681ZIRGCR      View
DAC5681ZIRGCT      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • 16-BIT, 1.0 GSPS 2x-4x INTERPOLATING DAC (Rev. A) (dac5681z.pdf, 1975 KB)
    29 Aug 2008 Download

Application Notes

  • CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters (scaa092.htm, 9 KB)
    08 Jun 2008 Abstract
  • Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 (scaa091.htm, 8 KB)
    02 Jun 2008 Abstract
  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    24 May 2004 Abstract
  • Thermal and Electrical Properties of Selected Packaging Materials (sbfa010.htm, 8 KB)
    04 Oct 2000 Abstract
  • Superposition: The Hidden DAC Linearity Error (sbaa047.htm, 8 KB)
    02 Oct 2000 Abstract
  • What Designers Should Know About Data Converter Drift (sbaa046.htm, 8 KB)
    02 Oct 2000 Abstract
  • High Speed Data Conversion (sbaa045.htm, 8 KB)
    02 Oct 2000 Abstract

View Application Notes for Digital to Analog Converters

User Guides

View User Guides for Digital to Analog Converters

More Literature

View More Literature for Digital to Analog Converters

Tools & Software

NamePart # Company Tool / Software Type
DAC5682Z Evaluation ModuleDAC5682ZEVMTexas InstrumentsDevelopment Boards/EVMs
TSW3100 Pattern Generator ModuleTSW3100EVMTexas InstrumentsDevelopment Boards/EVMs
  • DAC5682 LPF Calculator(slac169.zip, 33 KB )
               04 Jun 2008 zip

 Alternative Products - Are similar to DAC5681Z
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
DAC568116-Bit, 1.0 GSPS Digital-To-Aanalog Converter (DAC)TI customers also evaluated this product.
DAC5682Z16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC)TI customers also evaluated this product.
DAC568816-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC)TI customers also evaluated this product.
DAC568716-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC)TI customers also evaluated this product.
DAC5675A14-Bit, 400-MSPS Digital-to-Analog ConverterTI customers also evaluated this product.
 Complementary Products - Can be used with DAC5681Z
Part #NameProduct FamilyComments
CDCE72010 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner WIRELESS BASE STATION CLOCKS- TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner  

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support