DAC5687-EP Status: ACTIVE

Enhanced Product 16-Bit 500 Msps 2X-8X Interpolating Dual-Channel Dac


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 DAC5687-EP
Resolution(Bits)16  
DAC: Channels2  
Settling Time(µs)0.012  
Sample / Update Rate(MSPS)500  
InterfaceParallel  
Output TypeCurrent  
DNL(Max)(+/-LSB)3  
INL(Max)(+/-LSB)6  
SNR(Typ)(dB)75  
SFDR(Typ)(dB)80  
Power Consumption(Typ)(mW)1410  
ArchitectureI-steering  
Reference: TypeInt  
Analog Voltage AV/DD(Min)(V)3.0  
Analog Voltage AV/DD(Max)(V)3.6  
Logic Voltage DV/DD(Min)(V)1.71  
Logic Voltage DV/DD(Max)(V)2.15  
No. of Supplies (Unipolar)1  
RatingHiRel Enhanced Product  
Pin/Package100HTQFP  
Approx. Price (US$) 54.70 | 100u  
Thermal ShutdownNo  
 Samples
 Inventory

Other qualified versions of DAC5687-EP

Version Part Number Definition
Catalog DAC5687 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • DAC5689: 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC)
  • DAC5687: 16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC)
  • DAC5682Z: 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC)

More Related Products

Product Information

Features

  • Controlled Baseline
    • One Assembly
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product–Change Notification
  • Qualification Pedigree(1)
  • 500 MSPS
  • Selectable 2×–8× Interpolation
  • On–Chip PLL/VCO Clock Multiplier
  • Full IQ Compensation Including Offset, Gain, and Phase
  • Flexible Input Options
    • FIFO With Latch on External or Internal Clock
    • Even/Odd Multiplexed Input
    • Single–Port Demultiplexed Input
  • Complex Mixer With 32–Bit Numerically Controlled Oscillator (NCO)
  • Fixed–Frequency Mixer With Fs/4 and Fs/2
  • 1.8–V or 3.3–V I/O Voltage
  • On–Chip 1.2–V Reference
  • Differential Scalable Output: 2 mA to 20 mA
  • Pin Compatible to DAC5686
  • High Performance
    • 81–dBc Adjacent Channel Leakage Ratio (ACLR) WCDMA TM1 at 30.72 MHz
    • 72–dBc ACLR WCDMA TM1 at 153.6 MHz
  • Package: 100–Pin HTQFP
  • APPLICATIONS
    • Cellular Base Transceiver Station Transmit Channel
      • CDMA: W–CDMA, CDMA2000, TD–SCDMA
      • TDMA: GSM, IS–136, EDGE/UWC–136
      • OFDM: 802.16
    • Cable Modem Termination System

(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

Description

The DAC5687 is a dual–channel 16–bit high–speed digital–to–analog converter (DAC) with integrated 2×, 4×, and 8× interpolation filters, a complex numerically controlled oscillator (NCO), on–board clock multiplier, IQ compensation, and on–chip voltage reference. The DAC5687 is pin compatible to the DAC5686, requiring only changes in register settings for most applications, and offers additional features and superior linearity, noise, crosstalk, and phase-locked loop (PLL) noise performance.

The DAC5687 has six signal processing blocks: two interpolate by two digital filters, a fine–frequency mixer with 32–bit NCO, a quadrature modulation compensation block, another interpolate by two digital filter, and a coarse–frequency mixer with Fs/2 or Fs/4. The different modes of operation enable or bypass the signal processing blocks.

The coarse and fine mixers can be combined to span a wider range of frequencies with fine resolution. The DAC5687 allows both complex or real output. Combining the frequency upconversion and complex output produces a Hilbert Transform pair that is output from the two DACs. An external RF quadrature modulator then performs the final single sideband upconversion.

The IQ compensation feature allows optimization of phase, gain, and offset to maximize sideband rejection and minimize LO feedthrough for an analog quadrature modulator.

The DAC5687 includes several input options: single–port interleaved data, even and odd multiplexing at half rate, and an input FIFO with either external or internal clock to ease the input timing ambiguity when the DAC5687 is clocked at the DAC output sample rate.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
DAC5687MPZPEPACTIVE-55 to 125V62/06650-01XE54.70 | 100uHTQFP (PZP) | 100 View 90 | JEDEC TRAY (10+1) Download CAD Format for this SymbolContact TI Distributor or Sales Office
V62/06650-01XEACTIVE-55 to 125 54.70 | 100uHTQFP (PZP) | 100 View 90 | JEDEC TRAY (10+1) Download CAD Format for this SymbolContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:53 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksDAC5687MPZPEP
AmericasAvnet 70
TI Lead Time*: 4 WeeksV62/06650-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC5687MPZPEP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
V62/06650-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC5687-EP Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
DAC5689 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5687 16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5682Z 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC) DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5686 16 Bit 500 MSPS Dual DAC, 16x interpolation, high-performance DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here