DAC5687 Status: ACTIVE

16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC)


      
         
Alert me about changes<br/>to this product

See Also

  • DAC5686 - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  DAC5687 delivers better performance than DAC5686 in sense of noise, linearity. Besides, DAC5687 can accommodate 1.8V I/O at the input.
 DAC5687DAC5688 DAC5689 
Resolution(Bits)16  16  16  
DAC: Channels2  2  2  
Settling Time(µs)0.012  0.011  0.011  
Sample / Update Rate(MSPS)500  800  800  
InterfaceParallel  Parallel  Parallel  
Output TypeCurrent  Current  Current  
Output Range Min.(V or mA)2  2  2  
Output Range Max.(V or mA)20  20  20  
Single/Dual Analog Supply Single  Single  
DNL(Max)(+/-LSB)3  2  2  
INL(Max)(+/-LSB)6  4  4  
SNR(Typ)(dB)75  79  79  
SFDR(Typ)(dB)80  80  80  
Power Consumption(Typ)(mW)1410  1750  1750  
ArchitectureI-steering  I-steering  I-steering  
Reference: TypeInt  Int  Int  
Analog Voltage AV/DD(Min)(V)3.0  3.0  3.0  
Analog Voltage AV/DD(Max)(V)3.6  3.6  3.6  
Logic Voltage DV/DD(Min)(V)1.71  1.71  1.71  
Logic Voltage DV/DD(Max)(V)2.15  2.15  2.15  
No. of Supplies (Unipolar)1  1  1  
RatingCatalog  Catalog  Catalog  
Pin/Package100HTQFP  64VQFN  64VQFN  
Approx. Price (US$) 28.15 | 100u   37.45 | 100u   28.95 | 1ku  
Thermal ShutdownNo  No  No  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of DAC5687

Version Part Number Definition
Enhanced Product DAC5687-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • DAC5688: 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL
  • DAC5682Z: 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC)
  • DAC5686: 16 Bit 500 MSPS Dual DAC, 16x interpolation, high-performance
  • SN74AHC1G04: Single Inverter Gate
  • ADS8509: 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference
  • SN74AVC4T245: 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs

More Related Products

Product Information

Features

  • 500 MSPS
  • Selectable 2×-8× Interpolation
  • On-Chip PLL/VCO Clock Multiplier
  • Full IQ Compensation Including Offset, Gain, and Phase
  • Flexible Input Options:
    • FIFO With Latch on External or Internal Clock
    • Even/Odd Multiplexed Input
    • Single Port Demultiplexed Input
  • Complex Mixer With 32-Bit NCO
  • Fixed Frequency Mixer With fS/4 and fS/2
  • 1.8-V or 3.3-V I/O Voltage
  • On-Chip 1.2-V Reference
  • Differential Scalable Output: 2 mA to 20 mA
  • Pin Compatible to DAC5686
  • High Performance
    • 81-dBc ACLR WCDMA TM1 at 30.72 MHz
    • 72-dBc ACLR WCDMA TM1 at 153.6 MHz
  • Package: 100-Pin HTQFP
  • APPLICATIONS
    • Cellular Base Transceiver Station Transmit Channel

View All Features in Datasheet

Description

The DAC5687 is a dual-channel 16-bit high-speed digital-to-analog converter (DAC) with integrated 2×, 4×, and 8× interpolation filters, a complex numerically controlled oscillator (NCO), onboard clock multiplier, IQ compensation, and on-chip voltage reference. The DAC5687 is pin-compatible to the DAC5686, requiring only changes in register settings for most applications, and offers additional features and superior linearity, noise, crosstalk, and PLL phase noise performance.

The DAC5687 has six signal processing blocks: two interpolate-by-two digital filters, a fine frequency mixer with 32-bit NCO, a quadrature modulation compensation block, another interpolate-by-two digital filter, and a coarse frequency mixer with fS/2 or fS/4.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
DAC5687IPZPACTIVE-40 to 8529.40 | 100uHTQFP (PZP) | 100 View 90 | EIAJ TRAY (10+1) Download CAD Format for this Symbol
DAC5687IPZPG4ACTIVE-40 to 8529.40 | 100uHTQFP (PZP) | 100 View 90 | EIAJ TRAY (10+1) Download CAD Format for this Symbol
DAC5687IPZPRACTIVE-40 to 8528.15 | 100uHTQFP (PZP) | 100 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
DAC5687IPZPRG4ACTIVE-40 to 8528.15 | 100uHTQFP (PZP) | 100 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:01 PM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC5687IPZP
AmericasArrow >1k
Newark 71
AsiaWPI 127
EuropeAvnet-SILICA 64
WorldwideDigiKey 16
Mouser Electronics 38
TI Lead Time*: 20 WeeksDAC5687IPZPG4
AsiaFarnell Asia 22
EuropeFarnell 22
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC5687IPZPR
AmericasArrow >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC5687IPZPRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC5687IPZP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC5687IPZPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC5687IPZPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC5687IPZPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC5687 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

View User Guides for Digital to Analog Converter

More Literature

Tools & Software

NamePart # Company Tool / Software Type
DAC5687 Component CalculatorDAC5687CALCTexas InstrumentsCalculation Utilities
DAC5687 Evaluation ModuleDAC5687EVMTexas InstrumentsDevelopment Boards/EVMs
DAC5688 Evaluation ModuleDAC5688EVMTexas InstrumentsDevelopment Boards/EVMs
TRF3703-17 Evaluation ModuleTRF3703-17EVMTexas InstrumentsDevelopment Boards/EVMs
TSW3003EVM-RF Transmit Chain Demonstration KitTSW3003EVMTexas InstrumentsDevelopment Boards/EVMs
TSW3100 Pattern Generator ModuleTSW3100EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Part # Name Product Family Comments
DAC5686   16 Bit 500 MSPS Dual DAC, 16x interpolation, high-performance   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  DAC5687 delivers better performance than DAC5686 in sense of noise, linearity. Besides, DAC5687 can accommodate 1.8V I/O at the input.  
ADS5546   14-Bit 190 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER      
CDCE72010   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner   WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner    
Customers Who Evaluated This Product Also Evaluated...
DAC5688 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5682Z 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC) DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5686 16 Bit 500 MSPS Dual DAC, 16x interpolation, high-performance DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5681Z 16-Bit, 1.0 GSPS 2x-4x Interpolating Digital-To-Analog Converter (DAC) DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5681 16-Bit, 1.0 GSPS Digital-To-Aanalog Converter (DAC) DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5689 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5687-EP Enhanced Product 16-Bit 500 Msps 2X-8X Interpolating Dual-Channel Dac DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
SN74AHC1G04 Single Inverter Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
ADS8509 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
SN74AVC4T245 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
LM193 Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
BQ24103 Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1- or 2-cell BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TPS767D301 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPA2012D2 2.1-W Stereo Class-D Audio Amplifier with Gain Select (TPA2012) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
UCC25600 8-Pin High-Performance Resonant Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
MAX3232E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for DAC5687:

View All Tags

Other Support



Click Here