DAC6311 Status: ACTIVE

10bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package


      
         
Alert me about changes<br/>to this product

See Also

  • DAC5311 - The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. 
  • DAC7311 - The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. 
 DAC5311 DAC6311DAC8311 DAC8411 
Resolution(Bits)8  10  14  16  
DAC: Channels1  1  1  1  
Settling Time(µs)6  6  6  6  
InterfaceSerial SPI  Serial SPI  Serial SPI  Serial SPI  
Output TypeVoltage  Voltage  Voltage  Voltage  
Output Range Min.(V or mA)0  0  0  0  
Output Range Max.(V or mA)5.5  5.5  5.5  5.5  
Single/Dual Analog Supply  Single   
DNL(Max)(+/-LSB)0.25  0.5  1  2  
INL(Max)(+/-LSB)0.25  0.5  4  8  
INL (+/-)(Max)(%)0.0980  0.0489  0.0244  0.0122  
Monotonicity8  10  14  15  
SNR(Typ)(dB)55  69  88  88  
SFDR(Typ)(dB)63  65  66  66  
Power Consumption(Typ)(mW)0.14  0.14  0.14  0.14  
ArchitectureString  String  String  String  
Reference: TypeExternal  External  External  External  
Analog Voltage AV/DD(Min)(V)1.8  1.8  1.8  1.8  
Analog Voltage AV/DD(Max)(V)5.5  5.5  5.5  5.5  
Logic Voltage DV/DD(Min)(V)1.8  1.8  1.8  1.8  
Logic Voltage DV/DD(Max)(V)5.5  5.5  5.5  5.5  
No. of Supplies (Unipolar)1  1  1  1  
RatingCatalog  Catalog  Catalog  Catalog  
Pin/Package6SC70  6SC70  6SC70  6SC70  
Approx. Price (US$) 0.90 | 1ku   1.10 | 1ku   2.65 | 1ku   2.90 | 1ku  
Thermal ShutdownNo  No  No  No  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC7311: 12bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package
  • TLV5606: 10-Bit, 3 or 9 us DAC, Serial Input, Pgrmable Settling Time/Pwr Consumption, Ultra Low Power
  • TLC5615: 10-Bit, 12.5 us DAC, Serial Input, Low Power
  • MSP430F5438: 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi
  • TPD2E001: Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces
  • ISO7221A: Dual Channel, 1/1, 1Mbps Digital Isolator

More Related Products

Product Information

Features

  • Relative Accuracy:
    • 0.25 LSB INL (DAC5311: 8-bit)
    • 0.5 LSB INL (DAC6311: 10-bit)
    • 1 LSB INL (DAC7311: 12-bit)
  • microPower Operation: 80µA at 1.8V
  • Power-Down: 0.5µA at 5V, 0.1µA at 1.8V
  • Wide Power Supply: +1.8V to +5.5V
  • Power-On Reset to Zero Scale
  • Straight Binary Data Format
  • Low Power Serial Interface with Schmitt-Triggered Inputs: Up to 50MHz
  • On-Chip Output Buffer Amplifier, Rail-to-Rail Operation
  • SYNC Interrupt Facility
  • Extended Temperature Range –40°C to +125°C
  • Pin-Compatible Family in a Tiny, 6-Pin SC70 Package
  • APPLICATIONS
    • Portable, Battery-Powered instruments
    • Process Control
    • Digital Gain and Offset Adjustment
    • Programmable Voltage and Current Sources

SPI, QSPI are trademarks of Motorola, Inc.
MICROWIRE is a trademark of National Semiconductor Corporation.
All other trademarks are the property of their respective owners.

Description

The DAC5311 (8-bit), DAC6311 (10-bit), and DAC7311 (12-bit) are low-power, single-channel, voltage output digital-to-analog converters (DAC). They are monotonic by design and provide excellent linearity and minimize undesired code-to-code transient voltages while offering an easy upgrade path within a pin-compatible family. All devices use a versatile, 3-wire serial interface that operates at clock rates of up to 50MHz and is compatible with standard SPI™, QSPI™, MICROWIRE™, and digital signal processor (DSP) interfaces.

All devices use an external power supply as a reference voltage to set the output range. The devices incorporate a power-on reset (POR) circuit that ensures the DAC output powers up at 0V and remains there until a valid write to the device occurs.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
DAC6311IDCKRACTIVE-40 to 1251.10 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&RPurchase Samples
DAC6311IDCKRG4ACTIVE-40 to 1251.10 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&RPurchase Samples
DAC6311IDCKTACTIVE-40 to 1251.25 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R
DAC6311IDCKTG4ACTIVE-40 to 1251.25 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:03 PM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC6311IDCKR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC6311IDCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksDAC6311IDCKT
AmericasAvnet 250
AsiaFarnell Asia 296
WPI 57
EuropeArrow Northern Europe 250
Avnet-SILICA 250
Farnell 281
WorldwideDigiKey 205
Mouser Electronics 115
TI Lead Time*: 14 WeeksDAC6311IDCKTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC6311IDCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC6311IDCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC6311IDCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC6311IDCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC6311 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

Part # Name Product Family Comments
DAC5311   8bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device.   
DAC7311   12bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device.   
Customers Who Evaluated This Product Also Evaluated...
DAC7311 12bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5606 10-Bit, 3 or 9 us DAC, Serial Input, Pgrmable Settling Time/Pwr Consumption, Ultra Low Power DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLC5615 10-Bit, 12.5 us DAC, Serial Input, Low Power DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7551 12-Bit, Ultralow Glitch, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
ISO7221A Dual Channel, 1/1, 1Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
SN74AVC4T245 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
OPA2227 High Precision, Low Noise Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TXS0102 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
ISO7241A Quad Channel, 3/1, 1Mbps, Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here