DAC6571 Status: ACTIVE

DAC6571: 10-Bit Digital-to-Analog Converter


      
         
Alert me about changes<br/>to this product

See Also

  • DAC5571 - 8-bit equivalent device
  • DAC7571 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  12-bit equivalent device
  • DAC8571 - 16-bit equivalent device with higher power consumption
 DAC6571DAC6573 DAC6574 
Resolution(Bits)10  10  10  
DAC: Channels1  4  4  
Settling Time(µs)9  9  9  
Sample / Update Rate(MSPS) 0.188  0.188  
InterfaceSerial I2C  Serial I2C  Serial I2C  
Output TypeVoltage  Voltage  Voltage  
Output Range Min.(V or mA)0  0  0  
Output Range Max.(V or mA)5.5  5.5  5.5  
Single/Dual Analog Supply  Single  
DNL(Max)(+/-LSB)0.5  0.5  0.5  
INL(Max)(+/-LSB)2  2  2  
INL (+/-)(Max)(%) 0.195   
Monotonicity10  10  10  
Power Consumption(Typ)(mW)160  500  1.5  
ArchitectureString  String  String  
Reference: TypeExt  Ext  Ext  
Analog Voltage AV/DD(Min)(V)2.75  2.75  2.7  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.5  
Logic Voltage DV/DD(Min)(V)2.75  2.75   
Logic Voltage DV/DD(Max)(V)5.25  5.25   
No. of Supplies (Unipolar)1  2  1  
RatingCatalog  Catalog  Catalog  
Pin/Package6SOT-23  16TSSOP  10MSOP  
Approx. Price (US$) 1.40 | 1ku   3.05 | 1ku   3.85 | 1ku  
Thermal ShutdownNo  No  No  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC6573: 10-Bit, Quad DAC with I2C Interface
  • DAC5571: Low-power, 8-Bit DAC with high-speed I2C Input
  • DAC8571: Low-Power Rail-To-Rail Output 16-Bit I2C Input DAC
  • LMV331: Single General Purpose Low-Voltage Comparator
  • CSD25401Q3: P-Channel NexFET&#153; Power MOSFET
  • TL084: JFET-Input Operational Amplifier

More Related Products

Product Information

Features

  • Micropower Operation: 125 µA @ 3 V
  • Fast Update Rate: 188 kSPS
  • Power-On Reset to Zero
  • +2.7-V to +5.5-V Power Supply
  • Specified Monotonic by Design
  • I2C™ Interface up to 3.4 MBPS
  • On-Chip Output Buffer Amplifier, Rail-to-Rail Operation
  • Double-Buffered Input Register
  • Address Support for up to Two DAC6571s
  • Small SOT23-6 Package
  • Operation From –40°C to +105°C
  • APPLICATIONS
    • Process Control
    • Data Acquistion Systems
    • Closed-Loop Servo Control
    • PC Peripherals
    • Portable Instrumentation

I2C is a trademark of Philips Corporation.

Description

The DAC6571 is a low-power, single-channel, 10-bit buffered voltage output digital-to-analog converter (DAC). Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC6571 utilizes an I2C-compatible, two-wire serial interface that operates at clock rates up to 3.4 MBPS with address support of up to two DAC6571s on the same data bus.

The output voltage range of the DAC is 0 V to VDD. The DAC6571 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write to the device takes place. The DAC6571 contains a power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 50 nA at 5 V.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC6571IDBVRACTIVE-40 to 1051.40 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC6571IDBVRG4ACTIVE-40 to 1051.40 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC6571IDBVTACTIVE-40 to 1051.55 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC6571IDBVTG4ACTIVE-40 to 1051.55 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:59 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksDAC6571IDBVR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksDAC6571IDBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksDAC6571IDBVT
AmericasAvnet >1k
Newark 62
Rochester Electronics >1k
AsiaFarnell Asia 50
WPI 48
EuropeArrow Northern Europe 48
WorldwideDigiKey 125
TI Lead Time*: 14 WeeksDAC6571IDBVTG4
AmericasRochester Electronics 250
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC6571IDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC6571IDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC6571IDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC6571IDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC6571 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

View User Guides for Digital to Analog Converter

Solution Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
DAC6571 Evaluation ModuleDAC6571EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
DAC5571   Low-power, 8-Bit DAC with high-speed I2C Input   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   8-bit equivalent device  
DAC7571   Low-Power Rail-To-Rail Output 12-Bit I2C Input DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  12-bit equivalent device  
DAC8571   Low-Power Rail-To-Rail Output 16-Bit I2C Input DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit equivalent device with higher power consumption  
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   VOLTAGE TO CURRENT TRANSMITTER    
Customers Who Evaluated This Product Also Evaluated...
DAC6573 10-Bit, Quad DAC with I2C Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5571 Low-power, 8-Bit DAC with high-speed I2C Input DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8571 Low-Power Rail-To-Rail Output 16-Bit I2C Input DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7571 Low-Power Rail-To-Rail Output 12-Bit I2C Input DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
LMV331 Single General Purpose Low-Voltage Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
CSD25401Q3 P-Channel NexFET™ Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
TL084 JFET-Input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TPA2006D1 1.45-W Mono Class-D Audio Amplifier with 1.8V Compatible Shutdown Voltage (TPA2006) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
SN74LVC74A Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear And Preset FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
TMS320F28335 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
CD4013B CMOS Dual D-Type Flip Flop FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN74LVTH245A 3.3-V ABT Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
TPS3823-33 Supply Voltage Supervisor w/Watchdog input and manual reset POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here