|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
I2C is a trademark of Philips Corporation. Description
The DAC6571 is a low-power, single-channel, 10-bit buffered voltage output digital-to-analog converter (DAC). Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC6571 utilizes an I2C-compatible, two-wire serial interface that operates at clock rates up to 3.4 MBPS with address support of up to two DAC6571s on the same data bus. The output voltage range of the DAC is 0 V to VDD. The DAC6571 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write to the device takes place. The DAC6571 contains a power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 50 nA at 5 V. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC6571IDBVR | ACTIVE | -40 to 105 | 1.40 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| DAC6571IDBVRG4 | ACTIVE | -40 to 105 | 1.40 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| DAC6571IDBVT | ACTIVE | -40 to 105 | 1.55 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| DAC6571IDBVTG4 | ACTIVE | -40 to 105 | 1.55 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:01 PM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksDAC6571IDBVR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksDAC6571IDBVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksDAC6571IDBVT | |||
| Americas | Avnet | >1k | |
| Newark | 62 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 50 | |
| WPI | 48 | ||
| Europe | Arrow Northern Europe | 48 | |
| Avnet-SILICA | 250 | ||
| Worldwide | DigiKey | 21 | |
| TI Lead Time*: 14 WeeksDAC6571IDBVTG4 | |||
| Americas | Rochester Electronics | 250 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC6571IDBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC6571IDBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC6571IDBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC6571IDBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC6571 
View Application Notes for Digital to Analog Converter
View User Guides for Digital to Analog Converter
| Name | Part # | Company | Tool / Software Type |
| DAC6571 Evaluation Module | DAC6571EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| DAC5571 | Low-power, 8-Bit DAC with high-speed I2C Input | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 8-bit equivalent device |
| DAC7571 | Low-Power Rail-To-Rail Output 12-Bit I2C Input DAC | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 12-bit equivalent device |
| DAC8571 | Low-Power Rail-To-Rail Output 16-Bit I2C Input DAC | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 16-bit equivalent device with higher power consumption |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE TO CURRENT TRANSMITTER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC6573 | 10-Bit, Quad DAC with I2C Interface | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC5571 | Low-power, 8-Bit DAC with high-speed I2C Input | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8571 | Low-Power Rail-To-Rail Output 16-Bit I2C Input DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7571 | Low-Power Rail-To-Rail Output 12-Bit I2C Input DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| UCC28070 | Two-Phase Interleaved CCM PFC Controller | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| LM324 | Quadruple Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TMS320F28335 | Delfino Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X DELFINO FLOATING-POINT SERIES | TI customers also evaluated this product. |
| OPA2604 | Dual FET-Input, Low Distortion Operational Amplifier | PRECISION AMPLIFIER-WIDE BANDWIDTH | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS60400 | 60mA Charge Pump Voltage Inverter with Variable Switching Frequency | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| SN74CBTLV1G125 | Low-Voltage Single FET Bus Switch | LITTLE LOGIC-LL SIGNAL SWITCH | TI customers also evaluated this product. |
| SN74LVC2G14 | Dual Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| MSP430F5438 | 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi | MSP43016-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES | TI customers also evaluated this product. |
| MPC508 | 8-Channel Single-Ended Input Analog Multiplexer | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |

No Tags are Available for this Part Number