DAC6573 Status: ACTIVE

10-Bit, Quad DAC with I2C Interface


      
         
Alert me about changes<br/>to this product

See Also

  • DAC5573 - 8-bit equivalent device
  • DAC7573 - 12-bit equivalent device
  • DAC7574 - 12-bit equivalent device

View all related products

 DAC6571 DAC6573DAC6574 
Resolution(Bits)10  10  10  
DAC: Channels1  4  4  
Settling Time(µs)9  9  9  
Sample / Update Rate(MSPS) 0.188  0.188  
InterfaceSerial I2C  Serial I2C  Serial I2C  
Output TypeVoltage  Voltage  Voltage  
Output Range Min.(V or mA)0  0  0  
Output Range Max.(V or mA)5.5  5.5  5.5  
Single/Dual Analog Supply  Single  
DNL(Max)(+/-LSB)0.5  0.5  0.5  
INL(Max)(+/-LSB)2  2  2  
INL (+/-)(Max)(%) 0.195   
Monotonicity10  10  10  
Power Consumption(Typ)(mW)160  500  1.5  
ArchitectureString  String  String  
Reference: TypeExt  Ext  Ext  
Analog Voltage AV/DD(Min)(V)2.75  2.75  2.7  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.5  
Logic Voltage DV/DD(Min)(V)2.75  2.75   
Logic Voltage DV/DD(Max)(V)5.25  5.25   
No. of Supplies (Unipolar)1  2  1  
RatingCatalog  Catalog  Catalog  
Pin/Package6SOT-23  16TSSOP  10MSOP  
Approx. Price (US$) 1.40 | 1ku   3.05 | 1ku   3.85 | 1ku  
Thermal ShutdownNo  No  No  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC6571: DAC6571: 10-Bit Digital-to-Analog Converter
  • DAC5573: 8-Bit, Quad DAC with I2C Interface
  • MSP430F5438: 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi
  • TPS54040: 3.5V to 42V Input, 0.5 A Step Down SWIFT™ Converter with Eco-Mode™

Product Information

Features

  • Micropower Operation: 500 µA at 3 V VDD
  • Fast Update Rate: 188 kSPS
  • Power-On Reset to Zero
  • 2.7 V to 5.5 V Analog Power Supply
  • 10-Bit Monotonic
  • I2C™ Interface up to 3.4 Mbps
  • Data Transmit Capability
  • Rail-to-Rail Operation Output Buffer Amplifier
  • Double-Buffered Input Register
  • Address Support for up to Sixteen DAC6573s
  • Synchronous Update for up to 64 Channels
  • Voltage Translators for all Digital Inputs
  • Operation From –40°C to 105°C
  • Small 16 Lead TSSOP Package
  • APPLICATIONS
    • Process Control
    • Data Acquisition Systems
    • Closed-Loop Servo Control
    • PC Peripherals
    • Portable Instrumentation

View All Features in Datasheet

Description

The DAC6573 is a low-power, quad channel, 10-Bit buffered voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail output swing. The DAC6573 utilizes an I2C compatible two wire serial interface supporting high-speed interface mode with address support of up to sixteen DAC6573s for a total of 64 channels on the bus.

The DAC6573 requires an external reference voltage to set the output range of the DAC. The DAC6573 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write takes place in the device. The DAC6573 contains a power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 200 nA at 5 V.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC6573IPWACTIVE-40 to 853.40 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC6573IPWG4ACTIVE-40 to 853.40 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC6573IPWRACTIVE-40 to 853.05 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC6573IPWRG4ACTIVE-40 to 853.05 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:01 PM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC6573IPW
AmericasRochester Electronics >1k
AsiaFarnell Asia 88
EuropeAvnet-SILICA 30
Farnell 88
TI Lead Time*: 20 WeeksDAC6573IPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC6573IPWR
AmericasRochester Electronics 800
TI Lead Time*: 20 WeeksDAC6573IPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC6573IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC6573IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC6573IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC6573IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC6573 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

View User Guides for Digital to Analog Converter

Solution Guides

Tools & Software

NamePart # Company Tool / Software Type
DAC6573 Evaluation ModuleDAC6573EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
DAC5573   8-Bit, Quad DAC with I2C Interface   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   8-bit equivalent device  
DAC7573   Quad, 12-Bit, 10us, Digital-to-Analog Converter with I2C Digital Interface   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit equivalent device  
DAC7574   12-Bit Quad Voltage Output Digital-to-Analog Converter w/ I2C Interface   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit equivalent device  
DAC8574   Low-Power Quad Rail-To-Rail Output 16-Bit I2C Input DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit equivalent device with higher power consumption  
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   VOLTAGE TO CURRENT TRANSMITTER    
Customers Who Evaluated This Product Also Evaluated...
DAC6571 DAC6571: 10-Bit Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5573 8-Bit, Quad DAC with I2C Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
TPS54040 3.5V to 42V Input, 0.5 A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for DAC6573:

View All Tags

Other Support



Click Here