DAC6574 Status: ACTIVE

10-bit, Quad, Digital-to-Analog Converter with I2C interface


      
         
Alert me about changes<br/>to this product

See Also

  • DAC5574 - 8-bit equivalent device
  • DAC7573 - 12-bit equivalent device
  • DAC7574 - 12-bit equivalent device

View all related products

 DAC6571 DAC6573 DAC6574
Resolution(Bits)10  10  10  
DAC: Channels1  4  4  
Settling Time(µs)9  9  9  
Sample / Update Rate(MSPS) 0.188  0.188  
InterfaceSerial I2C  Serial I2C  Serial I2C  
Output TypeVoltage  Voltage  Voltage  
Output Range Min.(V or mA)0  0  0  
Output Range Max.(V or mA)5.5  5.5  5.5  
Single/Dual Analog Supply  Single  
DNL(Max)(+/-LSB)0.5  0.5  0.5  
INL(Max)(+/-LSB)2  2  2  
INL (+/-)(Max)(%) 0.195   
Monotonicity10  10  10  
Power Consumption(Typ)(mW)160  500  1.5  
ArchitectureString  String  String  
Reference: TypeExt  Ext  Ext  
Analog Voltage AV/DD(Min)(V)2.75  2.75  2.7  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.5  
Logic Voltage DV/DD(Min)(V)2.75  2.75   
Logic Voltage DV/DD(Max)(V)5.25  5.25   
No. of Supplies (Unipolar)1  2  1  
RatingCatalog  Catalog  Catalog  
Pin/Package6SOT-23  16TSSOP  10MSOP  
Approx. Price (US$) 1.40 | 1ku   3.05 | 1ku   3.85 | 1ku  
Thermal ShutdownNo  No  No  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC5571: Low-power, 8-Bit DAC with high-speed I2C Input
  • DAC5574: 8-bit, Quad, Digital-to-Analog Converter with I2C interface
  • INA114: Precision Instrumentation Amplifier

Product Information

Features

  • Micropower Operation: 500 µA at 3 V VDD
  • Fast Update Rate: 188 kSPS
  • Per-channel Power-down Capability
  • Power-On Reset to Zero
  • 2.7 V to 5.5 V Analog Power Supply
  • 10-Bit Monotonic
  • I²C™ Interface Up to 3.4 Mbps
  • Data Transmit Capability
  • On-Chip Output Buffer Amplifier, Rail-to-Rail Operation
  • Double-Buffered Input Register
  • Address Support for up to Four DAC6574s
  • Synchronous Update Support for up to 16 Channels
  • Operation From –40°C to 105°C
  • Small 10 Lead MSOP Package
  • APPLICATIONS
    • Process Control
    • Data Acquisition Systems
    • Closed-Loop Servo Control
    • PC Peripherals
    • Portable Instrumentation

View All Features in Datasheet

Description

The DAC6574 is a low-power, quad channel, 10-bit buffered voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC6574 utilizes an I²C compatible two wire serial interface supporting high-speed interface mode with address support of up to four DAC6574s for a total of 16 channels on the bus.

The DAC6574 uses VDD and GND to set the output range of the DAC. The DAC6574 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write takes place to the device. The DAC6574 contains a per-channel power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 200 nA at 5 V.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC6574IDGSACTIVE-40 to 854.20 | 1kuMSOP (DGS) | 10 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC6574IDGSG4ACTIVE-40 to 854.20 | 1kuMSOP (DGS) | 10 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC6574IDGSRACTIVE-40 to 853.85 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC6574IDGSRG4ACTIVE-40 to 853.85 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:01 PM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksDAC6574IDGS
AmericasAvnet 80
Rochester Electronics >1k
AsiaWPI 69
WorldwideDigiKey 128
Mouser Electronics 80
TI Lead Time*: 14 WeeksDAC6574IDGSG4
AmericasAvnet 75
AsiaFarnell Asia 134
EuropeEBV Elektronik 30
Farnell 124
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC6574IDGSR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC6574IDGSRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC6574IDGS RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC6574IDGSG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC6574IDGSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC6574IDGSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC6574 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

View User Guides for Digital to Analog Converter

Solution Guides

Tools & Software

NamePart # Company Tool / Software Type
DAC6574 Evaluation ModuleDAC6574EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
DAC5574   8-bit, Quad, Digital-to-Analog Converter with I2C interface   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   8-bit equivalent device  
DAC7573   Quad, 12-Bit, 10us, Digital-to-Analog Converter with I2C Digital Interface   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit equivalent device  
DAC7574   12-Bit Quad Voltage Output Digital-to-Analog Converter w/ I2C Interface   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit equivalent device  
DAC8574   Low-Power Quad Rail-To-Rail Output 16-Bit I2C Input DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit equivalent device with higher power consumption  
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   VOLTAGE TO CURRENT TRANSMITTER    
Customers Who Evaluated This Product Also Evaluated...
DAC5571 Low-power, 8-Bit DAC with high-speed I2C Input DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC5574 8-bit, Quad, Digital-to-Analog Converter with I2C interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
INA114 Precision Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here