DAC714 Status: ACTIVE

16-Bit Digital-to-Analog Converter with Serial Data Interface


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • DAC8801 - 14-bit equivalent device with lower settling time. No internal reference. Provides current output
  • DAC7811 - 12-bit equivalent device with lower settling time. No internal reference and provides current output
  • DAC8043 - 12-bit device with lower settling time. No internal reference and provides current output
 DAC714DAC7731 DAC7734 DAC8814 
Resolution(Bits)16  16  16  16  
DAC: Channels1  1  4  4  
Settling Time(µs)10  5  10  0.5  
Sample / Update Rate(MSPS)0.086  0.172  0.089  2  
InterfaceSerial SPI  Serial SPI  Serial SPI  Serial SPI  
Output TypeVoltage  Voltage  Voltage  Current  
Output Range Min.(V or mA)-10  -10  -10  0  
Output Range Max.(V or mA)10  10  10  2  
Single/Dual Analog Supply+/-  +/-  +/- or +   
DNL(Max)(+/-LSB)1  3  2  1  
INL(Max)(+/-LSB)1  3  2  1  
INL (+/-)(Max)(%)0.0015  0.0015  0.003  0.0015  
Monotonicity16  16  16  16  
Power Consumption(Typ)(mW)525  100  50  0.0275  
ArchitectureR-2R  R-2R  R-2R  R-2R  
Reference: TypeInt  Int/Ext  Ext  Ext  
Analog Voltage AV/DD(Min)(V)11.4  14.25  14.25  2.7  
Analog Voltage AV/DD(Max)(V)16.5  15.75  15.75  5.5  
Logic Voltage DV/DD(Min)(V)4.5  4.75  4.75  2.7  
Logic Voltage DV/DD(Max)(V)5.5  5.25  5.25  5.5  
No. of Supplies (Unipolar)  2  1  
No. of Supplies (Bipolar)2  3  3  1  
RatingCatalog  Catalog  Catalog  Catalog  
Pin/Package16SOIC  24SSOP  48SSOP  28SSOP  
Approx. Price (US$) 14.50 | 1ku   8.20 | 1ku   31.45 | 1ku   16.95 | 1ku  
Thermal ShutdownNo  No  No  No  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC716: 16-Bit Digital-to-Analog Converter with Serial Data Interface
  • DAC7731: 16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F
  • MAX3221: 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver
  • TPS5140: Quad Output (3 Buck, 1 Boost) High Efficiency DC/DC Controller for Notebook PC Power
  • SN74LVC1G08: Single 2-Input Positive-AND Gate

Product Information

Features

  • SERIAL DIGITAL INTERFACE
  • VOLTAGE OUTPUT: ±10V, ±5V, 0 to +10V
  • ±1 LSB INTEGRAL LINEARITY
  • 16-BIT MONOTONIC OVER TEMPERATURE
  • PRECISION INTERNAL REFERENCE
  • LOW NOISE: 120nV/(Hz) Including Reference
  • 16-LEAD PLASTIC AND CERAMIC SKINNY DIP AND PLASTIC SOIC PACKAGES

All trademarks are the property of their respective owners.

Description

The DAC714 is a complete monolithic digital-to-analog converter including a +10V temperature compensated reference, current-to-voltage amplifier, a high-speed synchronous serial interface, a serial output which allows cascading multiple converters, and an asynchronous clear function which immediately sets the output voltage to midscale.

The output voltage range is ±10V, ±5V, or 0 to +10V while operating from ±12V or ±15V supplies. The gain and bipolar offset adjustments are designed so that they can be set via external potentiometers or external D/A converters. The output amplifier is protected against short circuit to ground.

The 16-pin DAC714 is available in a plastic 0.3" DIP, ceramic 0.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC714HBOBSOLETE-40 to 85DAC714U (JD) | 16     Replaced by DAC714U
DAC714HCOBSOLETE-40 to 85DAC714U (JD) | 16     Replaced by DAC714U
DAC714HLOBSOLETE0 to 70DAC714U (JD) | 16     Replaced by DAC714U
DAC714PNRND-40 to 85DAC714U20.65 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by DAC714U
DAC714PG4NRND-40 to 85 20.65 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
DAC714UACTIVE-40 to 85 15.50 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DAC714U/1KACTIVE-40 to 85 14.50 | 1kuSOIC (DW) | 16 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC714U/1KG4ACTIVE-40 to 85 14.50 | 1kuSOIC (DW) | 16 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC714UG4ACTIVE-40 to 85 15.50 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:00 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
Call**DAC714HB
AmericasRochester Electronics >1k
TI Lead Time*: 14 WeeksDAC714P
AmericasArrow 19
Avnet 65
Newark 48
AsiaFarnell Asia 48
WPI 85
EuropeAvnet-SILICA 13
Compel 25
WorldwideDigiKey 236
Mouser Electronics 89
TI Lead Time*: 14 WeeksDAC714PG4
EuropeEBV Elektronik 100
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC714U
AmericasAvnet 664
AsiaFarnell Asia 117
WPI 162
EuropeCompel 521
Farnell 117
Spoerle 25
WorldwideDigiKey 834
Mouser Electronics 52
TI Lead Time*: 20 WeeksDAC714U/1K
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC714U/1KG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC714UG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC714P  Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
DAC714PG4  Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
DAC714U RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC714U/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC714U/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC714UG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC714 Help

Datasheet

Application Notes

Part # Name Product Family Comments
DAC8801   14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   14-bit equivalent device with lower settling time. No internal reference. Provides current output  
DAC7811   12-Bit, Serial Input, Multiplying Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit equivalent device with lower settling time. No internal reference and provides current output  
DAC8043   CMOS 12-Bit Serial Input Mulitplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit device with lower settling time. No internal reference and provides current output  
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
DAC716 16-Bit Digital-to-Analog Converter with Serial Data Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7731 16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
MAX3221 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
TPS5140 Quad Output (3 Buck, 1 Boost) High Efficiency DC/DC Controller for Notebook PC Power NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
REF200 Dual Current Source/Current Sink VOLTAGE REFERENCE-CURRENT REFERENCE TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
INA166 Low-Noise, Low-Distortion, G=2000 Instrumentation Amplifier AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
SN74AVCB164245 16-Bit Dual-Supply Bus Transceiver w/ Config. Xlation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for DAC714:

View All Tags

Other Support



Click Here