|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
SPI and QSPI are registered trademarks of Motorola. Description
The DAC7512 is a low-power, single, 12-bit buffered voltage output Digital-to-Analog Converter (DAC). Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC7512 uses a versatile three-wire serial interface that operates at clock rates up to 30MHz and is compatible with standard SPI, QSPI, Microwire, and DSP interfaces. The reference for the DAC7512 is derived from the power supply, resulting in the widest dynamic output range possible. The DAC7512 incorporates a power-on reset circuit that ensures that the DAC output powers up at 0V and remains there until a valid write takes place in the device. The DAC7512 contains a power-down feature, accessed over the serial interface, that can reduce the current consumption of the device to 50nA at 5V. The low power consumption of this part in normal operation makes it ideally suited to portable battery-operated equipment. The power consumption is 0.7mW at 5V reducing to 1uW in power-down mode. The DAC7512 is available in a SOT23-6 package and an MSOP-8 package. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DAC7512E/250 | ACTIVE | -40 to 105 | 1.65 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| DAC7512E/250G4 | ACTIVE | -40 to 105 | 1.65 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| DAC7512E/2K5 | ACTIVE | -40 to 105 | 1.50 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC7512E/2K5G4 | ACTIVE | -40 to 105 | 1.50 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DAC7512N/250 | ACTIVE | -40 to 105 | 1.60 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| DAC7512N/250G4 | ACTIVE | -40 to 105 | 1.60 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| DAC7512N/3K | ACTIVE | -40 to 105 | 1.45 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| DAC7512N/3KG4 | ACTIVE | -40 to 105 | 1.45 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:53 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDAC7512E/250 | |||
| Americas | Arrow | >1k | |
| Newark | 454 | ||
| Asia | Farnell Asia | 454 | |
| WPI | 236 | ||
| Europe | Compel | >1k | |
| Worldwide | DigiKey | 4 | |
| Mouser Electronics | 40 | ||
| TI Lead Time*: 20 WeeksDAC7512E/250G4 | |||
| Asia | Farnell Asia | 102 | |
| Europe | Farnell | 94 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 120 | ||
| TI Lead Time*: 6 WeeksDAC7512E/2K5 | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 6 WeeksDAC7512E/2K5G4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 6 WeeksDAC7512N/250 | |||
| Asia | Farnell Asia | 38 | |
| WPI | 149 | ||
| Europe | Arrow Southern Europe | 250 | |
| Avnet-SILICA | 812 | ||
| Compel | 692 | ||
| TI Lead Time*: 6 WeeksDAC7512N/250G4 | |||
| Asia | Farnell Asia | 347 | |
| Europe | Farnell | 315 | |
| TI Lead Time*: 20 WeeksDAC7512N/3K | |||
| Europe | Spoerle | >1k | |
| TI Lead Time*: 20 WeeksDAC7512N/3KG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC7512E/250 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC7512E/250G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC7512E/2K5 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC7512E/2K5G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC7512N/250 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC7512N/250G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC7512N/3K | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC7512N/3KG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC7512 
| Name | Part # | Company | Tool / Software Type |
| DAC8551EVM Evaluation Module | DAC8551EVM | Texas Instruments | Development Boards/EVMs |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Part # | Name | Product Family | Comments |
| TLC5615 | 10-Bit, 12.5 us DAC, Serial Input, Low Power | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 10-bit equivalent device |
| TLV5624 | 8-Bit, 1.0 to 3.5 us DAC, Serial Input, Pgrmable Int. Ref., Settling Time | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 8-bit equivalent device with internal reference and lower settling time |
| TLV5623 | 8-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/ Power Consumption, Ultra Low Power | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 8-bit equivalent device with lower settling time |
| TLV5606 | 10-Bit, 3 or 9 us DAC, Serial Input, Pgrmable Settling Time/Pwr Consumption, Ultra Low Power | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 10-bit equivalent device with lower settling time |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE TO CURRENT TRANSMITTER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC7611 | 12-Bit Serial Input Digital-To-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7513 | Low-Power Rail-To-Rail Output 12-Bit Serial Input DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| SN74CBTLV16292 | Low-Voltage 12-Bit 1-Of-2 FET Multiplexer/Demultiplexer With Internal Pulldown Resistors | SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES | TI customers also evaluated this product. |
| SN74LVC244A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| MAX3243 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV ESD (HBM) Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |
| SN74LVC2G00 | Dual 2-Input Positive-NAND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| TL074A | Low-Noise JFET-Input Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TS3A44159 | 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| MAX3221 | 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| TL074 | Quad Low-Noise JFET-Input General-Purpose Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| CC2530 | Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| Ultra-Low-Power Microcontrollers | |||

No Tags are Available for this Part Number