DAC7512 Status: ACTIVE

Low-Power Rail-To-Rail Output 12-Bit Serial Input DAC


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • TLC5615 - 10-bit equivalent device
  • TLV5624 - 8-bit equivalent device with internal reference and lower settling time
  • TLV5623 - 8-bit equivalent device with lower settling time

View all related products

 DAC7512
Resolution(Bits)12  
DAC: Channels1  
Settling Time(µs)10  
Sample / Update Rate(MSPS)0.095  
InterfaceSerial SPI  
Output TypeVoltage  
Output Range Min.(V or mA)0  
Output Range Max.(V or mA)5.5  
Single/Dual Analog Supply+  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)8  
INL (+/-)(Max)(%)0.195  
Monotonicity12  
Power Consumption(Typ)(mW)0.345  
ArchitectureString  
Reference: TypeExt  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.5  
No. of Supplies (Unipolar)1  
RatingCatalog  
Pin/Package6SOT-23, 8MSOP  
Approx. Price (US$) 1.45 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DAC7611: 12-Bit Serial Input Digital-To-Analog Converter
  • DAC7513: Low-Power Rail-To-Rail Output 12-Bit Serial Input DAC
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector
  • SN74CBTLV16292: Low-Voltage 12-Bit 1-Of-2 FET Multiplexer/Demultiplexer With Internal Pulldown Resistors
  • SN74LVC1G07: Single Buffer/Driver With Open-Drain Output

Product Information

Features

  • microPOWER OPERATION: 135uA at 5V
  • POWER-DOWN: 200nA at 5V, 50nA at 3V
  • POWER SUPPLY: +2.7V to +5.5V
  • TESTED MONOTONIC BY DESIGN
  • POWER-ON RESET TO 0V
  • THREE POWER-DOWN FUNCTIONS
  • LOW POWER SERIAL INTERFACE WITH SCHMITT-TRIGGERED INPUTS
  • ON-CHIP OUTPUT BUFFER AMPLIFIER, RAIL-TO-RAIL OPERATION
  • SYNC\ INTERRUPT FACILITY
  • SOT23-6 AND MSOP-8 PACKAGES
  • APPLICATIONS
    • PORTABLE BATTERY-POWERED INSTRUMENTS
    • DIGITAL GAIN AND OFFSET ADJUSTMENT
    • PROGRAMMABLE VOLTAGE AND CURRENT SOURCES

SPI and QSPI are registered trademarks of Motorola.
Microwire is a registered trademark of National Semiconductor.

Description

The DAC7512 is a low-power, single, 12-bit buffered voltage output Digital-to-Analog Converter (DAC). Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC7512 uses a versatile three-wire serial interface that operates at clock rates up to 30MHz and is compatible with standard SPI™, QSPI™, Microwire™, and DSP interfaces.

The reference for the DAC7512 is derived from the power supply, resulting in the widest dynamic output range possible. The DAC7512 incorporates a power-on reset circuit that ensures that the DAC output powers up at 0V and remains there until a valid write takes place in the device. The DAC7512 contains a power-down feature, accessed over the serial interface, that can reduce the current consumption of the device to 50nA at 5V.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC7512E/250ACTIVE-40 to 1051.65 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC7512E/250G4ACTIVE-40 to 1051.65 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC7512E/2K5ACTIVE-40 to 1051.50 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7512E/2K5G4ACTIVE-40 to 1051.50 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7512N/250ACTIVE-40 to 1051.60 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC7512N/250G4ACTIVE-40 to 1051.60 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC7512N/3KACTIVE-40 to 1051.45 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7512N/3KG4ACTIVE-40 to 1051.45 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:01 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksDAC7512E/250
AmericasArrow 160
Newark 164
AsiaFarnell Asia 164
WPI 6
EuropeCompel >1k
WorldwideDigiKey 1
Mouser Electronics 39
TI Lead Time*: 14 WeeksDAC7512E/250G4
AsiaFarnell Asia 102
EuropeFarnell 94
WorldwideDigiKey  Available
Mouser Electronics 120
TI Lead Time*: 14 WeeksDAC7512E/2K5
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksDAC7512E/2K5G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7512N/250
AsiaFarnell Asia 35
WPI 82
EuropeCompel 591
TI Lead Time*: 20 WeeksDAC7512N/250G4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7512N/3K
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7512N/3KG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC7512E/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC7512E/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC7512E/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC7512E/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC7512N/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC7512N/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC7512N/3K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC7512N/3KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC7512 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
DAC8551EVM Evaluation ModuleDAC8551EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
TLC5615   10-Bit, 12.5 us DAC, Serial Input, Low Power   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   10-bit equivalent device  
TLV5624   8-Bit, 1.0 to 3.5 us DAC, Serial Input, Pgrmable Int. Ref., Settling Time   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   8-bit equivalent device with internal reference and lower settling time  
TLV5623   8-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/ Power Consumption, Ultra Low Power   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   8-bit equivalent device with lower settling time  
TLV5606   10-Bit, 3 or 9 us DAC, Serial Input, Pgrmable Settling Time/Pwr Consumption, Ultra Low Power   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   10-bit equivalent device with lower settling time  
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   VOLTAGE TO CURRENT TRANSMITTER    
Customers Who Evaluated This Product Also Evaluated...
DAC7611 12-Bit Serial Input Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7513 Low-Power Rail-To-Rail Output 12-Bit Serial Input DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
SN74CBTLV16292 Low-Voltage 12-Bit 1-Of-2 FET Multiplexer/Demultiplexer With Internal Pulldown Resistors SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
THS7314 3-Channel SDTV Video Amp with 5th Order Filter and 6-dB Gain VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
TPS54232 2A, 28V Input, 1 MHz Step Down SWIFT™ DC/DC Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPA2005D1 1.4-W Mono Class-D Audio Amplifier (TPA2005) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
SN74AVCA164245 16-Bit Dual-Supply Bus Transceive W/Configurable Voltage Translation and 3-State VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
MSP430F2132 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
SN74LVC2G08 Dual 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
PTH08T240W 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
Ultra-Low-Power Microcontrollers  

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here