DAC7513 Status: ACTIVE

Low-Power Rail-To-Rail Output 12-Bit Serial Input DAC


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • TLC5615 - 10-bit equivalent device
  • TLV5624 - 8-bit equivalent device with internal reference and lower settling time
  • TLV5623 - 8-bit equivalent device with lower settling time

View all related products

 DAC7513
Resolution(Bits)12  
DAC: Channels1  
Settling Time(µs)10  
Sample / Update Rate(MSPS)0.095  
InterfaceSerial SPI  
Output TypeVoltage  
Output Range Min.(V or mA)0  
Output Range Max.(V or mA)2  
Single/Dual Analog Supply+  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)8  
INL (+/-)(Max)(%)0.195  
Monotonicity12  
Power Consumption(Typ)(mW)0.3  
ArchitectureString  
Reference: TypeExt  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.5  
No. of Supplies (Unipolar)1  
RatingCatalog  
Pin/Package8MSOP, 8SOT-23  
Approx. Price (US$) 1.65 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DAC7512: Low-Power Rail-To-Rail Output 12-Bit Serial Input DAC
  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™

Product Information

Features

  • microPOWER OPERATION: 115 µA at 5V
  • POWER-ON RESET TO ZERO
  • POWER SUPPLY: +2.7V to +5.5V
  • ENSURED MONOTONIC BY DESIGN
  • SETTLING TIME: 10 µs to 1LSB
  • LOW-POWER SERIAL INTERFACE WITH SCHMITT-TRIGGERED INPUTS
  • ON-CHIP OUTPUT BUFFER AMPLIFIER, RAIL-TO-RAIL OPERATION
  • SYNC\ INTERRUPT FACILITY
  • SOT23-8 AND MSOP-8 PACKAGES
  • APPLICATIONS
    • PROCESS CONTROL
    • DATA ACQUISITION SYSTEMS
    • CLOSED-LOOP SERVO-CONTROL
    • PC PERIPHERALS
    • PORTABLE INSTRUMENTATION
    • PROGRAMMABLE ATTENUATION

SPI and QSPI are registered trademarks of Motorola.
Microwire is a registered trademark of National Semiconductor.

Description

The DAC7513 is a low-power, single, 12-bit buffered voltage output Digital-to-Analog Connector (DAC).The on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC7513 uses a versatile 3-wire serial interface that operates at clock rates up to 30MHz and is compatible with standard SPI™, QSPI™, Microwire™, and DSP interfaces.

The DAC7513 requires an external reference voltage to set the output range of the DAC, this allows the DAC7513 to be used in a multiplying mode. The DAC7513 incorporates a power-on reset circuit which ensures that the DAC output powers up at 0V and remains there until a valid write takes place to the device. The DAC7513 contains a power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 200nA at 5V.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC7513E/250ACTIVE-40 to 1051.90 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC7513E/250G4ACTIVE-40 to 1051.90 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC7513E/2K5ACTIVE-40 to 1051.70 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7513E/2K5G4ACTIVE-40 to 1051.70 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7513N/250ACTIVE-40 to 1051.85 | 1kuSOT-23 (DCN) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC7513N/250G4ACTIVE-40 to 1051.85 | 1kuSOT-23 (DCN) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC7513N/3KACTIVE-40 to 1051.65 | 1kuSOT-23 (DCN) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7513N/3KG4ACTIVE-40 to 1051.65 | 1kuSOT-23 (DCN) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC7513E/250
AsiaWPI 179
EuropeCompel 42
TI Lead Time*: 20 WeeksDAC7513E/250G4
AsiaFarnell Asia 987
EuropeFarnell 268
WorldwideMouser Electronics 500
TI Lead Time*: 20 WeeksDAC7513E/2K5
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7513E/2K5G4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC7513N/250
AsiaWPI 50
EuropeCompel 33
TI Lead Time*: 20 WeeksDAC7513N/250G4
AsiaFarnell Asia 54
TI Lead Time*: 20 WeeksDAC7513N/3K
EuropeCompel 867
TI Lead Time*: 20 WeeksDAC7513N/3KG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC7513E/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC7513E/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC7513E/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC7513E/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC7513N/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC7513N/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC7513N/3K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DAC7513N/3KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC7513 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
DAC8551EVM Evaluation ModuleDAC8551EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
TLC5615   10-Bit, 12.5 us DAC, Serial Input, Low Power   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   10-bit equivalent device  
TLV5624   8-Bit, 1.0 to 3.5 us DAC, Serial Input, Pgrmable Int. Ref., Settling Time   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   8-bit equivalent device with internal reference and lower settling time  
TLV5623   8-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/ Power Consumption, Ultra Low Power   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   8-bit equivalent device with lower settling time  
TLV5606   10-Bit, 3 or 9 us DAC, Serial Input, Pgrmable Settling Time/Pwr Consumption, Ultra Low Power   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   10-bit equivalent device with lower settling time  
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   VOLTAGE TO CURRENT TRANSMITTER    
Customers Who Evaluated This Product Also Evaluated...
DAC7512 Low-Power Rail-To-Rail Output 12-Bit Serial Input DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here