DAC7541 Status: NRND

Low Cost 12-Bit CMOS Four-Quadrant Multiplying D/A Converter


      Burr-Brown
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.

Replaced By:

  • DAC7821 The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 
 DAC7541
Resolution(Bits)12  
DAC: Channels1  
Settling Time(µs)1  
Sample / Update Rate(MSPS)1  
InterfaceParallel  
Output TypeCurrent  
Output Range Min.(V or mA)0  
Output Range Max.(V or mA)2  
Single/Dual Analog Supply+  
DNL(Max)(+/-LSB)0.5  
INL(Max)(+/-LSB)0.5  
INL (+/-)(Max)(%)0.012  
Monotonicity12  
SNR(Typ)(dB)12  
Power Consumption(Typ)(mW)30  
ArchitectureR-2R  
Reference: TypeExt  
Analog Voltage AV/DD(Min)(V)5  
Analog Voltage AV/DD(Max)(V)16  
Logic Voltage DV/DD(Min)(V)5  
Logic Voltage DV/DD(Max)(V)16  
No. of Supplies (Unipolar)1  
No. of Supplies (Bipolar)1  
RatingCatalog  
Pin/Package18PDIP, 18SOP  
Approx. Price (US$) 27.70 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC7541AJPACTIVE0 to 7030.20 | 1kuPDIP (N) | 18 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7541AJPG4ACTIVE0 to 7030.20 | 1kuPDIP (N) | 18 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7541AJUACTIVE0 to 7027.70 | 1kuSOP (DTC) | 18 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7541AJUG4ACTIVE0 to 7027.70 | 1kuSOP (DTC) | 18 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7541AKPACTIVE0 to 7032.70 | 1kuPDIP (N) | 18 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7541AKPG4ACTIVE0 to 7032.70 | 1kuPDIP (N) | 18 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7541AKUACTIVE0 to 7031.70 | 1kuSOP (DTC) | 18 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7541AKU/1KACTIVE0 to 7029.20 | 1kuSOP (DTC) | 18 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7541AKU/1KG4ACTIVE0 to 7029.20 | 1kuSOP (DTC) | 18 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC7541AKUG4ACTIVE0 to 7031.70 | 1kuSOP (DTC) | 18 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC7541AJP
AmericasArrow 4
Rochester Electronics >1k
AsiaFarnell Asia 39
EuropeFarnell 38
WorldwideDigiKey 295
Mouser Electronics 10
TI Lead Time*: 20 WeeksDAC7541AJPG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7541AJU
WorldwideDigiKey 404
TI Lead Time*: 20 WeeksDAC7541AJUG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7541AKP
AmericasNewark 4
Rochester Electronics >1k
EuropeCompel 156
WorldwideDigiKey 134
TI Lead Time*: 20 WeeksDAC7541AKPG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7541AKU
AmericasRochester Electronics >1k
EuropeAvnet-SILICA 35
WorldwideDigiKey 535
TI Lead Time*: 20 WeeksDAC7541AKU/1K
AmericasRochester Electronics 1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7541AKU/1KG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC7541AKUG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC7541AJP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
DAC7541AJPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
DAC7541AJU RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7541AJUG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7541AKP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
DAC7541AKPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
DAC7541AKU RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7541AKU/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7541AKU/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DAC7541AKUG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC7541 Help

Datasheet

Application Notes

Part # Name Product Family Comments
DAC811   12-bit Digital-to-Analog Converter w/Parallel Interface   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   Equivalent device works off an internal reference only  
DAC7545   CMOS 12-Bit Multiplying D/A Converter, Microprocessor Compatible   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
DAC7802   Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   2-channel equivalent device  

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here