Product details

Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Settling time (µs) 5 Features Low Power, SDO Reference type Ext Architecture String Rating Automotive Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.5 Power consumption (typ) (mW) 0.27 Operating temperature range (°C) -40 to 105
Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Settling time (µs) 5 Features Low Power, SDO Reference type Ext Architecture String Rating Automotive Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.5 Power consumption (typ) (mW) 0.27 Operating temperature range (°C) -40 to 105
USON (DRN) 12 6 mm² 3 x 2
  • Qualified for Automotive Applications
  • Relative Accuracy (INL): ±0.35 LSB
  • Ultra-Low Glitch Energy: 0.1 nV-s
  • Low-Power Operation: 100 µA at 2.7 V
  • Power-On Reset-to-Zero Scale
  • Power Supply: 2.7- to 5.5-V Single Supply
  • Power-Down: 0.05 µA at 2.7 V
  • 12-Bit Linearity and Monotonicity
  • Rail-to-Rail Voltage Output
  • Settling Time: 5 µs (Max)
  • SPI-Compatible Serial Interface With Schmitt-
    Trigger Input: Up to 50 MHz
  • Daisy-Chain Capability
  • Asynchronous Hardware Clear-to-Zero Scale
  • Specified Temperature Range:
    –40°C to +105°C
  • Small, 2-mm × 3-mm, 12-Lead USON Package
  • Z-Suffix Offers Improved Delamination
  • Qualified for Automotive Applications
  • Relative Accuracy (INL): ±0.35 LSB
  • Ultra-Low Glitch Energy: 0.1 nV-s
  • Low-Power Operation: 100 µA at 2.7 V
  • Power-On Reset-to-Zero Scale
  • Power Supply: 2.7- to 5.5-V Single Supply
  • Power-Down: 0.05 µA at 2.7 V
  • 12-Bit Linearity and Monotonicity
  • Rail-to-Rail Voltage Output
  • Settling Time: 5 µs (Max)
  • SPI-Compatible Serial Interface With Schmitt-
    Trigger Input: Up to 50 MHz
  • Daisy-Chain Capability
  • Asynchronous Hardware Clear-to-Zero Scale
  • Specified Temperature Range:
    –40°C to +105°C
  • Small, 2-mm × 3-mm, 12-Lead USON Package
  • Z-Suffix Offers Improved Delamination

The DAC7551-Q1 device is a single-channel, voltage-output digital-to-analog converter (DAC) with exceptional linearity and monotonicity, and a proprietary architecture that minimizes glitch energy. The low-power DAC7551-Q1 device operates from a single 2.7- to 5.5-V supply. The DAC7551-Q1 output amplifiers can drive a 2-kΩ, 200-pF load rail-to-rail with 5-µs settling time. The output range is set using an external voltage reference.

The 3-wire serial interface operates at clock rates up to 50 MHz and is compatible with SPI™, QSPI™, microwire, and DSP interface standards. The device incorporates a power-on-reset (POR) circuit to ensure that the DAC output powers up to 0 V and remains at that voltage until a valid write cycle to the device occurs. The device contains a power-down feature that reduces the current consumption of the device to under 2 µA.

Small size and low-power operation make the DAC7551-Q1 device ideally suited for battery-operated, portable applications. The power consumption is typically 0.5 mW at 5 V, 0.23 mW at 3 V, and reduces to 1 µW in power-down mode.

The DAC7551-Q1 device is available in a 12-pin USON package and is specified over –40°C to +105°C. The Z-suffix offers reduced delamination compared to standard device.

The DAC7551-Q1 device is a single-channel, voltage-output digital-to-analog converter (DAC) with exceptional linearity and monotonicity, and a proprietary architecture that minimizes glitch energy. The low-power DAC7551-Q1 device operates from a single 2.7- to 5.5-V supply. The DAC7551-Q1 output amplifiers can drive a 2-kΩ, 200-pF load rail-to-rail with 5-µs settling time. The output range is set using an external voltage reference.

The 3-wire serial interface operates at clock rates up to 50 MHz and is compatible with SPI™, QSPI™, microwire, and DSP interface standards. The device incorporates a power-on-reset (POR) circuit to ensure that the DAC output powers up to 0 V and remains at that voltage until a valid write cycle to the device occurs. The device contains a power-down feature that reduces the current consumption of the device to under 2 µA.

Small size and low-power operation make the DAC7551-Q1 device ideally suited for battery-operated, portable applications. The power consumption is typically 0.5 mW at 5 V, 0.23 mW at 3 V, and reduces to 1 µW in power-down mode.

The DAC7551-Q1 device is available in a 12-pin USON package and is specified over –40°C to +105°C. The Z-suffix offers reduced delamination compared to standard device.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
DAC121S101-Q1 ACTIVE 12-Bit Micro Power, RRO Digital-to-Analog Converter 12-bit automotive qualified device in SOT package
Pin-for-pin with same functionality to the compared device
DAC7551 ACTIVE 12-Bit, Ultralow Glitch, Voltage Output Digital to Analog Converter Commercial grade device
Same functionality with different pin-out to the compared device
DAC8551 ACTIVE 16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter 16-bit commercial device
DAC8551-Q1 ACTIVE DAC8551-Q1 Automotive 16-Bit, Ultralow-Glitch, Voltage-Output DAC 16-bit automotive qualified device in SOP
Similar functionality to the compared device
NEW DAC53701-Q1 ACTIVE Automotive, 10-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO Similar device, 10-bit

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DAC7551-Q1 12-Bit, Ultra-Low Glitch, Voltage Output Digital-to-Analog Converter datasheet (Rev. B) PDF | HTML 19 Mar 2015
EVM User's guide BOOST-DAC7551Q1EVM User's Guide 27 Apr 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOST-DAC7551Q1EVM — DAC7551-Q1 BoosterPack plug-in module

 

The Texas Instruments DAC7551-Q1 BoosterPack Evaluation Module (EVM) allows designers to evaluate the operation and performance of the DAC7551-Q1 single-channel, voltage-output digital-to-analog converter (DAC). The BoosterPack layout of this EVM is compatible with the readily available (...)

User guide: PDF
Not available on TI.com
Support software

SLAC701 BOOST-DAC7551Q1EVM Triangle Wave Generator

Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC7551-Q1 Automotive 12-Bit, Ultralow Glitch, Voltage Output Digital to Analog Converter
Hardware development
Evaluation board
BOOST-DAC7551Q1EVM DAC7551-Q1 BoosterPack plug-in module
Simulation model

DAC7551 IBIS Model

SBAM033.ZIP (52 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
USON (DRN) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos