|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The DAC7568, DAC8168, and DAC8568 are low-power, voltage-output, eight-channel, 12-, 14-, and 16-bit digital-to-analog converters (DACs), respectively. These devices include a 2.5V, 2ppm/°C internal reference (disabled by default), giving a full-scale output voltage range of 2.5V or 5V. The internal reference has an initial accuracy of 0.004% and can source up to 20mA at the VREFIN/VREFOUT pin. These devices are monotonic, providing excellent linearity and minimizing undesired code-to-code transient voltages (glitch). They use a versatile 3-wire serial interface that operates at clock rates up to 50MHz. The interface is compatible with standard SPI, QSPI, Microwire, and digital signal processor (DSP) interfaces. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| DAC7568IAPW | ACTIVE | -40 to 125 | 8.20 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | |
| DAC7568IAPWR | ACTIVE | -40 to 125 | 8.20 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Purchase Samples |
| DAC7568ICPW | ACTIVE | -40 to 125 | 8.50 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |
| DAC7568ICPWR | ACTIVE | -40 to 125 | 8.50 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:01 PM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDAC7568IAPW | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7568IAPWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDAC7568ICPW | |||
| Americas | Arrow | 90 | |
| Avnet | 70 | ||
| Newark | 90 | ||
| Asia | Farnell Asia | 77 | |
| WPI | 94 | ||
| Europe | Avnet-SILICA | 90 | |
| EBV Elektronik | 45 | ||
| Farnell | 77 | ||
| Worldwide | Mouser Electronics | 77 | |
| TI Lead Time*: 20 WeeksDAC7568ICPWR | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC7568IAPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC7568IAPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC7568ICPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DAC7568ICPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC7568 
View Application Notes for Digital to Analog Converter
| Part # | Name | Product Family | Comments |
| DAC8568 | 16-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 16 bit equivalent |
| DAC8168 | 14-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 14 bit equivalent |
| OPA333 | 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier |
| OPA703 | 12V, CMOS, Rail-to-Rail I/O, Operational Amplifier | PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT | 12V, CMOS, Rail-to-Rail I/O, Operational Amplifier |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC7552 | 12-Bit, Dual, Ultralow Glitch, Voltage Output Digital to Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7564 | 12-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8568 | 16-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8168 | 14-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8803 | 14-Bit, Quad Channel, Serial Interface, Multiplying Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7565 | 12-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| PGA204 | Programmable Gain Instrumentation Amplifier | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| SN74LVC1G04 | Single Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC244A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN74HC04 | Hex Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| LP2985-18 | Single Output LDO, 150mA, Fixed(1.8V), 1.5% Tolerance, Low Quiescent Current, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| OPA875 | Single 2:1 High-Speed Video Multiplexer | SPECIAL FUNCTION AMPLIFIER-MULTIPLEXER | TI customers also evaluated this product. |
| ADS8344 | 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| SN74AHC1G126 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPA2100P1 | 19-Vpp Mono Class-D Audio Amplifier for Piezo/Ceramic Speakers (TPA2100) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TPS74201 | Single Output LDO, 1.5A, Adj.(0.8 to 3.3V), Any or No Cap, Programmable SoftStart | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number